MEMS惯性传感器

惯性感测技术可以检测和测量加速度、倾斜、冲击、振动、旋转和多自由度(DoF)运动,帮助实现各种市场分化的工业、医疗、通信、消费和汽车应用。作为领先的MEMS技术创新者,ADI公司提供iMEMS®惯性感测器件,涵盖加速度计和陀螺仪,以及iSensor® 智能传感器,包括集成式惯性测量单元(IMU)。

Circuit from the lab 已完成设计、测试,可供立即集成

产品选型表

了解有关惯性检测类型的更多信息:

  • 加速度检测

  • 什么是加速度检测?

    加速度检测是测量物体沿一条直线或绕一条轴线从一点移动到另一点的运动。它包括位置和方向等平移运动。 更多...

  • 倾斜检测

  • 什么是倾斜检测?

    倾斜检测是测量相对于重力的倾斜度或角度变化。 更多...

  • 旋转检测

  • 什么是旋转检测?

    旋转检测是测量物体转动的角速率。旋转通常以相对于三条轴之一的每秒角度变化来度量:偏航、俯仰、滚动。 更多...

  • 冲击检测

  • 什么是冲击检测?

    冲击检测是测量预定位置处的突然撞击力。 更多...

  • 振动检测

  • 什么是振动检测?

    振动检测是测量以一定规律出现的加速度和减速度。 更多...

  • 多自由度(DoF)检测

  • 什么是多自由度检测?

    多自由度检测需组合实施多种类型检测,例如沿多条轴的加速度和旋转检测等。 更多...

MEMS Accelerometer

Part# # of AxesRangeSensitivity-3dB BandwidthSensitivity Accuracy (%)Output TypeNoise Density (µg/rtHz)Voltage Supply (V)Supply CurrentAutomotive QualifiedTemp Range (°C)PackageUS Price 1000-4999
ADXL0011+/- 70g16 mV/g (+/- 70g)22KHz-Analog40003.135 to 65mA--40 to 125°C5mm x 5mm Ceramic LCC $13.29
ADXL1031+/- 1.7g, +/- 18g, +/- 5g1000 mV/g2.5KHz4Analog1103 to 6700µAYes-40 to 125°C5mm x 5mm x 2mm LCC $8.2
ADXL180150 g to 500 g0.125 g/LSB (50 g), 1.25 g/LSB (500 g)800Hz-Digital-5 to 14.5 7.7mA--40 to 125°CCP-16 **
ADXL1931+/- 250g8 mV/g400Hz5Analog50004.75 to 5.251.5mAYes-40 to 125°CE-8 $6.68
ADXL203Reference Circuit Available2+/- 1.7g, +/- 18g, +/- 5g1000 mV/g2.5KHz4Analog1103 to 6700µA--40 to 125°C5mm x 5mm x 2mm LCC $9.87
ADXL2062+/- 5g312 mV/g--Analog1104.75 to 5.25700µA--40 to 175°C8-Lead SBDIP $569
ADXL2122+/- 2g12.5 %/g500Hz12.5Digital-3 to 5.25700µA--40 to 85°C8-Lead LCC $9.87
ADXL2132+/- 1.2g30 %/g2.5KHz10PWM1603 to 6700µA--40 to 85°C5mm x 5mm x 2mm LCC $10.33
ADXL2782+/- 70g27mV/g400Hz5Analog18004.75 to 5.252.2mAYes-40 to 105-5mm x 5mm Ceramic LCC $7.84
ADXL3123+/- 12 g345 LSB/g1.6KHz-Digital3402.0 to 3.6170µAYes-40 to 105°C 5mm x 5mm LFCSP $5.34
ADXL3253+/- 5g174 mV/g1.6KHz10Analog2501.8 to 3.6350µA--40 to 85°C4mm x 4mm LFCSP $2.38
ADXL3263+/- 16g57 mV/g1.6KHz10Analog2501.8 to 3.6350µA--40 to 85°C4mm x 4mm LFCSP $2.38
ADXL3273+/- 2g420 mV/g1.6KHz10Analog2501.8 to 3.6350µA--40 to 85°C4mm x 4mm LFCSP $2.38
ADXL3353+/- 3g300 mV/g1.6KHz10Analog3001.8 to 3.6350µA--40 to 85°C4mm x 4mm LFCSP $2.38
ADXL3373+/- 3g300 mV/g1.6KHz-Analog1751.8 to 3.6300µA--40 to 85°C3mm x 3mm LFCSP $1.57
ADXL3433+/- 2/4/8/16g256 LSB/g320Hz-Digital-2.0 to 3.6---- $1.15
ADXL3443+/- 2/4/8/16g-3.2KHz-SPI-1.7 to 2.75140µA--- $1.15
ADXL345Reference Circuit Available3+/- 2/4/8/16gup to 256 LSB/g1.6KHz10Digital-2.0 to 3.6145µA--40 to 85°C3mm x 5mm x 1mm LGA $3.04
ADXL3463+/- 2/4/8/16gup to 256 LSB/g1.6KHz10Digital-1.7 to 2.75145µA--40 to 85°C3mm x 3mm x 0.95 mm LGA $3.04
ADXL3503+/- 2/4/8gup to 256 LSB/g3.2KHz-SPI-2.0 to 3.6166µA--40 to 85°C- $4.57
ADXL362Reference Circuit Available3+/- 2/4/8g1 to 4 mg/LSB200Hz-Digital1751.6 to 3.51.8µA--40 to 85°C- $3.97
ADXL3773+/- 200g6.5 mV/g1.6KHz-Analog24003 to 3.6300µA--40 to 85°C- $4.79
ADXL781+/- 70g27mV/g400Hz5Analog18004.75 to 5.251.3mAYes-40 to 105-5mm x 5mm Ceramic LCC $5.58
回到顶部

iSensor MEMS Accelerometer Subsytems

Part# Output TypeSensing AxisRange-3dB BandwidthVoltage Supply (V)SensitivitySensitivity Accuracy (%)Temp SensorPackage
ADIS16003SPIX, Y+/- 1.7g2.25KHz3 to 5.251.22 mg/LSB7Yes7mm x 7mm LGA
ADIS16006SPIX, Y+/- 5g2.25KHz3 to 5.253.91 mg/LSB6Yes7mm x 7mm LGA
ADIS16201SPIX, Y+/- 1.7g2.25KHz3 to 3.60.10 °/LSB1Yes9 mm x 9mm LGA
ADIS16203SPIZ+/- 180°2.25KHz3 to 3.60.025 °/LSB-Yes9 mm x 9mm LGA
ADIS16204SPIX, Y+/- 70g X & +/- 37g Y 40Hz3 to 3.617.13 mg/LSB-Yes9 mm x 9mm LGA
ADIS16209SPIX, Y+/- 90° or +/- 180°50Hz3 to 3.60.025 °/LSB0.4Yes9 mm x 9mm LGA
ADIS16210SPIX, Y, Z+/- 1.7g50Hz3.15 to 3.6-0.21Yes-
ADIS16220SPIX+/- 70g1KHz3.15 to 3.619.073 mg/LSB--9.2mm x 9.2mm LGA
ADIS16223SPIX, Y or Z+/- 70g14.25KHz3.15 to 3.64.768 mg/LSB5--
ADIS16227SPIX, Y, Z+/- 70g9KHz--5--
ADIS16228SPIX, Y, Z-5KHz3.15 to 3.6-6Yes-
ADIS16240SPIX, Y, Z+/- 18g1.6KHz2.4 to 3.651.4 mg/LSB--12 mm x 12 mm BGA
回到顶部

iSensor MEMS Inertial Measurement Units

Part# Gyro RangeBias Tempco °/sec/°CIn-Run Bias (°/hr)ARW (°/sqrt hr)Linear-g (°/sec/g)Accelerometer RangeIn-Run Bias (mg)Max Pos Supply (V)Package Size (mm)US Price 1000-4999
ADIS16300+/ - 300 °/s0.1251.90.05+/-3 g0.0545.25V23x31x6.3 $74
ADIS16305+/ - 300 °/s0.006251.90.05+/-3 g0.0375.25V23x31x6.3 $96
ADIS16334+/ - 300 °/s0.0125-0.05+/-5 g0.15.25V24.1x32.7x10.6 $336
ADIS16360+/ - 300 °/s0.0252520.05+/-18 g0.25.25V23x23x23 $287
ADIS16362+/ - 300 °/s0.012520.05+/-1.7 g0.0415.25V23x23x23 $336
ADIS16364+/ - 300 °/s0.012520.05+/-5 g0.15.25V23x23x23 $336
ADIS16365+/ - 300 °/s0.012520.05+/-18 g0.25.25V23x23x23 $375
ADIS16367+/ - 300 °/s0.014720.05+/-18 g0.25.25V23x23x23 $403
ADIS16375+/ - 300 °/s0.0051210.013+/-18 g0.13.6V47x44x14 $649
ADIS16385+/ - 300 °/s0.00460.750.03+/-5 g0.055.15V44x35.6x38.9 $869
ADIS16400+/ - 300 °/s0.0252520.05+/-18 g0.25.25V23x23x23 $320
ADIS16405+/ - 300 °/s0.012520.05+/-18 g0.25.25V23x23x23 $412
ADIS16407+/ - 300 °/s0.01251.90.05+/-18 g0.25.25V23x23x23 $444
ADIS16445+/- 250 °/s40120.560.015+/-5 g0.0753.45V24.1x37.7x10.8 $395
ADIS16448+/- 1000 °/s 0.00514.5-0.015+/-18 g0.253.45V24.1x37.7x10.8 $459
ADIS16480+/- 450 °/s 0.00256.250.30.009+/-18 g0.13.6V47x44x14 $1545
ADIS16485+/- 450 °/s 0.00256.250.30.009+/-5 g0.0323.6V47x44x14 $1095
ADIS16488+/- 450 °/s 0.00256.250.30.009+/-18 g0.13.6V47x44x14 $1190
回到顶部

MEMS Gyroscopes

Part# SensitivityTemp Range (°C)Noise Density (°/s/rtHz)-3dB BandwidthRangeOutput TypeNonliniarityTemp SensorVoltage ReferenceVoltage Supply (V)Supply CurrentPackageUS Price 1000-4999
ADXRS450Reference Circuit Available80 LSB/°/s -40 to 105°C 0.01580Hz+/-300 °/sSPI0.04% of FS YesNo3 to 5.256mA14-LCC, 16-Lead SOIC $33.4
ADXRS453Reference Circuit Available80 LSB/°/s -40 to 105°C 0.015775Hz+/ - 300 °/sSPI0.05% of FS rmsYesNo3 to 5.256mA14-LCC, 16-Lead SOIC $48.24
ADXRS6206 mv/°/s -40 to 105°C 0.052.5KHz+/-300 °/sAnalog0.1% of FSYesNo4.75 to 5.253.5mA7 mm x 7mm x 3mm BGA $27.24
ADXRS6227 mV/°/s-40 to 105°C 0.062.5KHz+/- 250 °/sAnalog0.1% of FSYesNo4.75 to 5.253.5mA7 mm x 7mm x 3mm BGA $27.24
ADXRS62312.5mV/°/s-40 to 105°C 0.043KHz+/- 150 °/sAnalog0.1% of FSYesNo4.75 to 5.253.5mA7 mm x 7mm x 3mm BGA $27.24
ADXRS62425 mV/°/s -40 to 105°C 0.041KHz+/- 50 °/s Analog0.1% of FSYesNo4.75 to 5.253.5mA7 mm x 7mm x 3mm BGA $27.24
ADXRS6427 mV/°/s-40 to 105°C 0.022KHz+/- 250 °/sAnalog0.1% of FSYesNo4.75 to 5.253.5mA7mm x 7mm x 3mm BGA $41.85
ADXRS6469 mV/°/s-40 to 125°C0.011Hz+/- 250 °/sAnalog0.01% of FSYes-5.75 to 6.254mA7 mm x 7mm x 3mm BGA $61.82
ADXRS6490.1 mV/°/s -40 to 105°C 0.252KHz+/- 20000 °/s Analog0.1% of FSYesNo4.75 to 5.253.5mA7 mm x 7mm x 3mm BGA $58.59
ADXRS6527 mV/°/s-40 to 105°C 0.062.5KHz+/- 250 °/sAnalog0.1% of FSYesNo4.75 to 5.253.5mA7 mm x 7mm x 3mm BGA $21.69
ADXRS800--40 to 105°C --+/-300 °/sSPI-Yes-3 to 5-16-Lead SOIC **
回到顶部

iSensor MEMS Gyroscope Subsystems

Part# Output TypeRange-3dB BandwidthSensitivityNoise Density (°/s/rtHz)Voltage Supply (V)Supply CurrentPackageUS Price 1000-4999
ADIS16060SPI+/- 80 °/s1KHz0.0122 °/s/LSB0.044.75 to 5.256.5mA8mm x 8mm LGA $35.37
ADIS16080SPI+/- 80 °/s40Hz0.098 °/s/LSB0.054.75 to 5.257mA8mm x 8mm LGA $35.37
ADIS16130SPI+/- 250 °/s300Hz0.000042 °/s/LSB 0.01254.75 to 5.2573mA36 mm x 44 mm Mod $504.99
ADIS16133SPI+/- 1400335Hz0.05 °/s/LSB 0.01224.85 to 5.1588mA36 mm x 44 mm Mod $548
ADIS16135SPI+/ - 300 °/s-0.0122 °/s/LSB0.01224.75 to 5.2588mA36 mm x 44 mm Mod $499
ADIS16136SPI-380Hz--4.75 to 5.25120mA- $649
ADIS16260SPI+/- 80 to +/- 320 °/s335Hz 0.0183 °/s/LSB 0.0444.75 to 5.2541mA11.1 mm x 11.1mm LGA $42.48
ADIS16265SPI+/- 80 to +/- 320 °/s- 0.0183 °/s/LSB 0.0444.75 to 5.2541mA11.1 mm x 11.1mm LGA $56.57
ADIS16266SPI-360Hz4.1 LSB/°/s-4.75 to 5.2541mA- $84
回到顶部

新闻

提供意见反馈 X
content here.
content here.

提供意见反馈

关闭