添加到信号链设计器

ADIS16405:  High Precision Tri-Axis Gyroscope, Accelerometer, Magnetometer

产品详情

The ADIS16400/ADIS16405 iSensor® products are complete inertial systems that include a triaxal gyroscope, a triaxial accelerometer, and a triaxial magnetometer. The ADIS16400/ ADIS16405 combine industry-leading iMEMS® technology with signal conditioning that optimizes dynamic performance. The factory calibration characterizes each sensor for sensitivity, bias, alignment, and linear acceleration (gyroscope bias). As a result, each sensor has its own dynamic compensation for correction formulas that provide accurate sensor measurements over a temperature range of −40°C to +85°C. The magnetometers employ a self-correction function to provide accurate bias performance over temperature, as well.

The ADIS16400/ADIS16405 provide a simple, cost-effective method for integrating accurate, multi-axis inertial sensing into industrial systems, especially when compared with the complexity and investment associated with discrete designs. All necessary motion testing and calibration are part of the production process at the factory, greatly reducing system integration time. Tight orthogonal alignment simplifies inertial frame alignment in navigation systems. An improved serial peripheral interface (SPI) and register structure provide faster data collection and configuration control. By using a compatible pinout and the same package as the ADIS1635x and ADIS1636x families, upgrading to the ADIS16400/ADIS16405 requires only firmware changes to accommodate additional sensors and register map updates.

These compact modules are approximately 23 mm × 23 mm × 23 mm and provide a flexible connector interface that enables multiple mounting orientation options.

特点和优势

  • 下载示例代码
  • Triaxial, digital gyroscope with digital range scaling ±75°/sec, ±150°/sec, ±300°/sec settings
    Tight orthogonal alighment, <0.05°
  • Triaxial, digital accelerometer, ±18 g
  • Triaxial, digital magnetometer, ±2.5 gauss
  • Autonomous operation and data collection
    No external configuration commands required
    220 ms start-up time
    4 ms sleep mode recovery time
  • Factory-calibrated sensitivity, bias, and axial alignment
    ADIS16405 calibration temperature range: −40°C to +85°C
  • SPI-compatible serial interface
  • Embedded temperature sensor
  • Programmable operation and control: see data sheet
  • Single-supply operation: 4.75 V to 5.25 V
  • 2000 g shock survivability
  • Operating temperature range: −40°C to +105°C

ADIS16405 Functional Block Diagram

提示:

欲了解更多信息,请联系ADIS.samples@analog.com

适用于ADIS16405的NI LabVIEW驱动程序
注意:本链接针对ADIS16350,但对于ADIS16405也是一个很好的起点。

设计工具,模型,驱动及软件

快讯名称 内容类型 文件类型
ADIS16400 IIO Inertial Measurement Unit Linux Driver 设备驱动 HTML
ADIS16400 IIO Inertial Measurement Unit Linux Driver 设备驱动 HTML

评估套件,原理图符号和PCB封装

评估板和开发套件查看评估板和套件页面以了解文档和采购信息

原理图符号和PCB封装— ADI公司提供与当今众多CAD系统兼容的原理图符号和PCB封装(Symbols & Footprints),以便更广泛、更轻松地使用。

3-D 设计模型

请单击产品型号下载3-D模型(.STEP)文件

Sample样片申请及购买

价格,封装及供货状态

ADIS16405 型号选项
帮助

这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。

EVAL-ADIS评估系统
产品型号 描述 报价 RoHS 查看PCN/PDN 查看库存/
购买/样片
EVAL-ADISZ 产品状态: 量产 Evaluation Board $ 469.00 -
沪ICP备09046653号
产品评价 X
content here.
content here.

产品评价

关闭