温度传感器

ADI公司推出多种具有I2C、SPI,以及传号空号接口的数字温度传感器。对于更复杂的系统设计应用,某些数字温度传感器还集成了数模转换器(DAC)、模数转换器(ADC)、基准电压源和极限报警寄存器。ADI公司广泛的数字温度传感器系列能适合各种应用。

Circuit from the lab 已完成设计、测试,可供立即集成

产品选型表

数字温度传感器

Part# 中文数据手册Product Description25°C Temp Error (Deg C)Resolution (Bits)# Chan#_DAC_channelsTemp Range(s)Supply Voltage RangePackagesUS Price 1000-4999
ADT7320Reference Circuit Available
 
±0.25°C Accurate, 16-Bit Digital SPI Temperature Sensor0.0017Deg16bit10-40 to +150+2.7V to +5.5VLFCSP-16 $3.1
ADT7420
 
±0.25°C Accurate, 16-Bit Digital I2C Temperature Sensor0.0017Deg16bit10-40 to +150+2.7V to +5.5VLFCSP-16 $3.1
ADT7312  Automotive, ±1DegC Accurate, 16-Bit, 175°C Digital SPI Temp Sensor in Die Form1Deg16bit10-55 to +175+2.7V to +5.5VUnpackaged Die Form **
ADT7311Reference Circuit Available  Automotive, ±0.5 Deg C Accurate, 16-Bit Digital SPI Temperature Sensor0.05Deg16bit10-40 to +150+2.7V to +5.5VSOIC-8 **
AD7291
 
8-Channel, I2C, 22.2 kSPS,12-Bit SAR ADC with Temperature Sensor1Deg12bit90-40 to +125+2.8V to +3.6VLFCSP-20 $3.9
AD7298
 
12-Bit , 1 MSPS, 8-External/1-Internal Channel Successive Approx (SAR) ADC with Internal Temp Sensor1Deg12bit90-40 to +125+2.8V to +3.6VLFCSP-20 $3.9
ADT7310Reference Circuit Available
 
±0.5 Deg C Accurate, 16-Bit Digital SPI Temperature Sensor0.05Deg16bit10-55 to +150+2.7V to +5.5VSOIC-8 $1.32
ADT7410
 
±0.5°C Accurate, 16-Bit Digital I2C Temperature Sensor0.05Deg16bit10-55 to +150+2.7V to +5.5VSOIC-8 $1.32
ADT7408  ±2 Degree C Accurate, 12-Bit Digital Temperature Sensor1Deg12bit10-20 to +125+3V to +3.6VLFCSP-8 $0.87
ADT7301  13-Bit, ±1ºC Accurate, MicroPower Digital Temperature Sensor in 6-Lead SOT-23 and 8-Lead MSOP0.5Deg13bit10-40 to +150+2.7V to +5.5VMSOP-8, SOT23-6 $1.21
ADT7302  ±2°C Accurate, MicroPower Digital Temperature Sensor in 6-Lead SOT-231Deg13bit10-40 to +125+2.7V to +5.25VMSOP-8, SOT23-6 $0.78
ADT75
 
±1 Deg C Accuracy, 12-Bit Digital Temperature Sensor2Deg12bit10-55 to +125+3V to +5.5VMSOP-8, SOIC-8 $0.66
ADT7519  SPI/I2C Temp Sensor w/ 10-Bit-4-Ch ADC & Quad 8-Bit Vout DAC Control Outputs0.5Deg10bit64-40 to +120+2.7V to +5.5VQSOP-16 **
TMP05  0.5°C Accurate PWM Temperature Sensor in 5-Lead SC-70 or SOT-23 w/ CMOS/TTL Output0.2Deg12bit10-40 to +150+2.7V to +5.5VSC70-5, SOT23-5 $0.7
TMP06  0.5°C Accurate PWM Temperature Sensor in 5-Lead SC-70 or SOT-23 w/ Open Drain Output0.5Deg12bit10-40 to +150+3V to +5.5VSC70-5, SOT23-5 $0.66
ADT7316  SPI/I2C® Compatible,10-Bit Digital Temperature Sensor With Quad Voltage-Output 12-Bit DAC0.5Deg10bit34-40 to +120+2.7V to +5.5VQSOP-16 $3.72
ADT7317  SPI/I2C® Compatible,10-Bit Digital Temperature Sensor w/ Quad 10-Bit Voltage Output DAC0.5Deg10bit34-40 to +120+2.7V to +5.5VQSOP-16 **
ADT7318  SPI/I2C® Compatible,10-Bit Digital Temperature Sensor & Quad Voltage Output 8-Bit DAC0.5Deg10bit34-40 to +120+2.7V to +5.5VQSOP-16 **
ADT7411  SPI/I2C, 10-Bit Digital Temp Sensor, 8-Chan A/D Conv0.5Deg10bit100-40 to +120+2.7V to +5.5VQSOP-16 $2.22
ADT7516  SPI/I2C Temp Sensor w/ 10-Bit-4-Ch ADC & Quad 12-Bit Vout DAC Control Outputs0.5Deg10bit64-40 to +120+2.7V to +5.5VQSOP-16 $3.72
ADT7517  SPI/I2 Temp Sensor w/ 10-Bit-4-Ch ADC & Quad 10-Bit Vout DAC Control Outputs0.5Deg10bit64-40 to +120+2.7V to +5.5VQSOP-16 **
AD7314  Low Voltage, 10-Bit Digital Temperature Sensor in 8-Lead µSOP1Deg10bit10-35 to +85+2.65V to +5.5VµSOIC-8 $0.8
AD7414  SMBus/I2C, 10-Bit Digital Temperature Sensor in 6-Pin SOT w/ SMBus Alert and Over-Temperature Pin-10bit00-40 to +125+2.7V to +5.5VMSOP-8, SOT23-6 $1.04
AD7415  SMBus/I2C, 10-Bit Digital Temperature Sensor in 5-Pin SOT1.5Deg10bit10-40 to +125+2.7V to +5.5VSOT23-5 $1.04
AD7814  10-Bit Digital Temperature Sensor in 6-Lead SOT-232Deg10bit10-55 to +125+2.7V to +5.5VMSOP-8, SOT23-6 $1
AD7417  4-Channel, 10-Bit ADC w/ on-Chip Temperature Sensor, Programmable Setpoints, and Overtemp Flag Out1Deg10bit50-40 to +125+2.7V to +5.5VSOIC-16, TSSOP-16 $2.99
AD7418  10-Bit ADC, Programmable Hi-Low Temp Limits w/ Over-Temp Alert, , Auto Pwr Dwn @ EOC1Deg10bit20-40 to +125+2.7V to +5.5VMSOP-8, SOIC-8, TSSOP-16 $2.34
AD7818  9 µs, 10-Bit ADC w/ On-Chip Temperature Sensor & Over-Temperature Output2Deg10bit20-40 to +85+2.7V to +5.5VMSOP-8, SOIC-16, SOIC-8 $2.46
AD7416  10-Bit Temperature-to-Digital Converter, -40°C to +125°C, ±2°C Accuracy-10bit00-40 to +125+2.7V to +5.5VMSOP-8, SOIC-8 $1
AD7817  4-Channel, 9 µs, 10-Bit ADC with On-Chip Temperature Sensor & Over-Temperature Flag1Deg10bit50-40 to +85+2.7V to +5.5VSOIC-16, TSSOP-16 $3.45
TMP03  Serial PWM-Output Temperature Sensor w/ Open-Collector Output1.5Deg16bit10-40 to +100+4.5V to +7VSOIC-8, TO-92, TSSOP-8 $3.27
TMP04  Serial PWM-Output Temperature Sensor w/ CMOS/TTL Output1Deg16bit10-40 to +100+4.5V to +7VSOIC-8, TO-92 $3.27
回到顶部

Analog Temperature Sensors

Part# 中文数据手册Product Description25°C Temp Error (Deg C)Temp Range(s)Supply Voltage RangePackagesUS Price 1000-4999
AC2626  AD590 Temperature Sensor Mounted in Stainless Steel Probe0.5Deg-55 to +150+4V to +30VStainless Steel Probe **
AD22100  Voltage Output Temperature Sensor w/ Signal Conditioning2Deg0 to +100+4V to +6.5VSOIC-8, TO-92 $1.37
AD22103  Voltage Output 3.3 V Temperature Sensor w/ Signal Conditioning2.5Deg0 to +100+2.7V to +3.6VSOIC-8, TO-92 $1.4
AD590  2-Terminal Temperature Transducer0.5Deg-55 to +150+4V to +30VFP-2, LFCSP-8, SOIC-8, TO-52 $1.8
AD592  Current Output - Precision IC Temperature Transducer0.3Deg-25 to +105+4V to +30VTO-92 $1.91
AD594  I.C.Thermocouple Amplifier w/ Cold Junction Compensation Pretrimmed for Type J Thermocouples1Deg-55 to +125+4.5V to +5.5VCerdip-14, DIP-14, SBDIP-14 $7.58
AD595  I.C.Thermocouple Amplifier w/ Cold Junction Compensation Pretrimmed for Type K Thermocouples1Deg-55 to +125+4.5V to +5.5VCerdip-14, SBDIP-14 $7.58
AD596  Thermocouple Conditioner/Cold Junction Compensator/Setpoint-Controller for Type-J Thermocouple--55 to +125+Vs to -Vs = 30Vmax10 lead TO-100 $7.77
AD597  Thermocouple Conditioner/Cold Junction Compensator/Setpoint-Controller for Type-K Thermocouple--55 to +125+Vs to -Vs = 30Vmax10 lead TO-100, SOIC-8 $2.84
AD8494
 
Full J-Type Range 0° to 50° Thermocouple Amplifier w/Cold Junction Compensation1Deg-40 to +125+2.7V to ±18VMSOP-8 $1.75
AD8495Reference Circuit Available
 
Full K-Type Range 0° to 50° Thermocouple Amplifier w/Cold Junction Compensation1Deg-40 to +125+2.7V to ±18VMSOP-8 $1.75
AD8496
 
Full J-Type Range 25° to 100° Thermocouple Amplifier w/Cold Junction Compensation1.5Deg-40 to +125+2.7V to ±18VMSOP-8 $1.75
AD8497
 
Full K-Type Range 25° to 100° Thermocouple Amplifier w/Cold Junction Compensation1.5Deg-40 to +125+2.7V to ±18VMSOP-8 $1.75
TMP17  Low Cost, Current Output Temperature Transducer2.5Deg-40 to +105+4V to +30VSOIC-8 $1.63
TMP35  Low Voltage Temperature Sensor, 10°C to 125°C.1Deg+10 to +125+2.7V to +5.5VSOIC-8, SOT23-5, TO-92 $0.45
TMP36  Low Voltage Temperature Sensor, -40°C to +125°C,1Deg-40 to +125+2.7V to +5.5VSOIC-8, SOT23-5, TO-92 $0.45
TMP37  Low Voltage Temperature Sensor, +5°C to +100°C2Deg+5 to +100+2.7V to +5.5VSOIC-8, SOT23-5, TO-92 $0.47
回到顶部

Temperature Switches

Part# Sensor OutputMax Deg C Error Over TmpTemp Range(s)Supply Voltage RangeSupply CurrentPackagesUS Price 1000-4999
ADT6401Thermostatic Switch6Deg-55 to +125+2.7V to +5.5V50µASOT23-6 $0.6
ADT6402Thermostatic Switch6Deg-55 to +125+2.7V to +5.5V50µASOT23-6 $0.6
ADT6503Thermostatic Switch6Deg-55 to +125+2.7V to +5.5V-SOT23-5 $0.5
ADT6504Thermostatic Switch6Deg-55 to +125+2.7V to +5.5V-SOT23-5 $0.5
ADT6501Thermostatic Switch6Deg-55 to +125+2.7V to +5.5V50µASOT23-5 $0.49
ADT6502Thermostatic Switch6Deg-55 to +125+2.7V to +5.5V50µASOT23-5 $0.49
AD22105Thermostatic Switch3Deg-40 to +125+2.7V to 7V120µASOIC-8 $1.21
TMP01+5mV/°K, Thermostatic Switch3Deg-40 to +85+4.5V to +13.2V500µAPDIP-8, SOIC-8, TO-99 $2.67
回到顶部
提供意见反馈 X
content here.
content here.

提供意见反馈

关闭