content here.
content here.
world leader in high performance signal processing

帮助

  • Sort: Click on the arrows beneath the parameter on which you would like to sort, ascending and descending order.

  • Add/Remove Parameters: Click on the Add/Remove Parameters button. Select/deselect the checkbox of the parameter in the add/remove parameter pop up box. Click on "Update" for the table to redraw with new selection of parameters.

  • Filter: Enter the desired value to filter parameter(s) by, and click the "Update Results" button to update the table display.

  • Reset Table: Click "Reset Table" to clear all filters/sorts and restore table back to default view.

  • Quick Filters: When applicable, select a quick filter with preset parameters filtered to narrow the results returned.

  • No Parts Returned: Adjust the filters on your least critical selection parameters in order to broaden your search.

Temp to Digital
  • Use Up or Down Arrows in Heading to Sort in Ascending or Descending Order
  • Narrow Results by Entering Values in Numeric Fields or by Pull Down Selections

添加/移除参数










Part#
Results: 4
中文数据手册Temp Res(°C/LSB)25°C Temp Error (Deg C)Resolution (Bits)# ChanInterfaceTemp RangeProduct DescriptionPackagesPrice* (1000 pcs.)
Sort  
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
    
sortDescending sortAscending
          
AD7417 0.25±1105I2C; Serial-40 to +1254-Channel, 10-Bit ADC w/ on-Chip Temperature Sensor, Programmable Setpoints, and Overtemp Flag OutSOIC-16; TSSOP-16 $2.99
ADT7310 
0.0078±0.05161Serial; SPI-55 to +150±0.5 Deg C Accurate, 16-Bit Digital SPI Temperature SensorSOIC-8 $1.32
ADT7410 
0.0078-0.05161I2C-55 to +150±0.5°C Accurate, 16-Bit Digital I2C Temperature SensorSOIC-8 $1.32
ADT75 
0.0625±2121I2C; Serial; SM Bus-55 to +125±1 Deg C Accuracy, 12-Bit Digital Temperature SensorMSOP-8; SOIC-8 $0.66
Process control thermocouple input
Please scroll down to see more data.
回到顶部

Processing request. Please wait.
提供意见反馈 X

提供意见反馈

关闭