ADM3485: 3.3 V Half Duplex Low Power Transceiver |
The ADM3483/ADM3485/ADM3488/ADM3490/ADM3491 are low power, differential line transceivers designed to operate using a single 3.3 V power supply. Low power consumption, coupled with a shutdown mode, makes the ADM3483/ADM3485/ADM3488/ ADM3490/ADM3491 ideal for power-sensitive applications.
The ADM3488/ADM3490/ADM3491 feature full-duplex com-munication, while the ADM3483/ADM3485 are designed ...More
The ADM3483/ADM3485/ADM3488/ADM3490/ADM3491 are low power, differential line transceivers designed to operate using a single 3.3 V power supply. Low power consumption, coupled with a shutdown mode, makes the ADM3483/ADM3485/ADM3488/ ADM3490/ADM3491 ideal for power-sensitive applications.
The ADM3488/ADM3490/ADM3491 feature full-duplex com-munication, while the ADM3483/ADM3485 are designed for half-duplex communication.
The ADM3485/ADM3490/ADM3491 transmit at up to 10 Mbps. The receiver input impedance is 12 kΩ, allowing up to 32 trans-ceivers to be connected on the bus. A thermal shutdown circuit prevents excessive power dissipation caused by bus contention or by output shorting. If a significant temperature increase is detected in the internal driver circuitry during fault conditions, then the thermal shutdown circuit forces the driver output into a high impedance state. If the inputs are unconnected (floating), the receiver contains a fail-safe feature that results in a logic high output state. The parts are fully specified over the commercial and industrial temperature ranges. The ADM3483/ADM3485/ADM3488/ADM3490 are available in 8-lead SOIC_N; the ADM3491 is available in a 14-lead SOIC_N.
Applications
| Part# | Min Pos Supply | Pwr Supply (Vnom) | Full-Half Duplex | ESD-Protection | Data Rate | # of Nodes On Bus | Drvr/Rcvr Enable | Fail Safe | Isolation V (rms) | Available Packages | Price* (1000-4999) | Protocols |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADM2482E | +3 | +3 to +5 & ISO +3 | Full, Half | 15 kV | 16Mbps | 256 | Yes | Open, Short | 2.5 kV | SOIC | $4.66 | RS-422, RS-485 |
| ADM2484E | +3 | +3 to +5 & ISO +3 | Full, Half | 15 kV | 500kbps | 256 | Yes | Open, Short | 5 kV | SOIC | $3.04 | RS-422, RS-485 |
| ADM2487E | +3 | +3 to +5 & ISO +3 | Full, Half | 15 kV | 500kbps | 256 | Yes | Open, Short | 2.5 kV | SOIC | $3.64 | RS-422, RS-485 |
| ADM2491E | +3 | +3 to +5 & ISO +5 | Full, Half | 8 kV | 16Mbps | 32 | Yes | Open | 5 kV | SOIC | $4.76 | RS-422, RS-485 |
| ADM2582E | +3 | 3.3, 5 | Full, Half | 15 kV | 16Mbps | 256 | Yes | Open, Short | 2.5 kV | SOIC | $6.50 | RS-422, RS-485 |
| ADM2587E | +3 | 3.3, 5 | Full, Half | 15 kV | 500kbps | 256 | Yes | Open, Short | 2.5 kV | SOIC | $5.50 | RS-422, RS-485 |
| ADN4668 | +3 | 3.3 | --- | 15 kV | 400Mbps | - | Yes | - | - | SOIC, SOP | $1.16 | EIA-644, LVDS |
| ADM2490E | +2.7 | +3 to +5 & ISO +5 | Full | 8 kV | 16Mbps | 32 | No | Open | 5 kV | SOIC | $4.55 | RS-422, RS-485 |
| ADM2483 | +2.7 | +3 to +5 & ISO +5 | Half | --- | 500kbps | 256 | Yes | Open, Short | 2.5 kV | SOIC | $3.04 | RS-485 |
| ADM2485 | +2.7 | +3 to +5 & ISO +5 | Half | --- | 16Mbps | 50 | Yes | Open | 2.5 kV | SOIC | $5.57 | RS-422, RS-485 |
| ADM2486 | +2.7 | +3 to +5 & ISO +5 | Half | --- | 20Mbps | 50 | Yes | Open | 2.5 kV | SOIC | $5.04 | RS-485 |
| ADM3070E | +3 | 3.3 | Full | 15 kV | 250kbps | 256 | Yes | Open, Short | --- | SOIC | $1.62 | RS-422, RS-485 |
| ADM3071E | +3 | 3.3 | Full | 15 kV | 250kbps | 256 | No | Open, Short | --- | SOIC | $1.57 | RS-422, RS-485 |
| ADM3488E | +3 | 3.3 | Full | 15 kV | 250kbps | 32 | No | Open | --- | SOIC | $1.32 | RS-422, RS-485 |
| ADM3488 | +3 | 3.3 | Full | --- | 250kbps | 32 | No | Open | --- | SOIC | $0.91 | RS-422, RS-485 |
| ADM3074E | +3 | 3.3 | Full | 15 kV | 500kbps | 256 | No | Open, Short | --- | SOIC | $1.52 | RS-422, RS-485 |
| ADM3490 | +3 | 3.3 | Full | --- | 10Mbps | 32 | No | Open | --- | SOIC | $1.01 | RS-422, RS-485 |
| ADM3491 | +3 | 3.3 | Full | --- | 10Mbps | 32 | Yes | Open | --- | DIP, SOIC, SOP | $1.37 | RS-422, RS-485 |
| ADM3490E | +3 | 3.3 | Full | 15 kV | 12Mbps | 32 | No | Open | --- | SOIC | $1.37 | RS-422, RS-485 |
| ADM3491E | +3 | 3.3 | Full | 15 kV | 12Mbps | 32 | Yes | Open | --- | SOIC | $1.42 | RS-422, RS-485 |
| ADM3076E | +3 | 3.3 | Full | 15 kV | 16Mbps | 256 | Yes | Open, Short | --- | SOIC | $1.62 | RS-422, RS-485 |
| ADM3077E | +3 | 3.3 | Full | 15 kV | 16Mbps | 256 | No | Open, Short | --- | SOIC | $1.57 | RS-422, RS-485 |
| ADM3072E | +3 | 3.3 | Half | 15 kV | 250kbps | 256 | Yes | Open, Short | --- | SOIC | $1.52 | RS-422, RS-485 |
| ADM3483E | +3 | 3.3 | Half | 15 kV | 250kbps | 32 | Yes | Open | --- | SOIC | $1.32 | RS-422, RS-485 |
| ADM3493 | +3 | 3.3 | Half | --- | 250kbps | 256 | Yes | Open | --- | SOIC | $0.96 | RS-422, RS-485 |
| ADM3483 | +3 | 3.3 | Half | --- | 250kbps | 32 | Yes | Open | --- | SOIC | $0.91 | RS-422, RS-485 |
| ADM3073E | +3 | 3.3 | Half | 15 kV | 500kbps | 256 | Yes | Open, Short | --- | SOIC | $1.62 | RS-422, RS-485 |
| ADM3075E | +3 | 3.3 | Half | 15 kV | 500kbps | 256 | Yes | Open, Short | --- | SOIC | $1.52 | RS-422, RS-485 |
| ADM3486E | +3 | 3.3 | Half | 15 kV | 2.5Mbps | 32 | Yes | Open | --- | SOIC | $1.32 | RS-422, RS-485 |
| ADM3485 | +3 | 3.3 | Half | --- | 10Mbps | 32 | Yes | Open | --- | SOIC | $1.01 | RS-422, RS-485 |
| ADM3485E | +3 | 3.3 | Half | 15 kV | 12Mbps | 50 | Yes | Open | --- | DIP, SOIC | $1.32 | RS-422, RS-485 |
| ADM3078E | +3 | 3.3 | Half | 15 kV | 16Mbps | 256 | Yes | Open, Short | --- | SOIC | $1.55 | RS-422, RS-485 |
| ADM488 | +4.5 | 5 | Full | --- | 250kbps | 32 | No | Open | --- | DIP, SOIC | $1.11 | RS-422, RS-485 |
| ADM489 | +4.5 | 5 | Full | --- | 250kbps | 32 | Yes | Open | --- | DIP, SOIC, SOP | $1.62 | RS-422, RS-485 |
| ADM483E | +4.5 | 5 | Half | 15 kV | 250kbps | 32 | Yes | Open | --- | DIP, SOIC | $1.27 | RS-422, RS-485 |
| ADM4854 | +4.75 | 5 | Full | --- | 115kbps | 256 | No | Open, Short | --- | SOIC | $0.71 | RS-422, RS-485 |
| ADM4855 | +4.75 | 5 | Full | --- | 500kbps | 256 | No | Open, Short | --- | SOIC | $0.71 | RS-422, RS-485 |
| ADM4856 | +4.75 | 5 | Full | --- | 2.5Mbps | 256 | No | Open, Short | --- | SOIC | $0.71 | RS-422, RS-485 |
| ADM4857 | +4.75 | 5 | Full | --- | 10Mbps | 256 | No | Open, Short | --- | SOIC | $0.71 | RS-422, RS-485 |
| ADM4850 | +4.75 | 5 | Half | --- | 115kbps | 256 | Yes | Open, Short | --- | CSP, MSOP, SOIC | $0.71 | RS-422, RS-485 |
| ADM487E | +4.75 | 5 | Half | 15 kV | 250kbps | 128 | Yes | Open | --- | SOIC | $1.32 | RS-422, RS-485 |
| ADM483 | +4.75 | 5 | Half | --- | 250kbps | 32 | Yes | Open | --- | SOIC | $0.67 | RS-422, RS-485 |
| ADM4851 | +4.75 | 5 | Half | --- | 500kbps | 256 | Yes | Open, Short | --- | CSP, SOIC | $0.71 | RS-422, RS-485 |
| ADM1487E | +4.75 | 5 | Half | 15 kV | 2.5Mbps | 128 | Yes | Open | --- | SOIC | $1.32 | RS-422, RS-485 |
| ADM485E | +4.75 | 5 | Half | 15 kV | 2.5Mbps | 32 | Yes | Open | --- | SOIC | $1.32 | RS-422, RS-485 |
| ADM4852 | +4.75 | 5 | Half | --- | 2.5Mbps | 256 | Yes | Open, Short | --- | CSP, SOIC | $0.71 | RS-422, RS-485 |
| ADM485 | +4.75 | 5 | Half | --- | 5Mbps | 32 | Yes | Open | --- | DIP, SOIC, SOP | $1.31 | RS-422, RS-485 |
| ADM4853 | +4.75 | 5 | Half | --- | 10Mbps | 256 | Yes | Open, Short | --- | CSP, SOIC | $0.71 | RS-422, RS-485 |
| ADM1486 | +4.75 | 5 | Half | --- | 30Mbps | 50 | Yes | Open | --- | SOIC | $2.07 | RS-422, RS-485 |
| ADM1485 | +4.75 | 5 | Half | --- | 30Mbps | 32 | Yes | Open | --- | DIP, SOIC, SOP | $1.63 | RS-422, RS-485 |
Table Default Sort is Power Supply (Ascending) then Full/Half Duplex Ascending
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
*这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。
**样片供货情况可能好于生产供货,请将样片放入购物车,以查看样片供货情况。