<?xml version="1.0" encoding="UTF-8"?>
<rss xmlns:content="http://purl.org/rss/1.0/modules/content/" xmlns:taxo="http://purl.org/rss/1.0/modules/taxonomy/" xmlns:rdf="http://www.w3.org/1999/02/22-rdf-syntax-ns#" xmlns:dc="http://purl.org/dc/elements/1.1/" version="2.0">
  <channel>
    <title>New Products for 接口 | Analog Devices</title>
    <link>http://www.analog.com</link>
    <description>New Products for 接口 | Analog Devices</description>
    <pubDate>Tue, 01 Sep 2009 06:49:23 GMT</pubDate>
    <dc:date>2009-09-01T06:49:23Z</dc:date>
    <item>
      <title>ADM1490E, 16 Mbps, ESD Protected, Full-Duplex RS-485 Transceiver</title>
      <link>http://www.analog.com/zh/interface/lvds/adm1490e/products/product.html</link>
      <description>The ADM1490E/&lt;a href="http://www.analog.com/en/interface/transceivers/adm1491e/products/product.html"&gt;ADM1491E&lt;/a&gt; are RS-485/RS-422 transceivers with ±8 kV ESD protection and are suitable for high speed, full-duplex communication on multipoint transmission lines. In particular, the ADM1490E/ADM1491E are designed for use in motor control applications requiring communications at data rates up to 16</description>
      <category>接口</category>
      <category>LVDS</category>
      <pubDate>Tue, 01 Sep 2009 06:49:23 GMT</pubDate>
      <guid>http://www.analog.com/zh/interface/lvds/adm1490e/products/product.html</guid>
      <dc:date>2009-09-01T06:49:23Z</dc:date>
    </item>
    <item>
      <title>ADuM3211, 双通道数字隔离器，具有增强的系统级ESD可靠性</title>
      <link>http://www.analog.com/zh/interface/digital-isolators/adum3211/products/product.html</link>
      <description>ADuM321x&lt;sup&gt;1&lt;/sup&gt;是一款双通道数字隔离器，基于ADI公司的&lt;em&gt;i&lt;/em&gt;Coupler® 技术。这款器件结合了高速CMOS工艺和单片式变压器技术，具有优于光耦合器等替代器件的卓越性能特性。&lt;/p&gt;
&lt;p&gt;由于避免了使用光耦合器和LED，iCoupler器件消除了通常与光耦合器相关的设计难题，如电流转移率的不确定性、非线性传递函数以及温度和使用寿命对性能的影响等问题，利用简单的iCoupler数字接口和稳定的性能特性，这些问题都迎刃而解。采用iCoupler产品不再需要外部驱动器和其它分立器件。而且，在相当的信号数据速率下，iCoupler器件的功耗仅为光耦合器的1/10到1/6。&lt;/p&gt;
&lt;p&gt;ADuM321x提供两个独立的隔离通道。两端的电源电压范围均为2.7V到5.5V，可与低电压系统兼容，并可实现通过隔离的电压转换功能。与ADuM3200/ ADuM320</description>
      <category>接口</category>
      <category>数字隔离器</category>
      <pubDate>Wed, 15 Jul 2009 19:41:42 GMT</pubDate>
      <guid>http://www.analog.com/zh/interface/digital-isolators/adum3211/products/product.html</guid>
      <dc:date>2009-07-15T19:41:42Z</dc:date>
    </item>
  </channel>
</rss>