ADM2487E: Signal Isolated RS-485 Transceiver Full/Half Duplex w/ Transformer Driver |
The ADM2482E/ADM2487E are isolated data transceivers with ±15 kV ESD protection and are suitable for high speed, half-duplex or full-duplex communication on multipoint transmission lines. For half-duplex operation, the transmitter outputs and receiver inputs share the same transmission line. Transmitter Output Pin Y is linked externally to Receiver Input Pin A, and Transmitter Output Pin Z to ...More
The ADM2482E/ADM2487E are isolated data transceivers with ±15 kV ESD protection and are suitable for high speed, half-duplex or full-duplex communication on multipoint transmission lines. For half-duplex operation, the transmitter outputs and receiver inputs share the same transmission line. Transmitter Output Pin Y is linked externally to Receiver Input Pin A, and Transmitter Output Pin Z to Receiver Input Pin B. The parts are designed for balanced transmission lines and comply with TIA/EIA- 485-A-98 and ISO 8482:1987(E). The devices employ the Analog Devices, Inc., iCoupler® technology to combine a 3-channel isolator, a three-state differential line driver, and a differential input receiver into a single package. An on-chip oscillator outputs a pair of square waveforms that drive an external transformer to provide isolated power. The logic side of the device can be powered with either a 5 V or a 3.3 V supply, and the bus side is powered with an isolated 3.3 V supply.
The ADM2482E/ADM2487E driver has an active high enable, and the receiver has an active low enable. The driver output enters a high impedance state when the driver enable signal is low. The receiver output enters a high impedance state when the receiver enable signal is high.
The device has current-limiting and thermal shutdown features to protect against output short circuits and situations where bus contention might cause excessive power dissipation. The part is fully specified over the industrial temperature range of −40°C to +85°C and is available in a 16-lead, wide-body SOIC package.
Applications
Data Sheet, Rev. A, 3/09
| Part# | # Ch | # of Inputs Side 1 | # of Inputs Side 2 | Insulation Rating (kVrms) | Max Data Rate(Mbps) | Max Prop Delay (ns) | Pos Supply | Max Operating Temp (°C) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| ADUM1100 | 1 | 1 | 0 | 2.5 | 100 | 18 | +3V to +5.5V | 125 | 8-Lead SOIC | $1.63 |
| ADUM1200 | 2 | 2 | 0 | 2.5 | 25 | 45 | +2.7V to +5.5V | 125 | 8-Lead SOIC | $1.22 |
| ADUM1201 | 2 | 1 | 1 | 2.5 | 25 | 45 | +2.7V to +5.5V | 125 | 8-Lead SOIC | $1.22 |
| ADUM1210 | 2 | 2 | 0 | 2.5 | 10 | 50 | +2.7V to +5.5V | 105 | 8-Lead SOIC | $1.78 |
| ADUM1300 | 3 | 3 | 0 | 2.5 | 90 | 32 | +2.7V to +5.5V | 125 | 16-Lead SOIC | $1.63 |
| ADUM1301 | 3 | 2 | 1 | 2.5 | 90 | 32 | +2.7V to +5.5V | 125 | 16-Lead SOIC | $1.63 |
| ADUM1310 | 3 | 3 | 0 | 2.5 | 10 | 50 | +2.7V to +5.5V | 105 | 16-Lead SOIC | $1.35 |
| ADUM1311 | 3 | 2 | 1 | 2.5 | 10 | 50 | +2.7V to +5.5V | 105 | 16-Lead SOIC | $1.35 |
| ADUM1400 | 4 | 4 | 0 | 2.5 | 90 | 32 | +2.7V to +5.5V | 125 | 16-Lead SOIC | $2.17 |
| ADUM1401 | 4 | 3 | 1 | 2.5 | 90 | 32 | +2.7V to +5.5V | 125 | 16-Lead SOIC | $2.17 |
| ADUM1402 | 4 | 2 | 2 | 2.5 | 90 | 32 | +2.7V to +5.5V | 125 | 16-Lead SOIC | $2.17 |
| ADUM1410 | 4 | 4 | 0 | 2.5 | 10 | 50 | +2.7V to +5.5V | 105 | 16-Lead SOIC | $1.68 |
| ADUM1411 | 4 | 3 | 1 | 2.5 | 10 | 50 | +2.7V to +5.5V | 105 | 16-Lead SOIC | $1.68 |
| ADUM1412 | 4 | 2 | 2 | 2.5 | 10 | 50 | +2.7V to +5.5V | 105 | 16-Lead SOIC | $1.68 |
| ADUM1510 | 5 | 5 | 0 | 2.5 | 10 | 50 | +4.5V to +5.5V | 105 | 16-Lead SOIC | $4.54 |
| ADUM2200 | 2 | 2 | 0 | 5 | 10 | 50 | +3V to +5.5V | 105 | 16-Lead SOIC | $1.67 |
| ADUM2201 | 2 | 1 | 1 | 5 | 10 | 50 | +3V to +5.5V | 105 | 16-Lead SOIC | $1.66 |
| ADUM2400 | 4 | 4 | 0 | 5 | 90 | 32 | +2.7V to +5.5V | 105 | 16-Lead SOIC | $3.20 |
| ADUM2401 | 4 | 3 | 1 | 5 | 90 | 32 | +2.7V to +5.5V | 105 | 16-Lead SOIC | $3.20 |
| ADUM2402 | 4 | 2 | 2 | 5 | 90 | 32 | +2.7V to +5.5V | 105 | 16-Lead SOIC | $3.20 |
| ADUM3100 | 1 | 1 | 0 | 2.5 | 50 | 28 | +3V to +5.5V | 105 | 8-Lead SOIC | $1.71 |
| ADUM3200 | 2 | 2 | 0 | 2.5 | 25 | 45 | +2.7V to +5.5V | 105 | 8-Lead SOIC | $1.28 |
| ADUM3201 | 2 | 1 | 1 | 2.5 | 25 | 45 | +2.7V to +5.5V | 105 | 8-Lead SOIC | $1.28 |
| ADUM3210 | 2 | 2 | 0 | 2.5 | 10 | 50 | +2.7V to +5.5V | 125 | 8-Lead SOIC | $0.93 |
| ADUM3211 | 2 | 1 | 1 | 2.5 | 10 | 50 | +2.7V to +5.5V | 125 | 8-Lead SOIC | $0.93 |
| ADUM3300 | 3 | 3 | 0 | 2.5 | 90 | 32 | +2.7V to +5.5V | 105 | 16-Lead SOIC | $1.71 |
| ADUM3301 | 3 | 2 | 1 | 2.5 | 90 | 32 | +2.7V to +5.5V | 105 | 16-Lead SOIC | $1.71 |
| ADUM3400 | 4 | 4 | 0 | 2.5 | 90 | 32 | +2.7V to +5.5V | 105 | 16-Lead SOIC | $2.28 |
| ADUM3401 | 4 | 3 | 1 | 2.5 | 90 | 32 | +2.7V to +5.5V | 105 | 16-Lead SOIC | $2.28 |
| ADUM3402 | 4 | 2 | 2 | 2.5 | 90 | 32 | +2.7V to +5.5V | 105 | 16-Lead SOIC | $2.28 |
| ADUM3440 | 4 | 4 | 0 | 2.5 | 150 | 32 | +3V to +5.5V | 105 | 16-Lead SOIC | $3.53 |
| ADUM3441 | 4 | 3 | 1 | 2.5 | 150 | 32 | +3V to +5.5V | 105 | 16-Lead SOIC | $3.53 |
| ADUM3442 | 4 | 2 | 2 | 2.5 | 150 | 32 | +3V to +5.5V | 105 | 16-Lead SOIC | $3.53 |
| ADUM4400 | 4 | 4 | 0 | 5 | 90 | 32 | +2.7V to +5.5V | 105 | 16-Lead SOIC | $3.36 |
| ADUM4401 | 4 | 3 | 1 | 5 | 90 | 32 | +2.7V to +5.5V | 105 | 16-Lead SOIC | $3.36 |
| ADUM4402 | 4 | 2 | 2 | 5 | 90 | 32 | +2.7V to +5.5V | 105 | 16-Lead SOIC | $3.36 |
| ADUM7440 | 4 | 4 | 0 | 1 | 25 | 56 | +3V to +5.5V | 105 | 16-Lead QSOP | $1.50 |
| ADUM7441 | 4 | 3 | 1 | 1 | 25 | 56 | +3V to +5.5V | 105 | 16-Lead QSOP | $1.50 |
| ADUM7442 | 4 | 2 | 2 | 1 | 25 | 56 | +3V to +5.5V | 105 | 16-Lead QSOP | $1.50 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
| 产品型号 | 产品状态 | 封装 | 引脚 | 温度范围 | 报价* (1000 pcs.) |
生产供货情况** | 符合ROHS规定 | 查看PCN | 样片车 | 购物车 |
|---|---|---|---|---|---|---|---|---|---|---|
| ADM2487EBRWZ | 量产 | 16 | 工业 | $ 4.30 | 11/20/2009 | Y 材料声明 | - | 添加到样片车 | 添加到购物车 | |
| ADM2487EBRWZ-REEL7 | 量产 | 16 | 工业 | $ 4.30 | 11/13/2009 | Y 材料声明 | - | 联络ADI | 添加到购物车 | |
| EVAL-ADM2487EEB3Z | 量产 | 评估板 | 10 | 待定 | $ 75.00 | 11/13/2009 | Y | - | 联络ADI | 添加到购物车 |
| EVAL-ADM2487EEB5Z | 量产 | 评估板 | 10 | 待定 | $ 75.00 | 11/13/2009 | Y | - | 联络ADI | 添加到购物车 |
*这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。
**样片供货情况可能好于生产供货,请将样片放入购物车,以查看样片供货情况。