ADI公司的低压差分信号发射器和接收器针对点到点应用为设计人员提供了鲁棒的高速信号单端至差分解决方案。ADI公司的产品组合包含首款LVDS收发器,能够满足对鲁棒板间应用极其重要的8kV IEC ESD性能,在该类应用中连接器将暴露于更为苛刻的静电环境中。
ADI公司的MLVDS(多点LVDS)产品包括具有业界最高ESD性能和高抗扰度接收器的收发器。这类产品非常适合需要以高达100Mbps或200Mbps速率向多个节点发送数据的应用。MLVDS允许通过一对差分线路来承载这种高速信息,从而减小了连接器尺寸并降低了扇出该信息所需的通道数量。
有关ADI公司接口和隔离产品的问题,请访问中文技术论坛接口与隔离支持社区。
| Part# | Max Data Rate | #Tx | # Rx | Function | Input Compatibility | Output Compatibility | Enhanced ESD Levels | Pwr Supply (Vnom) | US Price 1000-4999 |
|---|---|---|---|---|---|---|---|---|---|
| ADN4661 | 600Mbps | 1 | 0 | LVDS | LVTTL/CMOS | LVDS | 15 kV HBM | +3.3 |
$ |
| ADN4670 | 1.1Gbps | 0 | 0 | LVDS | LVDS/CMOS/TTL | LVDS | 4 kV HBM | +3.3 |
$ |
| AD7306 | 5Mbps | 3 | 2 | - | - | - | - | +5 |
$ |
| ADM101E | 460Kbps | 1 | 1 | - | - | - | - | +5 |
$ |
| ADM1181A | 230Kbps | 2 | 2 | - | - | - | - | +5 |
$ |
| ADM1385 | 460Kbps | 2 | 2 | - | - | - | - | +3.3 |
$ |
| ADM1485 | 30Mbps | 1 | 1 | Driver | - | - | - | +5 |
$ |
| ADM1486 | 30Mbps | 1 | 1 | Driver | - | - | - | +5 |
$ |
| ADM1487E | 2.5Mbps | 1 | 1 | Driver | - | - | - | +5 |
$ |
| Part# | Receiver Type | Full or Half Duplex | Max Data Rate | #Tx | # Rx | Enhanced ESD Levels | Input Compatibility | Output Compatibility | US Price 1000-4999 |
|---|---|---|---|---|---|---|---|---|---|
| ADN4691E | Type 1 | Half | 200Mbps | 1 | 1 | 10 kV IEC Air | LVTTL | LVTTL |
$ |
| ADN4693E | Type 1 | Full | 200Mbps | 1 | 1 | 10 kV IEC Air | LVTTL | LVTTL |
$ |
| ADN4690E | Type 1 | Half | 100Mbps | 1 | 1 | 10 kV IEC Air | LVTTL | LVTTL |
$ |
| ADN4692E | Type 1 | Full | 100Mbps | 1 | 1 | 10 kV IEC Air | LVTTL | LVTTL |
$ |