|
Downloadable PDF (pdf, 93,460 bytes) Last updated: 10/2008 ** Click on Insulation Type to view safety reports. |
|
| Max. Working Voltage |
Isolation Rating/ Transient Overvoltage |
||||||||||||||||||
| UL 1577 | |||||||||||||||||||
| N/A | 2.5 KVRMS | D | D | D | D | D | S | S | S | S | S | Ο | D | S | S | ||||
| N/A | 3.75 KVRMS | D | |||||||||||||||||
| N/A | 5.0 KVRMS | D | D | S | |||||||||||||||
| CSA/IEC 60950 | |||||||||||||||||||
| 800 VRMS | 2.5 KVRMS | F | B | B | B | B | B | ||||||||||||
| 1096 VRMS | 3.75 KVRMS | B | |||||||||||||||||
| 125 VRMS | 2.5 KVRMS | R | |||||||||||||||||
| 400 VRMS | 2.5 KVRMS | B | B | R | R | R | R | B | B | Ο | R | ||||||||
| 630 VRMS | 3.75 KVRMS | R | |||||||||||||||||
| 600 VRMS | 5.0 KVRMS | R | R | R | |||||||||||||||
| CSA/IEC 61010-1 | |||||||||||||||||||
| 400 VRMS | 5.0 KVRMS | R | R | R | |||||||||||||||
| CSA/IEC 60601 | |||||||||||||||||||
| 250 VRMS | 5.0 KVRMS | R | R | R | |||||||||||||||
| VDE V 0884-10 | |||||||||||||||||||
| 400 VRMS | 4.0 KVRMS | R | R | R | R | R | R | R | R | Ο | R | R | |||||||
| 600 VRMS | 6.0 KVRMS | R | R | R | R | ||||||||||||||
| 630 VRMS | 6.0 KVRMS | R | |||||||||||||||||
| TUV 61010-1 | |||||||||||||||||||
| 600 VRMS | 2.2 KVRMS | B | |||||||||||||||||
| 400 VRMS | 2.7 KVRMS | R | R | ||||||||||||||||