ADM2587E

量产

2.5 kV信号和电源隔离、±15 kV ESD保护、全/半双工RS-485收发器(500kbps)

Viewing:
产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

概述

  • 隔离式RS-485/RS-422收发器,可配置为半双工或全双工
  • isoPower™ 集成隔离式DC/DC转换器
  • RS485输入/输出引脚提供±15 kV ESD保护
  • 符合ANSI/TIA/EIA RS-485-A-98和ISO 8482:1987(E)标准
  • ADM2587E数据速率:500 kbps
  • 工作电压:5 V或3.3V
  • 总线最多支持与256个节点连接
  • 开路和短路故障保护接收器输入
  • 高共模瞬变抗扰度:>25 kV/μs
  • 热关断保护
  • 欲了解更多特性,请参考数据手册
ADM2587E
2.5 kV信号和电源隔离、±15 kV ESD保护、全/半双工RS-485收发器(500kbps)
ADM2582E/ADM2587E Functional Block Diagram ADM2582E/ADM2587E Pin Configuration
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目
提问

参考资料

数据手册 1

用户手册 5

应用笔记 5

技术文章 4

安全和法规认证 1

了解更多
添加至 myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

创建新项目

硬件生态系统

部分模型 产品周期 描述
ADM2563E 推荐用于新设计 3 kV RMS信号和电源隔离RS-485收发器,提供±15 kV IEC ESD保护
ADM2561E 推荐用于新设计 3 kV RMS信号和电源隔离RS-485收发器,提供±15 kV IEC ESD保护
Modal heading
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目

工具及仿真模型

IBIS 模型 1


评估套件

eval board
AD-PQMON-SL

Power Quality Monitor Development Platform

特性和优点

  • Allows prototyping of high performance, polyphase energy meters
  • Modular hardware design:
    • Metering & compute base board
    • Add-on board for COMMS and HMI
  • The base board offers flexibility in input/output (I/O) interfacing through custom add-on boards
  • Industrial connectivity: 10BASE-T1L (ADIN1110), RS-485 (ADM2587E), Ethernet (WIZ82)
  • Long time data logging (SD card)
  • Standalone interface (display, LEDs, buttons)
  • I/O prototyping area (external control signals, GPS / GNSS)
  • Publicly available software for evaluation and prototyping
  • Embedded processing implementing the complete IEC 61000-4-30 class S power quality standard (using ADI proprietary ADSW-PQ-CLS library)
  • Open-source GUI (Scopy – Cross-platform Qt application)
  • Fully isolated design for safe operation
  • Industry standard form factor compatible with DIN rail mounts

产品详情

The AD-PQMON-SL provides a complete software and hardware platform for prototyping and evaluating high performance class S polyphase energy quality monitors. The design incorporates the ADE9430 high performance, polyphase energy monitoring IC that has an advanced metrology feature set (total and fundamental active power, volt amperes reactive (VAR), volt amperes (VA), watthour, VAR hour, VA hour, total and fundamental IRMS and VRMS, power factor) and the MAX32650 ultralow power ARM cortex-M4 with FPU-based microcontroller with 3 MB flash and 1 MB SRAM. The ADE9430 enables accurate energy monitoring over a wide dynamic range through its superior analog performance and digital signal processing (DSP) core. The ADE9430 simplifies the implementation and certification of energy and power quality monitoring systems by providing tight integration of acquisition and calculation engines. This solution can be used on a 3-phase system or up to three single-phase systems.

The design also features the MAX32650, which is a part of a new breed of low-power microcontrollers built to thrive in the rapidly evolving Internet of Things (IoT) named DARWIN. These MCUs are smart, with the biggest memories in their class and a massively scalable memory architecture. The MCU exposes all the necessary debug and programming features to enable a complete software development experience with the system. It is coupled with 512 Mb RAM and 64 Mb flash external memories to provide flexibility. The system's firmware is based on ADI's open-source no-OS framework and ADI proprietary ADSW-PQ-CLS library.

The solution has an on-board ADuM6424A Quad-Channel Isolator with Integrated DC-to-DC Converter. This DC-DC converter is used to supply all the components on the high voltage side. The ADUM6424A and the ADUM4152, which is a 5 kV, 7-Channel, SPIsolator™ Digital Isolator for SPI (with 1/2 Aux channel directionality), are used to isolate the connection between the ADE9430 and MAX32650.

The board can be supplied from the AC input through an isolated AC/DC converter or from the USB through the LTC3306, a 1.75 A Synchronous Step-Down Regulator. A logic based on several MAX40203, an Ultra-Tiny nanoPower, 1 A Ideal Diodes with Ultra-Low-Voltage Drop, selects based on availability the supply input with priority to the AC input.

The other 1.1 V and 1.8 V voltage rails needed by the MCU are converted from the 3.3 V input by the ADP225, a Dual, 300 mA Adjustable Output, Quick Output Discharge, Low Noise, High PSRR Voltage Regulator.

For high accuracy time keeping, the MAX31343 ±5 ppm, I2C Real-Time Clock with Integrated MEMS Oscillator is used.

The add-on board includes a standalone interface (a 64 x 4 display, 2 LEDs, and 5 buttons), an SD card for long time data logging, several industrial connectivity ports, and exposes an I/O prototyping area for I2C, SPI, GPIO, UART, 3V3, GND. The prototyping area can be also used for GPS / GNSS (e.g., Accurate Synchrophasor Measurement) or for external control signals.

For industrial connectivity, these are the following possibilities:

  • T1L through the ADIN1110, an ultralow power, single port, 10BASE-T1L transceiver design for industrial Ethernet applications
  • RS-485 implemented using the ADM2587E, a 2.5 kV Signal and Power Isolated, ±15 kV ESD Protected, Full/Half Duplex RS-485 Transceiver (500 kbps)
  • Ethernet

APPLICATIONS

  • Energy and power monitoring
  • Standards compliant power quality monitoring
  • Protective devices
  • Smart power distribution units
  • Polyphase energy meters
  • Intelligent buildings

EVAL-EZLINX

ezLINX™ iCoupler®隔离式接口开发环境

特性和优点

  • 即插即用系统评估
  • 轻松评估8个隔离式物理层通信标准
  • 开源硬件
  • 开源软件
  • iCoupler® 和 isoPower®技术
  • 运行uCLinux的ADSP-BF548 Blackfin处理器
  • 电脑示例应用
  • 嵌入式uCLinux示例应用

产品详情

ezLINX™ iCoupler®隔离接口开发环境为开发人员提供了高性价比、即插即用的方法,支持八个物理层评估,同时满足数字隔离通信标准(USB、RS-422、RS-485、RS-232、CAN、SPI、I2C和LVDS)。Blackfin®ADSP-BF548处理器用于运行uCLinux操作系统,可轻松通过开源硬件和软件平台定制。 为设计和评估隔离通信标准的嵌入式设计师和系统架构师极大地缩短了 开发时间。 ezLINX上的接口采用ADI的隔离式收发器,该收发器集成了iCoupler®isoPower®数字隔离器技术

资料

软件

eval board
EVAL-ADM2587E

ADM2587E评估板

特性和优点

  • 2.5 kV rms电源与信号隔离RS-485/RS-422收发器
  • PCB布局根据AN-1349应用笔记针对EN55022辐射进行优化
  • ADM2587E符合EN55022 A类标准(提供认证)
  • 2层印刷电路板(PCB)布局,可将PCB材料成本降至低点
  • 通过螺丝端子板可方便地连接电源和信号
  • 可配置为半双工或全双工模式
  • 工作电压:5 V或3.3 V
  • 通过跳线连接轻松进行配置
  • 用于测量所有信号的测试点

产品详情

ADM2587E电源和信号隔离RS-485收发器提供两个选项,可轻松完成评估;EVAL-ADM2587EEBZ 6层EN55022 B类辐射兼容评估板或EVAL-ADM2587EEBZ 2层EN55022 A类辐射兼容评估板。两个评估板选项均配有20引脚宽体SOIC器件ADM2582E。


EVAL-ADM2587EEBZ评估板设计用于减少采用isoPower®技术的高频开关元件产生的辐射;该技术通过其变压器传输电力。6层评估板根据应用笔记AN-0971:“isoPower器件的辐射控制建议”中的原则进行布局。EVAL-ADM2587EEBZ评估板经过独立测试机构的测试。该评估板通过了IEC 61000-4-5最高2 kV的电涌测试。


EVAL-ADM2587EEBZ设计用于减少采用isoPower®技术的高频开关元件产生的辐射;该技术通过ADM2582E/ADM2587E集成变压器传输电力。2层评估板根据应用笔记AN-1349:“将ADM2582E/ADM2587E RS-485/RS-422收发器辐射降至低点的PCB实施指南”中的原则进行布局。EVAL-ADM2582EEMIZ评估板经测试和认证符合EN55022 A类标准。

资料

AD-PQMON-SL
Power Quality Monitor Development Platform
AD-PQMON-SL Board Photo Angle View AD-PQMON-SL Board Photo Top View AD-PQMON-SL Board Photo Bottom View AD-PQMON-SL Block Diagram
EVAL-EZLINX
ezLINX™ iCoupler®隔离式接口开发环境
EVAL-ADM2587E
ADM2587E评估板
EVAL-ADM2582EEMIZ/EVAL-2587EEMIZ Image

参考电路

Isolated USB to FTDI Isolated RS-232/Isolated RS-485 Circuit
CN0373 参考设计

隔离式USB转隔离式RS-485/隔离式RS-232接口

特性和优点

  • 隔离式USB转隔离式RS-485/RS-232接口
  • 小尺寸
  • 鲁棒的接口


CN0373
隔离式USB转隔离式RS-485/隔离式RS-232接口
Isolated USB to FTDI Isolated RS-232/Isolated RS-485 Circuit

最新评论

近期浏览