添加到信号链设计器

AD7401A:  隔离式Σ-Δ调制器

产品详情

AD7401A是一款二阶Σ-Δ调制器,片上的数字隔离采用ADI公司的iCoupler®技术,能将模拟输入信号转换为高速1位数据流。AD7401A采用5V电源供电,可输入±250 mV的差分信号(满量程±320 mV)。模拟调制器对输入信号连续采样,因而无需外部的采样保持电路。输入信息包含在数据率为10MHz输出流中,通过适当的数字滤波器重构原始信息。串行I/O可采用5V或3V电源供电(VDD2)  。

串行接口采用数字式隔离。通过将高速CMOS工艺和单片空芯变压器技术结合在一起,较之传统光耦合器等其他元件来说,片上隔离能提供更加优异和杰出的工作特性。该芯片内置片上基准源。AD7401A采用16引脚SOIC封装,其工作温度范围为-40°C ~ +125°C。

应用

  • 交流电机控制
  • 分路电流监控
  • 数据采集系统
  • 模数及光隔离器的方案替代
  • 特点和优势

    • 20MHz最大极限时钟速率
    • 二阶调制器
    • 16位无失码
    • 16位时INL典型值为±2LSB
    • 失调漂移:1 μV/°C(典型值)
    • 片内数字隔离器
    • 片内基准电压源
    • 欲了解更多特性,请参考数据手册

    功能框图AD7401A

    文档

    快讯名称 内容类型 文件类型
    AD7401A:隔离式-调制器 (Rev B, 03/2011) (pdf, 737 kB) 产品数据手册 PDF
    AD7401A: Isolated Sigma-Delta Modulator Data Sheet (Rev C, 07/2011) (pdf, 322 kB) 产品数据手册 PDF
    AN-1265: 使用ADSP-CM402F/ADSP-CM403F/ADSP-CM407F/ADSP-CM408F SINC滤波器和AD7401A实现隔离式电机控制反馈  (pdf, 361 kB) 应用笔记 PDF
    AN-1265: Isolated Motor Control Feedback Using the ADSP-CM402F/ADSP-CM403F/ADSP-CM407F/ADSP-CM408F SINC Filters and the AD7401A  (pdf, 361 kB) 应用笔记 PDF
    CN0280: Robust Completely Isolated Current Sense Circuit with Isolated Power Supply for Solar Photovoltaic Converters  (pdf, 468 kB) Circuit Note PDF
    Solving Isolation Challenges in Power Conversion Applications
    This webcast will present solutions to isolation challenges in power conversion applications. Among the topics to be discussed are the limitations of traditional methods of isolation (such as utilization of optocouplers and pulse transformers) vs. more efficient and cost effective solutions that utilize digital isolators. If you are currently using optocouplers and pulse transformers, this is a webcast you should attend.
    在线研讨会 WEBCAST
    Inside iCoupler® Technology:ADuM347x PWM Controller and Transformer Driver with Quad-Channel Isolators Design Summary  (pdf, 291 kB)
    By Flow Zhao, Design Engineer
    技术文章 PDF
    NAppkin Note: Lowering the Power of the ADuM524x  (pdf, 223 kB)
    By Mark Cantrell, Senior Applications Engineer
    技术文章 PDF
    数字隔离器产品选型与资源指南  (pdf, 935 kB) 产品选型指南 PDF
    Using the AD7400A Isolated ΣΔ Modulator as an Isolated Amplifier  (pdf, 150 kB) 概况 PDF
    2008 Medical Solution Profile  (pdf, 126 kB)
    High Performance ICs for Medical Imaging, Patient Monitoring, and Instrumentation
    概况 PDF
    How do I learn about new iCoupler products? 常见问题解答 HTML
    Are iCoupler products Pb-free? 常见问题解答 HTML
    Can I replace an optocoupler with an iCoupler product in an existing design? 常见问题解答 HTML
    What are some of the distinguishing features of the iCoupler products? 常见问题解答 HTML
    What communications protocols are supported by iCoupler products? 常见问题解答 HTML
    What are the different types of iCoupler products? 常见问题解答 HTML
    Do iCoupler products have VDE certification for reinforced insulation? 常见问题解答 HTML
    With which regulatory standards do iCoupler products comply? 常见问题解答 HTML
    How much isolation can iCoupler products provide? 常见问题解答 HTML
    What are the benefits of iCoupler technology? 常见问题解答 HTML
    What is iCoupler technology? 常见问题解答 HTML
    What types of technologies have been used to provide isolation? 常见问题解答 HTML
    What are optocouplers? What is optical isolation? 常见问题解答 HTML
    What is capacitive isolation? 常见问题解答 HTML
    What regulatory standards address isolation products? 常见问题解答 HTML
    What is isolation? Why is it needed? 常见问题解答 HTML
    What are common applications that use isolation? 常见问题解答 HTML
    How is isolation specified? 常见问题解答 HTML
    What is isolation rating? 常见问题解答 HTML
    What is the relationship between working voltage and isolation rating? 常见问题解答 HTML
    What is the difference between basic and double (or reinforced) insulation levels? 常见问题解答 HTML
    What are transient immunity and common-mode rejection? 常见问题解答 HTML
    What other parameters are important when considering an isolation device? 常见问题解答 HTML
    RAQs index 非常见问题解答 HTML
    术语表 专业词汇表 HTML

    设计工具,模型,驱动及软件

    快讯名称 内容类型 文件类型
    AD7400/AD7401 IBIS Model  (ibs) IBIS 模型 IBS
    CED1Z FPGA Project for AD7401/01A with Nios driver (Wiki Site) 设备驱动 HTML

    评估套件,原理图符号和PCB封装

    评估板和开发套件查看评估板和套件页面以了解文档和采购信息

    原理图符号和PCB封装— ADI公司提供与当今众多CAD系统兼容的原理图符号和PCB封装(Symbols & Footprints),以便更广泛、更轻松地使用。

    产品推荐及参考设计

    精确设计,严谨验证,即取即用。
    了解更多

    Sample样片申请及购买

    价格,封装及供货状态

    AD7401A 型号选项
    产品型号 封装 引脚 温度范围 包装和数量 报价*(100-499) 报价*1000 pcs RoHS 查看PCN/PDN 查看库存/
    购买/样片
    AD7401AYRWZ 产品状态: 量产 16 ld SOIC - Wide 16 工业 Tube, 47 $ 3.72 $ 3.15 Y  材料信息 查看PCN 订购 样片
    AD7401AYRWZ-RL 产品状态: 量产 16 ld SOIC - Wide 16 工业 Reel, 1000 - $ 3.15 Y  材料信息 查看PCN 订购
    帮助

    这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。

    AD7401A 评估板
    产品型号 描述 报价 RoHS 查看PCN/PDN 查看库存/
    购买/样片
    EVAL-AD7401AEDZ 产品状态: 量产 Evaluation Board $ 59.00 -
    EVAL-CED1Z 产品状态: 量产 Evaluation Board $ 249.00 -

    所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改,恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。

    查看库存和订购

    浏览代理商名单
    沪ICP备09046653号
    产品评价 X
    content here.
    content here.

    产品评价

    关闭