信号源和波形发生器
A high quality signal source is the foundation for high capability instrumentation. To confirm the proper operation of an instrument or device, waveforms are injected into the device under test and analyzed as they progress through the device. Analog Devices has the solution for your next generation design. We offer high performance ADCs, amplifiers, clocks, comparators, DACs, DDS, Isolators, Muxes, Processors and other key components.
应用笔记
- AN-928 : Understanding High Speed DAC Testing and Evaluation
(pdf, 4445 kB)
- AN-927 : Determining if a Spur is Related to the DDS/DAC or to Some Other Source (For Example, Switching Supplies)
(pdf, 170 kB)
- AN-912 : 用平衡电流输出DAC驱动中心抽头变压器
(pdf, 0)
- AN-912 : Driving a Center-Tapped Transformer with a Balanced Current-Output DAC
(pdf, 246 kB)
- AN-873 : Lock Detect on the ADF4xxx Family of PLL Synthesizers
(pdf, 207 kB)
- AN-747 : Timing Synchronization for Multiple AD9786 TxDACs
(pdf, 2389 kB)
- AN-595 : Understanding Pin Compatibility in the TxDAC® Line of High Speed D/A Converters
(pdf, 36 kB)
- AN-535 : Digital Input/Output Subsystems
(pdf, 336 kB)
- AN-327 : DAC ICs: How Many Bits Is Enough?
(pdf, 345 kB)
Digital audio playback DACs are available in a variety of different architectures--each with it's own performance tradeoffs. - AN-325 : 12-Bit Analog I/O Port Uses AD7549 Dual 12-Bit DAC and 8051 Microcomputer
(pdf, 318 kB)
- AN-321 : 3-Phase Sine Wave Generation Using the AD7226 Quad DAC
(pdf, 174 kB)
- AN-314 : 14-Bit DACs Maintain High Performance Over Extended Temperature Range
(pdf, 261 kB)
- AN-237 : Choosing DACs for Direct Digital Synthesis
(pdf, 1156 kB)
Ask the Experts
- Analog Devices, Inc. Application Engineering Department
For technical support and additional information, please contact our experienced applications engineers who are readily available to assist you.
Thank you.
技术文章
- DDS Device Produces Sawtooth Waveform
Ramp or sawtooth waveforms are useful for a broad range of applications, including automatic-test equipment, benchtest equipment, and actuator control. (EDN Design Idea, 7/10/2003) - DDS Device Provides Amplitude Modulation
by Mary McCarthy, Analog Devices, Inc.
(EDN, September 2, 1999) - Digital Waveform Generator Provides Flexible Frequency Tuning for Sensor Measurement
by Colm Slattery, Analog Devices (EDN, 12/17/2004) - Improved DDS Devices Enable Advanced Comm Systems
by Valoree Young, Analog Devices
(Electronic Products, September 2006) - Software Calibration Reduces D/A Converter Offset and Gain Errors
by Ken Kavanagh, Analog Devices, Inc. (Planet Analog, 5/18/2006)