高电压放大器

ADI公司的高速(>50MHz)高压运算放大器采用±12V至±18V电源供电。 这些运算放大器具有高输出电压摆幅,支持宽动态范围和高速工作。 无论是高电压、低输入偏置电流、宽带宽、高压摆率还是低失真,惟有ADI公司能以种类最齐全的业界领先产品为下一代设计建立如此之多的性能标准。 从以下参数搜索表格中选择器件以下载数据手册和申请样片。

产品选型表

HS High Voltage Output

Part#Amps per PackageFeedback Type-3dB Bandwidth at min gain (typ)GBP (typ)Slew Rate (typ)Vsupply span (min)Vsupply span (max)Vos (typ)Iq/Amp (typ)PSRR (typ)CMRR (typ)US Price 1000 to 4999
ADA4899-1Reference Circuit Available 1 Voltage 600 MHz 280 MHz 310 V/µs 4.5 12 35 µV 14.7 mA 93 130 $1.91
ADA4851-2 2 Voltage 130 MHz 70 MHz 375 V/µs 2.7 12 600 µV 3.2 mA 101 105 $0.70
ADA4851-4 4 Voltage 130 MHz 70 MHz 375 V/µs 2.7 12 600 µV 3.2 mA 101 105 $1.10
ADA4851-1Reference Circuit Available 1 Voltage 130 MHz 70 MHz 375 V/µs 2.7 12 600 µV 3.2 mA 101 105 $0.56
AD8045 1 Voltage 1 GHz 400 MHz 1350 V/µs 3.3 12 500 µV 19 mA 68 91 $1.41
AD8099 1 Voltage 500 MHz 3 GHz 1350 V/µs 5 12 100 µV 16 mA 80 105 $2.00
AD8028 2 Voltage 190 MHz 190 MHz 100 V/µs 2.7 12 240 µV 6 mA 110 110 $1.91
AD8027Reference Circuit Available 1 Voltage 190 MHz 190 MHz 100 V/µs 2.7 12 240 µV 6 mA 107 105 $1.20
AD8067 1 Voltage 54 MHz 200 MHz 640 V/µs 5 24 200 µV 7 mA 109 106 $1.89
AD8066Reference Circuit Available 2 Voltage 145 MHz 60 MHz 180 V/µs 5 24 400 µV 7.4 mA 100 100 $2.32
AD8008 2 Current 650 MHz 380 MHz 1 kV/µs 5 12 500 µV 10.2 mA 64 59 $2.22
AD8092 2 Voltage 110 MHz 50 MHz 170 V/µs 3 12 1.8 mV 5.5 mA 80 88 $0.90
AD8091 1 Voltage 110 MHz 50 MHz 170 V/µs 3 12 1.8 mV 5.5 mA 80 88 $0.70
AD8065Reference Circuit Available 1 Voltage 145 MHz 60 MHz 180 V/µs 5 24 400 µV 7.4 mA 100 100 $1.61
AD8038Reference Circuit Available 1 Voltage 350 MHz 80 MHz 425 V/µs 3 12 800 µV 1 mA 71 65 $0.75
AD8039 2 Voltage 350 MHz 80 MHz 425 V/µs 3 12 800 µV 1 mA 71 65 $1.21
AD8021Reference Circuit Available 1 Voltage 490 MHz 1 GHz 150 V/µs 4.5 24 400 µV 7.7 mA 95 98 $1.31
AD8058 2 Voltage 325 MHz 100 MHz 1.15 kV/µs 3 12 1 mV 7.5 mA 59 60 $1.62
AD8057 1 Voltage 325 MHz 100 MHz 1.15 kV/µs 3 12 1 mV 6 mA 59 60 $0.86
AD8054 4 Voltage 150 MHz 80 MHz 190 V/µs 3 12 1.8 mV 3.4 mA 80 86 $2.88
AD8052 2 Voltage 110 MHz 80 MHz 170 V/µs 3 12 1.8 mV 5.5 mA 80 88 $1.62
AD8051 1 Voltage 110 MHz 80 MHz 170 V/µs 3 12 1.8 mV 5.5 mA 80 88 $0.86
AD8056 2 Voltage 300 MHz 120 MHz 1.4 kV/µs 8 12 3 mV 6 mA 72 82 $1.62
AD8055 1 Voltage 300 MHz 120 MHz 1.4 kV/µs 8 12 3 mV 6.5 mA 72 82 $0.86
AD8044 4 Voltage 160 MHz 80 MHz 190 V/µs 3 12 1.4 mV 3.4 mA 80 90 $4.00
AD8042Reference Circuit Available 2 Voltage 170 MHz 100 MHz 225 V/µs 3 12 3 mV 7 mA 80 74 $2.28
AD8041 1 Voltage 170 MHz 160 MHz 170 V/µs 3 12 2 mV 6.5 mA 80 80 $1.95
AD8048 1 Voltage 260 MHz 160 MHz 1 kV/µs 6 12 1 mV 6.6 mA 78 80 $2.30
AD8047 1 Voltage 250 MHz 110 MHz 750 V/µs 6 12 1 mV 6.6 mA 78 80 $2.53
AD8037 1 Voltage 270 MHz 280 MHz 1.5 kV/µs 6 12 2 mV 19.5 mA 66 90 $4.17
AD8036 1 Voltage 240 MHz 110 MHz 1.2 kV/µs 6 12 2 mV 21.5 mA 60 90 $4.76
AD9632 1 Voltage 250 MHz 130 MHz 1.5 kV/µs 6 12 2 mV 17 mA 66 90 $4.58
AD9631 1 Voltage 320 MHz 130 MHz 1.3 kV/µs 6 12 3 mV 18 mA 60 90 $4.77
AD818 1 Voltage 130 MHz 80 MHz 500 V/µs 5 36 500 µV 7.5 mA 90 120 $1.96
AD817 1 Voltage 50 MHz 50 MHz 350 V/µs 5 36 500 µV 7.5 mA 86 120 $1.76
AD829 1 Voltage 120 MHz 300 MHz 230 V/µs 9 36 100 µV 5.3 mA 120 120 $2.78
back to top
沪ICP备09046653号
提供意见反馈 X
content here.
content here.

提供意见反馈

关闭