添加到信号链设计器

AD827:  高速、低功耗、双路运算放大器

产品详情

AD827是ADI公司工业标准运算放大器AD847的双路版本,与AD847一样,它具有高速、低功耗和低成本特性。采用±5 V电源供电时,AD827可实现300 V/µs压摆率和50 MHz单位增益带宽,而功耗仅为100 mW。额定电源电压为±5 V至±15 V。

AD827能够针对500 Ω负载提供3500 V/V的开环增益。它还具有低输入电压噪声(15 nV/√Hz)和低输入失调电压(最大2 mV)特性。共模抑制比最低为80 dB。输入频率高达1 MHz时,电源抑制比能维持在优于20 dB的水平,从而使切换电源造成的噪声馈通降至最小。

AD827同样非常适合要求严苛的视频应用,可驱动同轴电缆,而差分增益误差小于0.04%,643 mV峰峰值驱动75 Ω反转端接电缆时差分相位误差为0.19°。

AD827也适用于快速建立时间(达到0.1%精度为120 ns)特别重要的多通道、高速数据转换系统。在这种应用中,AD827用作8位至10位模数转换器的输入缓冲器,或用作高速数模转换器的输出放大器。

特点和优势

  • 高速
    单位增益稳定工作带宽:50 MHz
    压摆率:300 V/µs
    建立时间:120 ns
    驱动无限大容性负载
  • 出色的视频性能
    差分增益误差:0.04% (4.4 MHz)
    差分相位误差:0.19° (4.4 MHz)
  • 良好的直流性能
    输入失调电压:最大2 mV
    输入失调电压漂移:15 mV/°C
    依据EIA-481A标准提供卷带和卷盘形式
  • 低功耗
    内部两个放大器的总电源电流仅10 mA(±5 V至±15 V电源)

AD827 引脚配置框图

文档

快讯名称 内容类型 文件类型
AD827: High Speed, Low Power Dual Op Amp Data Sheet (Rev C, 08/2002) (pdf, 222 kB) 产品数据手册 PDF
AD827: Military Data Sheet  (Rev C, 09/2001) (pdf) 产品数据手册 PDF
AN-581: 单电源应用中的偏置和去耦运算放大器  (pdf, 0) 应用笔记 PDF
AN-581: Biasing and Decoupling Op Amps in Single Supply Applications  (pdf, 166 kB) 应用笔记 PDF
AN-417: 在低压高速系统中利用快速轨到轨运算放大器减少设计限制  (pdf, 228 kB) 应用笔记 PDF
AN-417: Fast Rail-to-Rail Operational Amplifiers Ease Design Constraints in Low Voltage High Speed Systems  (pdf, 228 kB)
Movement towards lower power supply voltages is driven by the demand that systems consume less and less power coupled with the desire to reduce the number of power supply voltages in the system. The following applications are discussed: Single-Ended and Differential Input ADC Input Circuits, Video Line Driver, Active Filter, HDSL Transceiver, and Transformer Drive Circuits.
应用笔记 PDF
AN-402: 以输入箝位放大器取代输出箝位运算放大器  (pdf, 294 kB)
目前,多数箝位放大器都依赖于一种称为输出箝位放大器(OCA)的输出箝位架构。一种被称为输入箝位放大器(ICA)的新型架构可提供更高的箝位精度和更低的失真。
应用笔记 PDF
AN-402: Replacing Output Clamping Op Amps with Input Clamping Amps  (pdf, 55 kB)
So far most clamping amplifiers have relied upon an output clamping architecture and are called output clamp amps (OCAs). A new architecture called an input clamp amp (ICA) offers superior clamping accuracy and lower distortion.
应用笔记 PDF
MT-060: Choosing Between Voltage Feedback and Current Feedback Op Amps  (pdf, 62 kB) 技术指南 PDF
MT-058: 反馈电容对VFB和CFB运算放大器的影响  (pdf, 320 kB) 技术指南 PDF
MT-056: 高速电压反馈运算放大器  (pdf, 109 kB) 技术指南 PDF
MT-053:运算放大器失真:HD、THD、THD + N、IMD、SFDR、MTPR  (pdf, 455 kB) 技术指南 PDF
MT-052:运算放大器噪声指数:不要被误导  (pdf, 199 kB) 技术指南 PDF
MT-050: 二阶系统的运算放大器总输出噪声计算  (pdf, 38 kB) 技术指南 PDF
MT-049:单极点系统的运算放大器总输出噪声计算  (pdf, 40 kB) 技术指南 PDF
MT-048:运算放大器噪声关系:1/f噪声、均方根(RMS)噪声与等效噪声带宽  (pdf, 81 kB) 技术指南 PDF
MT-047:运算放大器噪声  (pdf, 72 kB) 技术指南 PDF
MT-032: Ideal Voltage Feedback (VFB) Op Amp  (pdf, 65 kB) 技术指南 PDF
A Stress-Free Method for Choosing High-Speed Op Amps
A decision-tree approach to making the critical decision about high-speed op amp selection, including a look at some helpful tools.
在线研讨会 WEBCAST
Ask The Applications Engineer-25
Op Amps Driving Capacitive Loads

(Analog Dialogue, Vol. 31, No. 2, 1997)
《模拟对话》杂志 HTML
ADI Warns Against Misuse of COTS Integrated Circuits  (pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions
推荐读物 PDF
Space Qualified Parts List  (pdf, 93 kB)
This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace.
航天信息 PDF
High Speed Amplifiers Selection Table  (pdf, 77 kB) 产品选型指南 PDF
RAQs index 非常见问题解答 HTML
术语表 专业词汇表 HTML

设计工具,模型,驱动及软件

快讯名称 内容类型 文件类型
dBm/dBu/dBv Calculator
This calculator converts between standard units of power measurement and signal strength.
工具与转换 HTML
Power Dissipation vs Die Temp
This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.
工具与转换 HTML
ADIsimOpAmp™
这款工具可帮助用户选择、评估电压反馈型运算放大器以及排除故障。它使用典型数据模拟所选放大器的行为。借助这款工具,用户可以选择放大器,配置电路,施加信号,以及评估性能。它可用于检查放大器在给定电路中的特性,例如带宽、压摆率、输入/输出范围、增益误差、负载电流、稳定性问题和直流误差。
ADIsim Design/Simulation Tools HTML
运放稳定性
演示运放缓冲器的稳定性影响的小应用程序。
Design Calculators HTML
AD827 SPICE Macro Model SPICE 模型 HTML

评估套件,原理图符号和PCB封装

原理图符号和PCB封装— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Sample样片申请及购买

价格,封装及供货状态

AD827 型号选项
产品型号 封装 引脚 温度范围 包装和数量 报价*(100-499) 报价*1000 pcs RoHS 查看PCN/PDN 查看库存/
购买/样片
5962-9211701M2A 产品状态: 量产 LCC:CER LEADLESS CHIP CARR 20 军用 Tube, 54 $ 80.58 $ 76.62 N  材料信息 查看PCN 订购
5962-9211701MPA 产品状态: 量产 8 ld CerDIP 8 军用 Tube, 48 $ 35.47 $ 31.92 N  材料信息 查看PCN 订购
AD827AQ 产品状态: 量产 8 ld CerDIP 8 工业 Tube, 48 $ 9.36 $ 8.46 N  材料信息 查看PCN 订购
AD827JCHIPS 产品状态: 量产 CHIPS OR DIE 0 商业 Tray, 140 $ 0.00 $ 0.00 Y  材料信息 通知我 联络ADI
AD827JN 产品状态: 量产 8 ld PDIP 8 商业 Tube, 50 $ 7.15 $ 6.46 N  材料信息 查看PCN 订购
AD827JNZ 产品状态: 量产 8 ld PDIP 8 商业 Tube, 50 $ 6.52 $ 5.89 Y  材料信息 查看PCN 订购
AD827JR-16 产品状态: 量产 16 ld SOIC - Wide 16 商业 Tube, 47 $ 7.15 $ 6.46 N  材料信息 查看PCN 订购
AD827JRZ-16 产品状态: 量产 16 ld SOIC - Wide 16 商业 Tube, 47 $ 6.52 $ 5.89 Y  材料信息 查看PCN 订购
AD827JRZ-16-REEL 产品状态: 量产 16 ld SOIC - Wide 16 商业 Reel, 1000 - $ 5.89 Y  材料信息 查看PCN 订购
AD827JRZ-16-REEL7 产品状态: 量产 16 ld SOIC - Wide 16 商业 Reel, 250 - $ 5.89 Y  材料信息 查看PCN 订购
AD827SCHIPS 产品状态: 量产 CHIPS OR DIE 0 军用 Tray, 140 $ 0.00 $ 0.00 Y  材料信息 通知我 联络ADI
AD827SE/883B 产品状态: 量产 LCC:CER LEADLESS CHIP CARR 20 军用 Tube, 54 $ 88.62 $ 80.12 N  材料信息 查看PCN 订购
AD827SQ 产品状态: 量产 8 ld CerDIP 8 军用 Tube, 48 $ 26.01 $ 23.51 N  材料信息 查看PCN 订购
AD827SQ/883B 产品状态: 量产 8 ld CerDIP 8 军用 Tube, 48 $ 39.02 $ 35.28 N  材料信息 查看PCN 订购