| 快讯名称 | 内容类型 | 文件类型 |
|---|---|---|
| AD8013: Single Supply, Low Power, Triple Video Amplifier Data Sheet (Rev A, 10/1995) (pdf, 319 kB) | 产品数据手册 | |
| AN-692: 通用精密运算放大器评估板 (pdf, 541 kB) | 应用笔记 | |
| AN-692: Universal Precision Op Amp Evaluation Board (pdf, 621 kB) | 应用笔记 | |
|
AN-280: Mixed Signal Circuit Technologies
(pdf, 2101 kB)
Considers problems which arise when reality (& Murphy) intervene in a design which otherwise seems satisfactory in terms of theory and modeling. |
应用笔记 | |
| MT-059: 补偿输入电容对电流电压转换器所用电压反馈和电流反馈型运算放大器的影响 (pdf, 69 kB) | 技术指南 | |
| MT-051:电流反馈运算放大器噪声考虑因素 (pdf, 157 kB) | 技术指南 | |
| MT-034:电流反馈(CFB)运算放大器 (pdf, 130 kB) | 技术指南 | |
|
A Stress-Free Method for Choosing High-Speed Op Amps
A decision-tree approach to making the critical decision about high-speed op amp selection, including a look at some helpful tools. |
在线研讨会 | WEBCAST |
| UG-114:14引脚SOIC封装的三通道高速运算放大器通用评估板 (pdf, 335 kB) | 用户指导 | |
|
Ask The Applications Engineer-25 Op Amps Driving Capacitive Loads (Analog Dialogue, Vol. 31, No. 2, 1997) |
《模拟对话》杂志 | HTML |
| Low-Cost Video Multiplexing Using High-Speed Amplifiers | 《模拟对话》杂志 | HTML |
Current Feedback Amplifiers
|
《模拟对话》杂志 | HTML |
|
Two-Stage Current-Feedback Amplifier
(Analog Dialogue, Vol. 29, No. 2, 1995) |
《模拟对话》杂志 | HTML |
| High Speed Amplifiers Selection Table (pdf, 77 kB) | 产品选型指南 | |
|
Advantiv™ Advanced Television Solutions
(pdf, 549 kB)
Enhancing the HD system design and consumer experience, Analog Devices offers its Advantiv portfolio of video and audio integrated circuit solutions, specifically developed and optimized for advanced television applications. |
概况 | |
| RAQs index | 非常见问题解答 | HTML |
| 术语表 | 专业词汇表 | HTML |
原理图符号和PCB封装— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
样片申请及购买这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。