Analog Devices, Inc.(简称ADI)为设备设计提供离散速率、多种速率和连续可调的时钟和数据恢复(CDR)集成电路,包括地铁、长距离传输、密集波分复用(DWDM)和光空间通信(FSO)应用。ADI公司的CDR能够轻松集成协议未知的应用,并自动锁定速率在12.3 Mbps~2.7 Gbps的输入数据流,无需参考时钟,同时通过I2C®串行接口报告获得的数据速率。
正在加载选型表数据,请稍候...
|
Part#
Results: 17
| Voltage Supply (V) | Data Rate (Gb/s) | Input Sensitivity (mVp-p) | Jitter Tolerance (Ulpp) | Jitter Transfer | Jitter Gen (mUI rms) | Rate | Reference Clk | Package | Price* (1000-4999) | |
|---|---|---|---|---|---|---|---|---|---|---|---|
| Sort | |||||||||||
|
| |||||||||||
| AD800 | -5.5 | 156 | 80 | .9 UI @ 65 kHz | - | - | - | - | 20-Lead SOIC |
$ |
|
| AD807 | +5 | 0.155 | 2 | 1.0 @ 65 kHz | 92 kHz | 5 | Single | - | 16-Lead SOIC |
$ |
|
| AD808 | +5 | 0.622 | 4 | 0.6 @ 250 kHz | 333 kHz | 7 | Single | - | 16-Lead SOIC |
$ |
|
| ADN2804 | +3.3 | 0.622 | 3 | 1.0 @ 250 kHz | 71 kHz @ OC12 | 1 | Single | Optional | 5x5 mm LFCSP |
$ |
|
| ADN2805 | +3.3 | 1.25 | 200 | - | - | - | Single | - | 5x5 mm LFCSP |
$ |
|
| ADN2806 | +3.3 | 0.622 | 200 | 1.0 @ 250 kHz | 71 kHz @ OC12 | 1 | Single | Optional | 5x5 mm LFCSP |
$ |
|
| ADN2807 | +3.3 | 0.622 | 4 | 1.0 @ 250 kHz | 140 kHz @ OC12 | 1 | Multi | X | 7x7 mm LFCSP |
$ |
|
| ADN2811 | +3.3 | 2.7 | 4 | 1.0 @ 1 MHz | 590 kHz @ OC48 | 2 | Single | X | 7x7 mm LFCSP |
$ |
|
| ADN2812 | +3.3 | 2.7 | 6 | 1.0 @ 1 MHz | 490 kHz @ OC48 | 1 | Continuous | Optional | 5x5 mm LFCSP |
$ |
|
| ADN2813 | +3.3 | 1.25 | 6 | 1UI @ 637 kHz | 71 kHz @ OC12 | 1 | Continuous | Optional | 5x5 mm LFCSP |
$ |
|
| ADN2814 | +3.3 | 0.675 | 3.3 | 1.0 @ 250 kHz | 71 kHz @ OC12 | 1 | Continuous | Optional | 5x5 mm LFCSP |
$ |
|
| ADN2815 | +3.3 | 1.25 | 200 | 1.0 @ 250 kHz | 71 kHz @ OC12 | 1 | Continuous | Optional | 5x5 mm LFCSP |
$ |
|
| ADN2816 | +3.3 | 0.675 | 200 | 1.0 @ 250 kHz | 71 kHz @ OC12 | 1 | Continuous | Optional | 5x5 mm LFCSP |
$ |
|
| ADN2817 | +3.3 | 2.7 | 5 | 1.0 @ 1 MHz | 500 kHz @ OC48 | 1 | Continuous | Optional | 5x5 mm LFCSP |
$ |
|
| ADN2818 | +3.3 | 2.7 | 200 | 1.0 @ 1 MHz | 500 kHz @ OC48 | 1 | Continuous | Optional | 5x5 mm LFCSP |
$ |
|
| ADN2819 | +3.3 | 2.7 | 4 | 1.0 @ 1 MHz | 590 kHz @ OC48 | 2 | Multi | X | 7x7 mm LFCSP |
$ |
|
| ADN2855 | +3.3 | 1250 | 100 | 1.0 @ 65 kHz | - | - | Single | X | - | ** | |