content here.
content here.

Blackfin® Blackfin处理器,包含了一种新的16/32 bit,它非常适合会聚能力起关键作用的应用——多格式音频、视频、语言和图像处理;多模式基带和分组处理;控制处理和实时安全性。

新闻

新产品

  • ADSP-BF547- High Performance Convergent Multimedia Blackfin Processor

    The ADSP-BF547 processors were specifically designed to meet the needs of convergent multimedia applications where system performance and cost are essential ingredients. The integration of multimedia, human interface, and connectivity peripherals combined with increased system bandwidth and on-chip memory provides customers a platform to design the most demanding applications. For applications MoreRead more

    ADSP-BF547 Diagram
  • BLACKFIN 2D GRAPHICS LIBRARY (BF2DGL)

    The Blackfin 2D Graphics Library (BF2DGL) is a collection of Graphics primitives to help solve the Graphics rendering problems of Blackfin processor users. These primitives have been optimized to run on the Analog Devices’ Blackfin BF-5xx processor family. The primitives are based on Open GL-ES APIs and they are supported with wrapper example code for OpenGL-ES, GLUT and extended APIs. Demo code MoreRead more

  • BF_H264E_01-

    H.264 BP/MP编码器的这种实现已针对ADI公司ADSP-BF5xx Blackfin处理器进行了充分的优化。它是一个完全符合ISO/IEC14496-10规范的独立软件构件。
    该代码的实现使用了指令和数据高速缓存和存储器DMA,以优化在Blackfin上的视频编码性能。Features

  • ADAPTIVE JITTER BUFFER

    The transportation of real-time data such as voice over asynchronous packet switched networks such as ATM and the internet have gained popularity in the recent years, mostly due to the availability of new low bit-rate codecs. The use of the packet switched network for voice increases bandwidth utilization compared with the traditional connection-oriented approach and can lead to lower call costs. MoreRead more

  • More...

资源与相关信息

Up
Up
Up
Up

有关Blackfin的最新讨论

第三方开发商

Collaborative是ADI公司的嵌入式处理和DSP第三方开发商网络。

The Collaborative由服务于各种应用和市场领域的全球硬件产品、软件产品、算法和设计服务提供商组成。

了解有关"Collaborative第三方开发计划”的更多信息。