AD9773 EVALUATION BOARD (AD9773-EB)

The AD9773 evaluation board allows easy configuration of the various modes, programmable via the SPI port. Software is available for programming the SPI port from Win95®, Win98®, or Windows NT®/2000. The evaluation board also contains an AD8345 quadrature modulator and support circuitry that allows the user to optimally configure the AD9773 in an image reject transmit signal chain.

For complete information, please refer to the data sheet which is available from the AD9773 product page.

沪ICP备09046653号
提供意见反馈 X
content here.
content here.

提供意见反馈

关闭