AD536X, AD537X FAMILY PRODUCT SELECTION GUIDE

Model Output
Channels
Resolution
(bits)
Nominal
Output Span
INL
(LSB)
Interface Package
AD537x Product Family
AD5370BCPZ 40 16 4 x VREF (12V) ±4 SPI 9x9 64-LFCSP
AD5370BSTZ 40 16 4 x VREF (12V) ±4 SPI 10x10 64-LQFP
AD5371BBCZ 40 14 4 x VREF (12V) ±1 SPI/LVDS 10x10 100-CSPBGA
AD5371BSTZ 40 14 4 x VREF (12V) ±1 SPI/LVDS 12x12 80-LQFP
AD5372BCPZ 32 16 4 x VREF (12V) ±4 SPI 9x9 64-LFCSP
AD5372BSTZ 32 16 4 x VREF (12V) ±4 SPI 10x10 64-LQFP
AD5373BCPZ 32 14 4 x VREF (12V) ±1 SPI 9x9 64-LFCSP
AD5373BSTZ 32 14 4 x VREF (12V) ±1 SPI 10x10 64-LQFP
AD536x Product Family
AD5360BCPZ 16 16 4 x VREF (20V) ±4 SPI 8x8 56-LFCSP
AD5360BSTZ 16 16 4 x VREF (20V) ±4 SPI 10x10 52-LQFP
AD5361BCPZ 16 14 4 x VREF (20V) ±1 SPI 8x8 56-LFCSP
AD5361BSTZ 16 14 4 x VREF (20V) ±1 SPI 10x10 52-LQFP
AD5362BCPZ 8 16 4 x VREF (20V) ±4 SPI 8x8 56-LFCSP
AD5362BSTZ 8 16 4 x VREF (20V) ±4 SPI 10x10 52-LQFP
AD5363BCPZ 8 14 4 x VREF (20V) ±1 SPI 8x8 56-LFCSP
AD5363BSTZ 8 14 4 x VREF (20V) ±1 SPI 10x10 52-LQFP
提供意见反馈 X
content here.
content here.

提供意见反馈

关闭