ADVANCED DRIVER ASSISTANCE SYSTEMS (ADAS)

Radar, and Lidar based adaptive cruise control, lane departure warning, blind spot detection and other ADAS systems are exceptionally well covered by ADI's 40 years of experience designing and manufacturing signal processing, sensor signal conditioning, and interface products, many of which are combined in the signal chains needed for high performance ADAS systems.

Representative Products

Special Function

AD8465: Rail-to-Rail, Very Fast, 2.5 V to 5.5 V, Single-Supply LVDS Comparator

ADG612: CMOS ±5 V/5 V/3 V Quad SPST Switches

ADG736: CMOS Low Voltage 2.5 O Dual SPDT Switch

ADF4118: Single, Integer-N, 3.0 GHz PLL

TMP36: Low Cost Voltage Output Temperature Sensor

Amplifiers

AD8602: DigiTrim™ Dual Rail-to-Rail Input and Output Amplifier with Very Low Offset Voltage and Wide Bandwidths

AD8652: 50 MHz, Precision, Low Distortion, Low Noise CMOS Op Amp

AD8691: CMOS Rail-to-Rail Output Operational Amplifier

AD8051: High Speed, Single, Rail-to-Rail Amplifier

AD8056: Dual, 300 MHz Voltage Feedback Amplifier

AD8132: High Speed Differential Amplifier

AD8202: High Common-Mode Voltage, Single-Supply Difference Amplifier

AD8211: High Voltage Current Shunt Monitor

AD8336: Wide Bandwidth, DC-Coupled VGA

AD605: Dual, Low Noise, Single-Supply Variable Gain Amplifier

Converters

AD9288: 8-Bit, 40/80/100 MSPS Dual A/D Converter

AD7356: Differential Input, Dual, Simultaneous Sampling, 5 MSPS, 12-Bit, SAR ADC

AD9742: 12-Bit, 210 MSPS TxDAC® D/A Converter

AD5320: 2.7 V to 5.5 V, 140 µA, Rail-to-Rail Voltage Output 12-Bit DAC

AD5601: 2.7 V to 5.5 V, <100 µA, 8-Bit nanoDAC®, SPI Interface in SC70 Package

AD5623R: Dual 12-Bit nanoDAC® with 5 ppm/°C On-Chip Reference

AD5930: Programmable Frequency Sweep and Output Burst Waveform Generator

DSP

ADSP-BF534: Blackfin Processor with CAN Connectivity for Automotive & Industrial Applications

ADSP-BF531: 400 MHz Low Cost Blackfin Processor

提供意见反馈 X
content here.
content here.

提供意见反馈

关闭