音频编解码器

Analog Devices, Inc.(简称ADI)提供的音频编解码器(CODEC)适合许多不同应用,例如:汽车、家庭影院、消费电子音频设备和个人计算机(PC)。ADI公司的音频编解码器具有扩展的温度范围、高保真音质、AC97接口、低噪声和低失真性能,并且容易与SHARC®和SigmaDSP™等常见DSP实现多通道连接。

Conexant自2008年12月开始销售ADI公司的PC音频编解码器产品系列。关于这些产品的更多信息,包括销售代表信息,请访问Conexant网站

Circuit from the lab 已完成设计、测试,可供立即集成

产品选型表

Audio CODECs

Part#ADC InputsDAC OutputsResolutionADC Sampling Rate (max)THD+N (typ) (dB)ADC SNR (typ)ADC DNR (typ)DAC SNR (typ)DAC DNR (typ)Vsupply Pos (max)Vsupply Pos (min)US Price 1000 to 4999
ADAU1772 4 2 24 192 kHz ADC: -83 102 102 108 107 - - $4.53
ADAU1373 2 4 24 48 kHz DAC: -80 96 96 96 96 1.8 1.8 $3.78
ADAU1961 2 2 24 96 kHz ADC: -90 99 99 101 101 3.3 3.3 $2.93
ADAU1461 2 2 24 96 kHz ADC: -90 99 99 101 99 1.8 1.8 $4.89
ADAU1401A 2 4 24 192 kHz ADC: -83 100 100 104 104 3.3 3.3 $5.68
ADAU1781 2 2 24 96 kHz ADC: -90 100 99 103 103 3.3 1.8 $3.20
ADAU1381 2 2 24 96 kHz ADC: -90 97 96.5 100 100 3.3 1.8 $2.97
ADAU1761Reference Circuit Available 2 2 24 96 kHz ADC: -90 99 101 101 99 3.3 1.8 $3.91
ADAU1361 2 2 24 96 kHz ADC: -90 99 99 101 101 3.3 1.8 $2.74
AD1937 4 8 24 192 kHz ADC: -94 107 107 109 109 5 3.3 $7.63
SSM2604Reference Circuit Available 2 2 24 96 kHz ADC: -83 90 90 100 100 3.3 1.8 $2.07
SSM2603 2 2 24 96 kHz DAC: -80 90 90 100 100 3.3 1.8 $2.56
ADAU1702 2 4 24 192 kHz ADC: -83 100 100 104 104 3.3 3.3 $3.57
ADAU1701Reference Circuit Available 2 4 24 192 kHz ADC: -83 100 100 104 104 3.3 3.3 $4.52
ADAU1328 2 8 24 192 kHz DAC: -80 96 96 96 96 5 3.3 $4.86
AD1939 4 8 - 192 kHz ADC: -96 107 107 - 112 5 3.3 $7.72
AD1938 4 8 24 192 kHz ADC: -94 107 107 108 108 5 3.3 $7.14
ADAV803Reference Circuit Available 2 2 24 192 kHz ADC: -88 102 102 101 101 3.3 3.3 $8.29
ADAV801Reference Circuit Available 2 2 24 192 kHz ADC: -88 102 102 101 101 3.3 3.3 $6.74
AD1835A 2 8 24 96 kHz ADC: -95 105 105 108 108 5 5 $9.15
AD74111 1 1 24 48 kHz ADC: -67 77 85 89 93 2.5 2.5 $2.69
AD73322L 2 2 16 64 kHz ADC: -84 78 - 78 - - - $4.86
AD73311L 1 1 16 64 kHz ADC: -83 76 - 77 - - - $2.69
AD73322 2 2 16 64 kHz ADC: -84 78 - 77 - - - -
AD73311 1 1 16 64 kHz ADC: -83 75 - 70 - - - $4.17
back to top
沪ICP备09046653号
提供意见反馈 X
content here.
content here.

提供意见反馈

关闭