添加到信号链设计器

ADF4106:  PLL频率合成器

产品详情

ADF4106频率合成器在无线接收机和发射机的上变频和下变频部分中,可用来实现本振。它由低噪声数字鉴频鉴相器(PFD)、精密电荷泵、可编程参考分频器、可编程A和B计数器以及双模预分频器(P/P+1)组成。A(6位)、B(13位)计数器与双模预分频器(P/P+1)配合,可实现N分频器(N = BP + A)。此外,14位参考分频器(R分频器)允许PFD输入端的REFIN频率为可选值。如果频率合成器与一个外部环路滤波器和电压控制振荡器(VCO)一起使用,则可以实现完整的锁相环(PLL)。其带宽极高,因此许多高频系统可以省去倍频器,从而简化系统架构并降低成本。

ADF4106-EP支持防务和航空航天应用(AQEC标准)。

应用

  • 宽带无线接入
  • 卫星系统
  • 仪器仪表
  • 无线局域网(LAN)
  • 无线电通讯基站

特点和优势

  • 6.0 GHz带宽
  • 2.7 V至3.3 V电源供电
  • 独立的电荷泵电源(VP)可在3 V系统中提供扩展的调谐电压
  • 可编程双模预分频器:8/9、16/17、32/33、64/65
  • 可编程电荷泵电流
  • 可编程反冲防回差脉冲宽度
  • 三线式串行接口
  • 模拟和数字锁定检测
  • 硬件和软件关断模式

ADF4106-EP支持防务和航空航天应用(AQEC标准)。

  • 下载ADF4106-EP 数据手册(pdf)
  • 军用温度范围(−55°C至+125°C)
  • 受控制造基线
  • 唯一封装/测试厂
  • 唯一制造厂
  • 增强型产品变更通知
  • 认证数据可应要求提供
  • V62/11606 DSCC图纸号

ADF4106功能框图

Additional Qualifications

ADF4106SCPZ-EP is qualified for EP (Enhanced Product).

文档

快讯名称 内容类型 文件类型
ADF4106: PLL Frequency Synthesizer Data Sheet (Rev E, 11/2012) (pdf, 370 kB) 产品数据手册 PDF
AN-873: ADF4xxx系列PLL频率合成器的锁定检测  (pdf, 0) 应用笔记 PDF
AN-873: Lock Detect on the ADF4xxx Family of PLL Synthesizers  (pdf, 207 kB) 应用笔记 PDF
AN-808: Multicarrier CDMA2000 Feasibility  (pdf, 1535 kB)
The goal of this application note is to determine the feasibility of implementing a multicarrier CDMA2000 transceiver and what the major subsystem performances must be.
应用笔记 PDF
AN-808: Multicarrier CDMA2000 Feasibility  (pdf, 1535 kB)
The goal of this application note is to determine the feasibility of implementing a multicarrier CDMA2000 transceiver and what the major subsystem performances must be.
应用笔记 PDF
AN-807: 多载波WCDMA的可行性  (pdf, 969 kB) 应用笔记 PDF
AN-807: Multicarrier WCDMA Feasibility  (pdf, 969 kB) 应用笔记 PDF
AN-30: 应用工程师答问—30  (pdf, 509 kB) 应用笔记 PDF
AN-30: Ask the Applications Engineer - PLL Synthesizers  (pdf, 184 kB) 应用笔记 PDF
Fundamentals of Frequency Synthesis, Part 2: Direct Digital Synthesis (DDS)
This month we conclude our two-part series on frequency synthesis, with an introduction to Direct Digital Synthesis. We will give a basic review of how a direct digital synthesis system works, touching on the inner workings of the DDS engine at a relatively high level. We will also discuss the tradeoffs between PLL and DDS technology as a base choice for frequency synthesis needs.
在线研讨会 WEBCAST
UG-476:PLL软件安装指南  (pdf, 520 kB) 用户指导 PDF
UG-161:PLL频率合成器评估板  (pdf, 238 kB) 用户指导 PDF
UG-159:针对PLL频率合成器的LMDS评估板  (pdf, 231 kB) 用户指导 PDF
利用直接数字频率合成(DDS)在测试、测量和通信中控制波形
(模拟对话,第39卷,2005年8月)
《模拟对话》杂志 HTML
Design a Direct 6-GHz Local Oscillator with a New, Wideband, Integer-N, PLL Synthesizer
(Analog Dialogue, Vol. 35, No. 6, November-December, 2001)
《模拟对话》杂志 HTML
Ask the Applications Engineer—30: PLL SYNTHESIZERS
(Analog Dialogue, Vol. 36, No. 3, May-July, 2002)
《模拟对话》杂志 HTML
Phase-locked loops for high-frequency receivers and transmitters 《模拟对话》杂志 HTML
Phase Locked Loops for High-Frequency Receivers and Transmitters – Part 3  (pdf, 76 kB) 技术文章 PDF
Phase-Locked Loops for High-Frequency Receivers and Transmitters - Part 2  (pdf, 107 kB) 技术文章 PDF
Phase Locked Loops for High-Frequency Receivers and Transmitters – Part 1  (pdf, 68 kB) 技术文章 PDF
ADI推出新型微波PLL频率合成器 (28 十月 2011) 新闻发布 HTML
RF 手册  (pdf, 988 kB)
RF IC 选型指南(12/2010)
概况 PDF
PLLs/Synthesizers Product Highlight  (pdf, 269 kB) 概况 PDF
PLL Synthesizers/VCOs - Overview  (pdf, 510 kB) 概况 PDF
时钟和定时产品 概况 HTML
ADF4000 Series Integer-N PLL Frequency Synthesizers Product Brief  (pdf, 110 kB) 概况 PDF
ADF4000 Series Integer-N PLL Frequency Synthesizers  (pdf, 110 kB) 概况 PDF
Clock and Timing ICs  (pdf, 4970 kB) 概况 PDF
Why do I see reference spurs? 常见问题解答 HTML
Why is my phase noise shape changing when I change the PLL settings? 常见问题解答 HTML
Why doesn't the PLL make my reference input and the clock outputs line up? 常见问题解答 HTML
How do I optimize my PLL loop for the best phase noise and/or jitter? 常见问题解答 HTML
My loop is not locking. How do I debug this? 常见问题解答 HTML
How long does it take for the PLL to lock? 常见问题解答 HTML
Help! My PLL came unlocked over temperature. 常见问题解答 HTML
How do I choose between active and passive filter in PLL loop? 常见问题解答 HTML
Should I reference the passive filter to ground? or supply? 常见问题解答 HTML
How do the PLLs in the AD951x parts compare to other ADI PLLs? 常见问题解答 HTML
How does the clock clean-up function of the AD951x parts work? 常见问题解答 HTML
Why do I want to run a fast PFD frequency? 常见问题解答 HTML
Is it ok for me to connect the same power supply to both the charge pump and distribution power supply pins? 常见问题解答 HTML
Why can't I use a bandpass filter for my loop filter? 常见问题解答 HTML
Should I tie my loop filter to ground or PLL supply? 常见问题解答 HTML
The loop filter was working great until I changed the divide ratio in PLL. What happened? 常见问题解答 HTML
How do I use a VCO with a supply greater than 5V? 常见问题解答 HTML
What suppliers do you recommend for VCO/VCXOs? 常见问题解答 HTML
Do VCXOs have better phase noise and jitter performance than VCOs? 常见问题解答 HTML
How do I know which VCO will work best with the AD9510? 常见问题解答 HTML
Is there an advantage to running a higher VCO frequency than the output frequency? 常见问题解答 HTML
How do I determine if a VCO is good enough for my purpose? 常见问题解答 HTML
Is there any difference between the nature of an oscillator's phase noise and the phase noise from a clock chip? 常见问题解答 HTML
Do different divide ratios cause variations in jitter? 常见问题解答 HTML
I have a clocking scheme which requires several different division ratios simultaneously. I have a frequency plan, but I'm concerned about crosstalk. How much of a problem is this with your clock distribution chips? 常见问题解答 HTML
Do divide ratios change the propagation delay? 常见问题解答 HTML
I want to use the phase offset feature on the AD9510 dividers to generate two signals 90° out of phase. How accurate is the phase offset? 常见问题解答 HTML
On the AD951x clock ICs, does the phase offset (coarse delay) affect the jitter? 常见问题解答 HTML
Why doesn't the mini-divider support the divide ratio I want? 常见问题解答 HTML
I want to use the variable delay adjust, but the jitter is too high. What can I do? 常见问题解答 HTML
I changed the coarse phase adjust in the evaluation software, but nothing happened. What's going on? 常见问题解答 HTML
What is the difference between the coarse phase adjust and the fine delay adjust? 常见问题解答 HTML
What is the fine delay adjust which is available on certain LVDS/CMOS outputs? 常见问题解答 HTML
Does the fine delay adjust affect the jitter? 常见问题解答 HTML
Why is the fine delay adjust not available on all the outputs? 常见问题解答 HTML
Is there a way to cause Input/Output rising edges to be synchronous (zero delay) with the AD9510/11? 常见问题解答 HTML
Will the AD9510 work without a reference input signal? 常见问题解答 HTML
What are the best clock sources for a distribution-only design? 常见问题解答 HTML
I am not using the CLK1 input on the AD9510. Can I just leave it floating? 常见问题解答 HTML
How good does my input signal need to be? 常见问题解答 HTML
I turned off my reference but the Digital Lock Detect (DLD) still says I'm locked. 常见问题解答 HTML
Can I shift the threshold on clocks for single-ended inputs? 常见问题解答 HTML
The reference input is differential, but my reference is single-ended. Do I need to convert to differential to drive the AD9510? 常见问题解答 HTML
Will differential or single-ended inputs/outputs improve my jitter? 常见问题解答 HTML
Why should I use differential rather than single-ended? 常见问题解答 HTML
How do I feed a single-ended signal into a differential input? 常见问题解答 HTML
Why do you recommend AC coupling, rather than DC coupling, at the clock inputs? 常见问题解答 HTML
Are the ADI clock parts stand-alone clock sources or do I still have to buy a clock source to drive these parts? 常见问题解答 HTML
Which provides better performance - a clock source with sinewave output, or one with differential square wave outputs? 常见问题解答 HTML
On the AD9510, what is the relationship between clock output jitter and CLK1/CLK2 input slew rate? 常见问题解答 HTML
I'm trying to write to the part in single-byte mode, but I can't write anything. What am I doing wrong? 常见问题解答 HTML
Can I use the 951X clocks to drive a mixer (RF LO)? 常见问题解答 HTML
My applications are RF, not for clocking data converters. Can ADI's 951X ICs be used for RF applications? 常见问题解答 HTML
I have an input present at the clock input, but I'm not seeing an output? 常见问题解答 HTML
What happens to the AD9510/11 clock outputs if the Reference Input (REFIN) signal goes away? 常见问题解答 HTML
What clock frequency comes out of the AD9510 outputs when you first apply power to the device? 常见问题解答 HTML
Is it possible to impedance match a clock output if it is heavily loaded? (e.g. CL=100pF) 常见问题解答 HTML
I ran the AD9510 outputs at 1.4 GHz and they seem to work fine. Is there a problem running them at 1.4 GHz? 常见问题解答 HTML
What should I do with unused channels on the AD9510? 常见问题解答 HTML
Can I tri-state the AD9510 outputs? 常见问题解答 HTML
On the AD9510, how can I make sure that the duty cycle of output clocks stays within 40% to 60% duty cycle window? 常见问题解答 HTML
What is the effect of distributing harmonically related clocks (on chip or on board) in terms of jitter? 常见问题解答 HTML
Is there any reason to use a transformer on a differential clock output to obtain a "clean" single-ended clock output? 常见问题解答 HTML
What are some of the advantages/disadvantages of using LVPECL vs. LVDS outputs? 常见问题解答 HTML
Does the AD9510 support 2.5V PECL? 常见问题解答 HTML
How much bandwidth is required to process a PECL or LVDS output? 常见问题解答 HTML
If I use only one of the PECL differential outputs and the unused output is terminated in 50Ω, how will this affect the phase noise or jitter of the single-ended output? 常见问题解答 HTML
If I change the level of PECL output, does it affect the jitter? 常见问题解答 HTML
What is the best way to terminate LVPECL outputs to get lowest jitter? 常见问题解答 HTML
Is it okay to AC-couple PECL or LVDS outputs? 常见问题解答 HTML
What is the fan-out capability of the CMOS, LVDS, and LVPECL outputs? 常见问题解答 HTML
What is the proper termination (value and location) for outputs? 常见问题解答 HTML
Are outputs short-circuit protected? 常见问题解答 HTML
Are the CMOS drivers on the clock devices complementary? 常见问题解答 HTML
Some of the schematics in the AD951x data sheets show an LVPECL termination scheme which is different from the classic termination often seen (50 Ω to Vs - 2V, or the Thevenin equivalent thereof). How does this work, and how did you chose 200 Ω for the resistors? Can I use 100 ohms to improve the slew rate (or jitter)? 常见问题解答 HTML
I have pulled SYNCB low, but I still have output from a channel. Why? 常见问题解答 HTML
Why can I not get the same output amplitude or rise and fall times as stated in your datasheet? 常见问题解答 HTML
The AD9510 datasheet says to use an external pull-up resistor on the FUNCTION pin. Why do I need this and what range of resistors will work? 常见问题解答 HTML
May I use the AD9540 for spread spectrum clocking? 常见问题解答 HTML
Can I get two clock outputs from the AD9540? 常见问题解答 HTML
What's the advantage of a DDS-based clock generator? 常见问题解答 HTML
Why does the AD9540 require special filtering on its analog output. What are the requirements of this filter? 常见问题解答 HTML
I'm working with optical networks - SONET/SDH. Do ADI's clock chips support these applications? 常见问题解答 HTML
On my board, I can't get the same low jitter numbers that are shown in the datasheet. Am I doing something wrong? 常见问题解答 HTML
How do you determine the bandwidth over which phase noise is integrated to obtain jitter? 常见问题解答 HTML
Using the "ADC SNR method", what is the equivalent bandwidth for the jitter specification? 常见问题解答 HTML
How do harmonic spurs in the output spectrum affect jitter (random or deterministic)? 常见问题解答 HTML
When a jitter number is specified without an associated bandwidth, what bandwidth should be assumed? 常见问题解答 HTML
How do you specify jitter? 常见问题解答 HTML
How do I use the clock part for jitter clean-up? 常见问题解答 HTML
If jitter can be calculated from phase noise measurements, is it possible to calculate phase noise from jitter numbers? 常见问题解答 HTML
Does jitter vary with different clock frequencies? How about phase noise? 常见问题解答 HTML
I sure can't measure jitter with femtosecond resolution on my scope! How do you do it? How much confidence do you have in the jitter figures that you are quoting for these parts? 常见问题解答 HTML
Do you guarantee performance shown in ADIsimCLK? 常见问题解答 HTML
Who do I contact for technical support on ADIsimCLK? 常见问题解答 HTML
Should I use the minimum charge pump current settings in order to minimize power? 常见问题解答 HTML
Can I run CMOS outputs at 5V? 常见问题解答 HTML
Can I use different power supply voltages for the PECL output drivers? 常见问题解答 HTML
Is .01 uF sufficient for power supply pin bypass? 常见问题解答 HTML
My application has pretty tight power consumption requirements. I am very interested in the capabilities of the AD9510, but I don't need every feature. Is it possible to turn off the unused features and save power? 常见问题解答 HTML
Why don't you spec psrr and cmrr in the datasheet? 常见问题解答 HTML
How do I get two AD951x (with PLL) to synchronize to the same reference input edge? 常见问题解答 HTML
I really need >10 clock outputs. Can I use multiple chips together and still guarantee that all output clocks are synchronized to REFIN? 常见问题解答 HTML
How do I synchronize multiple clock devices? 常见问题解答 HTML
What happens if I run the part in an ambient environment which exceeds 85°C? 常见问题解答 HTML
How can I determine the die temperature of your device? 常见问题解答 HTML
My circuit board has both an analog GND and a digital GND. How should I connect the AD9510 pins labeled GND? 常见问题解答 HTML
What PCB layout recommendations do you have for the of the exposed paddle on the bottom side of the LFCSP package? 常见问题解答 HTML
What is a PLL Synthesizers and how is it used? 常见问题解答 HTML
RAQs index 非常见问题解答 HTML
术语表 专业词汇表 HTML

设计工具,模型,驱动及软件

快讯名称 内容类型 文件类型
PLL Register Configuration Assistants
These tools will generate the hex code values needed to configure the registers of the AD41xx and ADF42xx PLLs. They will also help determine the the values of the counters needed to obtain a certain output frequency given a reference clock.
Design Calculators HTML
ADIsimRF
ADI公司的ADIsimRF设计工具可以计算RF信号链内的大部分重要参数,包括级联增益、噪声系数、IP3、P1dB和总功耗。
ADIsim Design/Simulation Tools HTML
ADIsimPLL™
ADIsimPLL 可以对ADI公司的最新高性能PLL产品进行快速、可靠的评估。它是目前最全面的PLL频率合成器设计和仿真工具,可实现所有对PLL性能有显著影响的重要非线性效应仿真。ADIsimPLL可以免去设计过程中的至少一项重复劳动,从而加快上市速度。
ADIsim Design/Simulation Tools HTML
ADF4106BRUZ IBIS Model IBIS 模型 HTML
ADF4106BCPZ IBIS Model IBIS 模型 HTML
BeMicro FPGA Project for ADF4106 with Nios driver FPGA HDL HTML
ADF4106 FMC-SDP Interposer & Evaluation Board / Xilinx KC705 Reference Design FPGA HDL HTML
整数N分频软件  (zip, 12155 kB) 评估软件 ZIP

评估套件,原理图符号和PCB封装

评估板和开发套件查看评估板和套件页面以了解文档和采购信息

原理图符号和PCB封装— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

产品推荐及参考设计

推荐配套产品

建议配套产品


推荐ADF4106使用的4分频预分频器

  • 如需低噪声、低功耗、固定RF模块,推荐使用ADF5001
推荐ADF4106使用的PLL有源滤波器
  • 如需超低噪声、轨到轨放大器,推荐使用 OP184
推荐ADF4106使用的线性稳压器
  • 如需超低噪声、低压差、150mA输出,推荐使用ADP150
  • 如需超低噪声、低压差、200mA输出,推荐使用ADP151
推荐电源解决方案
  • 欲选择电压调节器产品,请使用ADIsimPower

这些建议有帮助吗?

Sample样片申请及购买

价格,封装及供货状态

ADF4106 型号选项
产品型号 封装 引脚 温度范围 包装和数量 报价*(100-499) 报价*1000 pcs RoHS 查看PCN/PDN 查看库存/
购买/样片
ADF4106BCPZ 产品状态: 量产 20 ld LFCSP (4x4mm) 20 工业 Tray, 490 $ 2.53 $ 2.16 Y  材料信息 查看PCN 订购 样片
ADF4106BCPZ-R7 产品状态: 量产 20 ld LFCSP (4x4mm) 20 工业 Reel, 1500 $ 0.00 $ 2.16 Y  材料信息 查看PCN 订购
ADF4106BCPZ-RL 产品状态: 量产 20 ld LFCSP (4x4mm) 20 工业 Reel, 5000 $ 0.00 $ 0.00 Y  材料信息 查看PCN 订购
ADF4106BRU 产品状态: 量产 16 ld TSSOP 16 工业 Tube, 96 $ 2.92 $ 2.49 N  材料信息 查看PCN 订购
ADF4106BRU-REEL 产品状态: 量产 16 ld TSSOP 16 工业 Reel, 2500 $ 0.00 $ 2.49 N  材料信息 查看PCN 订购
ADF4106BRU-REEL7 产品状态: 量产 16 ld TSSOP 16 工业 Reel, 1000 $ 0.00 $ 2.49 N  材料信息 查看PCN 订购
ADF4106BRUZ 产品状态: 量产 16 ld TSSOP 16 工业 Tube, 96 $ 2.53 $ 2.16 Y  材料信息 查看PCN 订购 样片
ADF4106BRUZ-R7 产品状态: 量产 16 ld TSSOP 16 工业 Reel, 1000 $ 0.00 $ 2.16 Y  材料信息 查看PCN 订购
ADF4106BRUZ-RL 产品状态: 量产 16 ld TSSOP 16 工业 Reel, 2500 $ 0.00 $ 2.16 Y  材料信息 查看PCN 订购
ADF4106SCPZ-EP 产品状态: 量产 20 ld LFCSP (4x4mm) 20 军用 Tray, 490 $ 6.70 $ 5.70 Y  材料信息 通知我 订购 样片
ADF4106SCPZ-EP-R7 产品状态: 量产 20 ld LFCSP (4x4mm) 20 Reel, 1500 - $ 5.70 Y  材料信息 通知我 订购
ADF4106SRU-EP 产品状态: 量产 16 ld TSSOP 16 Tube, 96 $ 6.70 $ 5.70 N  材料信息 通知我 订购 样片
ADF4106SRU-EP-R7 产品状态: 量产 16 ld TSSOP 16 Reel, 1000 - $ 5.70 N  材料信息 通知我 订购
帮助

这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。

ADF4106 评估板
产品型号 描述 报价 RoHS 查看PCN/PDN 查看库存/
购买/样片
EV-ADF4106SD1Z 产品状态: 量产 Evaluation Board $ 151.80 -
EVAL-SDP-CS1Z 产品状态: 量产 SDP-S Controller Board - Interface to EV-ADF4001SD1Z (also required) $ 49.00 -
EV-ADF411XSD1Z 产品状态: 量产 Evaluation Board $ 121.44 -

所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改,恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。

查看库存和订购

浏览代理商名单
产品评价 X
content here.
content here.

产品评价

关闭