content here.
content here.

AD9517-2:   12路输出时钟发生器,集成2.2 GHz VCO

AD9517-2*提供了多路输出的时钟分配功能,具有亚皮秒抖动性能,并且片上集成PLL和VCO。VCO的调谐范围为2.05 GHz~2.33 GHz。也可以使用高达2.4 GHz的外部VCO/VCXO。

AD9517-2的低抖动和低相位噪声特性能够最大化数据转换器的性能,并且也适应于对相位噪声和抖动有严格要求的其他应用。

> AD9517-2具有四个LVPECL输出(分成两对);四个LVDS输出(分成两对);和八个CMOS输出。LVPECL输出工作于1.6 GHz,LVDS输出工作于800 MHz,CMOS输出工作于250 MHz。

每对输出都有分频器,其允许设定分频比和粗延迟(或相位)。LVPECL输出的分频范围是1~32。LVDS/CMOS输出的分频范围可以高达1024(最大值)。

AD9517-2采用48引脚LFCS ...More

AD9517-2:   12路输出时钟发生器,集成2.2 GHz VCO

Product Description

AD9517-2*提供了多路输出的时钟分配功能,具有亚皮秒抖动性能,并且片上集成PLL和VCO。VCO的调谐范围为2.05 GHz~2.33 GHz。也可以使用高达2.4 GHz的外部VCO/VCXO。

AD9517-2的低抖动和低相位噪声特性能够最大化数据转换器的性能,并且也适应于对相位噪声和抖动有严格要求的其他应用。

> AD9517-2具有四个LVPECL输出(分成两对);四个LVDS输出(分成两对);和八个CMOS输出。LVPECL输出工作于1.6 GHz,LVDS输出工作于800 MHz,CMOS输出工作于250 MHz。

每对输出都有分频器,其允许设定分频比和粗延迟(或相位)。LVPECL输出的分频范围是1~32。LVDS/CMOS输出的分频范围可以高达1024(最大值)。

AD9517-2采用48引脚LFCSP封装,3.3 V单电源电压,外接VCO时需要扩展的电压范围,可通过5.5 V的电荷泵电源(VCP)获得。独立的LVPECL的电源电压为2.375 V~3.6 V。

AD9517-2的工作温度范围是-40°C~+85°C。

*AD9517通常被用来代指其家族的所有型号,但若是使用 AD9517-0,则指的是AD9517家族里的某个特定型号。

应用

  • 低抖动、低相位噪声时钟分配
  • 为高速ADC、DAC、DDS、DDC、DUC、MxFE提供时钟
  • 高性能无线收发器
  • 高性能仪器仪表
  • 宽带基础设施
  • 自动测量设备
  • Eb

    EVALUATION BOARDS & DEVELOPMENT KITS

    Ts

    TOOLS, SOFTWARE & SIMULATION MODELS

    • Primary Clock Function: Clean Up,Distribution,Generation
    • +Supply Voltage (V): 3.3V
    • Max Input Frequency: 2400MHz
    • # of Outputs: 12
    • Max f-out (MHz): 2335MHz
    • I/O Interface: Serial
    • Package: 48-LFCSP
    • Output Logic: CMOS,LVDS,LVPECL
    • Product Description: Multi-Output Clock Generator

    功能框图AD9517-2

    Part# Product Description +Supply Voltage (V) # of Inputs # of Outputs On-Chip VCO or DCO Max f-out (MHz) Output Logic Random Jitter (ps-RMS) Package Price* (1000-4999)
    AD9510 Multi-Output Clock Generator 3.3 1 8 No 1200 CMOS, LVDS, LVPECL 0.225 64-LFCSP $12.09
    AD9511 Multi-Output Clock Generator 3.3 1 5 No 1200 CMOS, LVDS, LVPECL 0.225 48-LFCSP $10.07
    AD9512 Clock Divider 3.3 1 5 No 1200 CMOS, LVDS, LVPECL 0.225 48-LFCSP $9.06
    AD9513 Clock Divider 3.3 1 3 No 800 CMOS, LVDS 0.3 32-LFCSP $6.02
    AD9514 Clock Divider 3.3 1 3 No 1600 CMOS, LVDS, LVPECL 0.225 32-LFCSP $6.02
    AD9515 Clock Divider 3.3 1 2 No 1600 CMOS, LVDS, LVPECL 0.225 32-LFCSP $4.81
    AD9516-0 Multi-Output Clock Generator 3.3 2 14 Yes 2950 CMOS, LVDS, LVPECL 0.4 64-LFCSP $12.65
    AD9516-1 Multi-Output Clock Generator 3.3 2 14 Yes 2650 CMOS, LVDS, LVPECL 0.4 64-LFCSP $12.65
    AD9516-2 Multi-Output Clock Generator 3.3 2 14 Yes 2335 CMOS, LVDS, LVPECL 0.4 64-LFCSP $12.65
    AD9516-3 Multi-Output Clock Generator 3.3 2 14 Yes 2250 CMOS, LVDS, LVPECL 0.4 64-LFCSP $12.65
    AD9516-4 Multi-Output Clock Generator 3.3 2 14 Yes 1800 CMOS, LVDS, LVPECL 0.4 64-LFCSP $12.65
    AD9517-0 Multi-Output Clock Generator 3.3 2 12 Yes 2950 CMOS, LVDS, LVPECL 0.4 48-LFCSP $11.54
    AD9517-1 Multi-Output Clock Generator 3.3 2 12 Yes 2650 CMOS, LVDS, LVPECL 0.4 48-LFCSP $11.54
    AD9517-2 Multi-Output Clock Generator 3.3 2 12 Yes 2335 CMOS, LVDS, LVPECL 0.4 48-LFCSP $11.54
    AD9517-3 Multi-Output Clock Generator 3.3 2 12 Yes 2250 CMOS, LVDS, LVPECL 0.4 48-LFCSP $11.54
    AD9517-4 Multi-Output Clock Generator 3.3 2 12 Yes 1800 CMOS, LVDS, LVPECL 0.4 48-LFCSP $11.54
    AD9518-0 Multi-Output Clock Generator 3.3 2 6 Yes 2950 LVPECL 0.4 48-LFCSP $9.97
    AD9518-1 Multi-Output Clock Generator 3.3 2 6 Yes 2650 LVPECL 0.4 48-LFCSP $9.97
    AD9518-2 Multi-Output Clock Generator 3.3 2 6 Yes 2335 LVPECL 0.4 48-LFCSP $9.97
    AD9518-3 Multi-Output Clock Generator 3.3 2 6 Yes 2250 LVPECL 0.4 48-LFCSP $9.97
    AD9518-4 Multi-Output Clock Generator 3.3 2 6 Yes 1800 LVPECL 0.4 48-LFCSP $9.97
    AD9520-0 Multi-Output Clock Generator 3.3 - - Yes 1600 CMOS, LVDS, LVPECL 0.225 - $12.65
    AD9520-1 Multi-Output Clock Generator 3.3 1 12 Yes 2650 CMOS, LVPECL 0.225 64-LFCSP $12.65
    AD9520-2 Multi-Output Clock Generator 3.3 1 12 Yes 2335 CMOS, LVPECL 0.225 64-LFCSP $12.65
    AD9520-3 Multi-Clock Output Generator 3.3 1 12 Yes 2250 CMOS, LVPECL 0.225 64-LFCSP $12.65
    AD9520-5 Multi-Output Clock Generator 3.3 1 12 No 2400 CMOS, LVDS, LVPECL 0.225 64-LFCSP $11.50
    AD9522-0 Multi-Output Clock Generator 3.3 1 12 Yes 2950 CMOS, LVDS 0.242 64-LFCSP $12.65
    AD9522-1 - 3.3 1 12 Yes 2650 CMOS, LVDS 0.242 64-LFCSP $12.65
    AD9522-2 Multi-Output Clock Generator 3.3 1 12 Yes 2335 CMOS, LVPECL 0.242 64-LFCSP $12.65
    AD9522-3 Multi-Output Clock Generator 3.3 1 12 Yes 2250 CMOS, LVPECL 0.245 64-LFCSP $12.65
    AD9522-4 Multi-Output Clock Generator 3.3 1 12 Yes 1600 CMOS, LVDS 0.242 64-LFCSP $12.65
    AD9522-5 Multi-Output Clcok Generator 3.3 1 12 No 2400 CMOS, LVDS, LVPECL 0.242 64-LFCSP $10.11
    AD9540 Clock Generator Synchronizer 3.3 1 1 No 655 CML, PECL-Compliant 0.7 48-LFCSP $10.07
    AD9549 Clock Generator Synchronizer 3.3 2 2 Yes 750 CMOS, HSTL 0.6 64-LFCSP $12.56
    AD9551 Multiservice Clock Generator 3.3 2 2 Yes 900 CMOS, LVDS, LVPECL 0.1 40-LFCSP $14.75
    ADCLK846 - 1.8 1 6 No 1200 CMOS, LVDS 0.1 24-LFCSP $5.19
    ADCLK854 - 1.8 2 12 No 1200 CMOS, LVPECL 0.1 48-LFCSP $5.95
    ADCLK905 Clock Buffer 3.3 1 1 No 6000 ECL, LVPECL, PECL 0.06 16-LFCSP $5.67
    ADCLK907 Clock Buffer 3.3 2 2 No 6000 ECL, LVPECL, PECL 0.06 16-LFCSP $6.83
    ADCLK925 Clock Buffer 3.3 1 2 No 6000 ECL, LVPECL, PECL 0.06 16-LFCSP $5.95
    ADCLK946 Six LVPECL Outputs, SiGe Clock Fanout Buffer 3.3 1 6 No 4800 LVPECL 0.075 24-LFCSP $6.25
    ADCLK954 - 3.3 2 12 - 4800 LVPECL 0.075 40-LFCSP $6.95

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    价格、封装以及购买

    Help

    产品型号
    产品型号是指能够购买或者索取样片的某类产品的具体型号。

    产品状态
    产品状态指该产品当前的生存周期。它指下面四个阶段之一:
    • 预发布:该产品型号尚未投入正式生产,但是可以提供样片。
    • 生产:该产品型号目前已在生产,可以购买和索取样片。
    • 停产前限时购买:该型号已经计划停产,但仍然可以在限定的时间内购买。
    • 停产:该型号产品已经停产,不再提供。本表格中列出的其它型号产品仍可以供货(如果这些型号不处于停产状态)。
    封装说明
    这种集成电路(IC)的封装说明,例如:DIP,SOIC和BGA封装。评估板是一块用来演示器件性能的试验板,该器件也包含在该评估板上。

    欲详细了解封装图和化学成份请访问:  封装网页

    引脚数
    引脚数是指该器件的引脚、球状焊点或焊盘的数量。产品技术资料中提供引脚排列图和引脚功能描述。

    温度范围
    这是指该器件允许的工作温度范围。以下为所规定的三种温度范围:
    • 民用温度范围:0 ºC~+70 ºC
    • 军用温度范围:-55ºC ~+125ºC
    • 工业用温度范围:不同型号的产品的温度范围可能不同。欲了解更多信息,请查阅产品技术资料。
    • 汽车工作温度范围:-40 ℃~ +125 ℃
    报价
    这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    无铅封装产品
    ADI公司由于对应用环境的考虑,提供许多无铅(Pb)封装产品。欲获知更多关于无铅封装产品的信息,请访问我们的 Pb 无铅(Pb)封装产品网页。

    View PCN
    这是有关这款型号的产品变更通知(PCN)列表。点击链接以查看PCN详情。如需了解ADI PCN过程的更多信息,请访问我们的 PCN政策声明页面。

    *这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。
    **样片供货情况可能好于生产供货,请将样片放入购物车,以查看样片供货情况。