新产品
-
ADCLK950- Two Selectable Inputs, 10 LVPECL Outputs, SiGe Clock Fanout Buffer
The ADCLK950 is an ultrafast clock fanout buffer fabricated on the Analog Devices, Inc., proprietary XFCB3 silicon german-ium (SiGe) bipolar process. This device is designed for high speed applications requiring low jitter. The device has two selectable differential inputs via the IN_SEL control pin. Both inputs are equipped with center tapped, differential, 100 Ω on-chip termination resistors. More
中文产品数据手册 Rev 0, 07/2009 (pdf 873kB)
- 订阅新产品资料