新产品
-
ADN4604- X-STREAM™ 4.25 Gbps, 16 × 16, Digital Crosspoint Switch
The ADN4604 is a 16 × 16 asynchronous, protocol agnostic, digital crosspoint switch, with 16 differential PECL-/CML-compatible inputs and 16 differential CML outputs.
The ADN4604 is optimized for nonreturn-to-zero (NRZ) signaling with data rates of up to 4.25 Gbps per port. Each port offers a fixed level of input equalization and programmable output swing and output More
中文产品数据手册 Rev 0, 10/2009 (pdf 1341kB)
-
AD8155- 6.5 Gbps Dual Buffer Mux/Demux
The AD8155 is an asynchronous, protocol-agnostic, dual-lane 2:1 switch with a total of six differential CML inputs and six differential CML outputs. The signal path supports NRZ signaling with data rates up to 6.5 Gbps per lane. Each lane offers programmable receive equalization, programmable output pre-emphasis, programmable output levels, and loss-of-signal detection.
The nonblocking More
中文产品数据手册 Rev 0, 07/2009 (pdf 1267kB)
- 订阅新产品资料