Analog Devices, Inc.(简称ADI)为设备设计提供离散速率、多种速率和连续可调的时钟和数据恢复(CDR)集成电路,包括地铁、长距离传输、密集波分复用(DWDM)和光空间通信(FSO)应用。ADI公司的CDR能够轻松集成协议未知的应用,并自动锁定速率在12.3 Mbps~2.7 Gbps的输入数据流,无需参考时钟,同时通过I2C®串行接口报告获得的数据速率。
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.