添加到信号链设计器

AD9862:  12/14位混合信号前端(MxFE®)处理器,适合宽带通信应用

产品详情

AD9860/AD9862均为集成式多功能混合信号前端,针对宽带无线应用进行了优化。对于动态性能、功耗、成本和尺寸至关重要的标准或专有固定接入、调制解调器或无线网络应用,这些器件是经济有效的高性能混合信号解决方案。

AD9860/AD9862接收路径内置双通道、高性能、10/12位、64 MSPS模数转换器,并含有输入缓冲、可编程增益放大器和抽取滤波器。发射路径内置双通道高性能12/14位128 MSPS数模转换器、可编程增益放大器、插值滤波器、一个数字式希尔伯特滤波器以及用于复信号或实信号上变频的数字混频器。

应用

  • 宽带无线...MMDS, IEEE 802.16
  • 无线局域网...IEEE 802.11
  • 宽带蜂窝通信...宽带CDMA、3G、4G蜂窝通信
  • 宽带调制解调器...住宅网关、电力线网络
  • 特点和优势

    • 多功能混合信号前端处理器,具有双接收通道和双发射通道
    • 双通道10/12位、64 MSPS采样模数转换器,内置独立基准电压源、输入缓冲、可编程增益放大器(PGA)、抽取滤波器和一个数字希尔伯特滤波器
    • 双通道12/14位、128 MSPS数模转换器,内置数字希尔伯特和插值滤波器、数字I/Q或实信号上变频器、可旁路数字上变频器
    • 内部时钟分配模块含有锁相环和时序产生电路
    • 可编程输出时钟、SPI端口、可编程Σ-Δ输出、辅助DAC输出、辅助ADC输入

    AD9862功能框图

    若要评估所有ADI的高速ADC器件,将需要购买或租借一个数据模式发生器。欲了解更多信息,请点击 此处

    文档

    快讯名称 内容类型 文件类型
    AD9860/AD9862: Mixed Signal Front-End (MxFE) Processor for Broadband Communications Data Sheet (Rev 0, 12/2002) (pdf, 617 kB) 产品数据手册 PDF
    AN-928: 了解高速DAC测速和评估  (pdf, 4445 kB) 应用笔记 PDF
    AN-928: Understanding High Speed DAC Testing and Evaluation  (pdf, 4445 kB) 应用笔记 PDF
    AN-851: 一种WiMax双下变频IF采样接收机设计方案[中文版]  (pdf, 421 kB) 应用笔记 PDF
    AN-851: A WiMax Double Downconversion IF Sampling Receiver Design  (pdf, 262 kB) 应用笔记 PDF
    AN-826: 2.4 GHz WiMAX直接变频发射机[中文版]  (pdf, 617 kB) 应用笔记 PDF
    AN-826: A 2.4 GHz WiMAX Direct Conversion Transmitter  (pdf, 417 kB) 应用笔记 PDF
    EE-236: Real-Time Solutions Using Mixed-Signal Front-End Devices with the Blackfin® Processor  (pdf, 149 kB) 应用笔记 PDF
    EE-162: Interfacing the ADSP-BF535 Blackfin Processor to High-Speed Converters (like those on the AD9860/2) over the External Memory Bus  (pdf, 365 kB) 应用笔记 PDF
    MS-2210: Designing Power Supplies for High Speed ADC  (pdf, 327 kB) 技术文章 PDF
    Mixed-Signal Chip Makes Front-End Design A Snap For 3G Wireless And Beyond  (pdf)
    ... Dual on-chip 12-bit 64-Msample/s ADCs and 14-bit 128-Msample/s DACs are optimized for broadband radio transceivers.
    (Electronic Design, April 29, 2002)
    技术文章 PDF
    Techniques Simplify Wireless Transmission  (pdf)
    ... Approaches That Were Once Thought Too Costly To Implement Now Have New Life, Thanks To The Availability Of Integrated Devices. (Wireless Systems Design, January/February 2003)
    技术文章 PDF
    High Integration Simplifies Signal Processing For CCDs
    ... CMOS ICs Offer Complete Analog Signal Processing For CCD Imaging To Lower Overall Cost, Power Consumption, And Size. (Electronic Design, 2/23/1998)
    技术文章 HTML
    Selecting an Analog Front End for Imaging Applications
    (Analog Dialogue, Vol. 34, No. 6, October, 2000)
    《模拟对话》杂志 HTML
    Interfacing a Blackfin DSP to High-Speed Converters for Wireless Applications
    (Analog Dialogue, Vol. 36, No. 2, March-April, 2002)
    《模拟对话》杂志 HTML
    Selecting an Analog Front End for Imaging Applications
    (Analog Dialogue, Vol. 34, No. 6, October, 2000)
    《模拟对话》杂志 HTML
    AD9860/AD9862 MxFE for Broadband Communications  (pdf, 2108 kB) 概况 PDF
    RAQs index 非常见问题解答 HTML
    术语表 专业词汇表 HTML

    评估套件,原理图符号和PCB封装

    原理图符号和PCB封装— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

    Sample样片申请及购买

    价格,封装及供货状态

    AD9862 型号选项
    产品型号 封装 引脚 温度范围 包装和数量 报价*(100-499) 报价*1000 pcs RoHS 查看PCN/PDN 查看库存/
    购买/样片
    AD9862BSTZ 产品状态: 量产 128 ld LQFP (14x20mm) 128 工业 Tray, 72 $ 35.42 $ 30.11 Y  材料信息 查看PCN 订购
    AD9862BSTZRL 产品状态: 量产 128 ld LQFP (14x20mm) 128 工业 Reel, 1000 - $ 30.11 Y  材料信息 查看PCN 订购