(Analog Devices, Inc.,简称ADI)提供一系列多格式的视频解码器集成电路(IC)用来数字化和转换用于数字显示器上的SDTV,EDTV,HDTV和PC-RGB信号。现已证明ADV718x和ADV74xx系列集成电路(IC)能够成功处理非标准类型的输入信号从而克服全世界电视机(TV)设计中存在的难题。对于专业应用和工业应用,ADI公司的视频解码器IC符合视频传输、再分配、编辑和存储所要求的全部标准。
| Part# | Resolution (Bits) | ADC Speed | Output Resolution (bits) | # Input Channels | Power Dissipation (mW) | Input Color Formats | Input Signal Types | Data Output Formats | Package | |
|---|---|---|---|---|---|---|---|---|---|---|
| ADV7182 | 10bit | 172MHz | 8bit | 4 | 220mW | NTSC | Composite | - | - | |
| ADV7181C | ✓ | 10bit | 110MHz | - | 6 | - | NTSC | RGB | 12-bit RGB DDR | 64-Lead LFCSP, 64-Lead LQFP |
| ADV7441A | ✓ | 10bit | - | - | - | - | - | - | - | - |
| ADV7802 | 12bit | - | 12bit | 12 | - | NTSC | RGB | 24-bit YCbCr/RGB 4:4:4 | - | |
| ADV7800 | - | - | 10bit | 12 | - | NTSC | RGB | 24-bit YCbCr/RGB 4:4:4 | - | |
| ADV7180Reference Circuit Available | 10bit | 86MHz | 8bit | 6 | 250mW | NTSC | Composite | 8 & 16-bit YCbCr 4:2:2 | 40-Lead LFCSP, 64-Lead LQFP | |
| ADV7184 | 10bit | 54MHz | 8bit | 12 | 550mW | NTSC | Composite | 8 & 16-bit YCbCr 4:2:2 | 80-Lead LQFP | |
| ADV7188 | 12bit | 54MHz | 10bit | 12 | 550mW | NTSC | Composite | 8 & 16-bit YCbCr 4:2:2 | 80-Lead LQFP | |
| ADV7401 | 10bit | 140MHz | 8bit | 12 | 550mW | NTSC | Composite | 12-bit RGB DDR | 100-Lead LQFP | |
| ADV7403 | 12bit | 140MHz | 10bit | 12 | 550mW | NTSC | Composite | 10 & 20-bit YCbCr 4:2:2 | 100-Lead LQFP |
ADV7182能够自动检测与全球NTSC、PAL和SECAM标准兼容的标准模拟基带视频信号,并将其转换为4:2:2分量视频数据流。该视频数据流与8位ITU-R BT.656接口标准兼容。
外部HS、VS和FIELD信号可为LCD控制器和其它视频ASIC提供时序基准。针对具有真8位数据分辨率的消费电子应用,精确的10位模数转换可以提供专业品质的视频性能。模拟视频输入接受单端、伪差分和全差分复合视频信号以及S-视频和YPbPr视频信号,支持较宽范围的消费和汽车视频源。
ADV7182与外部电阻分压器搭配,可提供4 V的共模输入范围,可消除视频线上的大信号、共模瞬变。该器件无需外部放大器电路,即可实现高达80 dB的共模抑制(CMR)性能。
自动增益控制(AGC)和箝位复位电路使ADV7182模拟视频输入引脚处的输入视频信号峰峰值范围可达到1.0 V
更多