添加到信号链设计器

ADA4800:  Low Power, High Speed CCD Buffer Amplifier

产品详情

产品状态:推荐用于新设计

The ADA4800 is a voltage buffer amplifier integrated with an active load. The buffer is a low power, high speed, low noise, high slew rate, fast settling, fixed gain of 1 monolithic amplifier for charge-coupled device (CCD) applications. For CCD applications, the active load current source (IAL) can load the open source CCD sensor outputs and the buffer can drive the AFE load. The active current load can also be switched off, to use the ADA4800 as just a unity gain buffer. The buffer consumes only 20 mW of static power. In applications where power savings is critical, the ADA4800 features a power save mode (see the Power Save Mode section), which further reduces the total current consumption. The bandwidth of the ADA4800 buffer is also fully adjustable through the IDRV pin.

The buffer of the ADA4800 employs a push-pull output stage architecture, providing drive current and maximum slew capability for both rising and falling signal transitions. At a 5 mA quiescent current setting, it provides 400 MHz, −3 dB bandwidth, which makes this buffer well suited for CCD sensors from machine vision to digital still camera applications.

The ADA4800 is ideal for driving the input of the Analog Devices, Inc., 12-bit and 14-bit high resolution analog front ends (AFE) such as the AD9928, AD9990, AD9920A, AD9923A, and AD997x family.

The versatility of the ADA4800 allows for seamless interfacing with many CCD sensors from various manufacturers.

The ADA4800 is designed to operate at supply voltages as low as 4 V and up to 17 V. It is available in a 1.6 mm × 1.6 mm × 0.55 mm, 6-lead LFCSP package and is rated to operate over the industrial temperature range of −40°C to +85°C.

Applications

  • CCD image sensor output buffer
  • Digital still cameras
  • Camcorders

特点和优势

  • Integrated active load and gain of 1 buffer
  • Very low buffer power consumption
    As low as 20 mW on chip
  • Power save feature to reduce active load current by GPO control
  • Fast settling time to 1%, 2 V step: 5 ns
  • High buffer speed
    400 MHz, −3 dB bandwidth
    415 V/μs slew rate
  • Adjustable buffer bandwidth
  • Push-pull output stage
  • Adjustable active load current
  • Small package: 1.6 mm × 1.6 mm × 0.55 mm

Functional Block Diagram for ADA4800

文档

快讯名称 内容类型 文件类型
ADA4800:低功耗、高速CCD缓冲放大器 数据手册 (Rev A, 07/2010) (pdf, 1947 kB) 产品数据手册 PDF
ADA4800: Low-Power High Speed CCD Buffer Amplifier Preliminary Data Sheet (Rev A, 07/2010) (pdf, 695 kB) 产品数据手册 PDF
A Stress-Free Method for Choosing High-Speed Op Amps
A decision-tree approach to making the critical decision about high-speed op amp selection, including a look at some helpful tools.
在线研讨会 WEBCAST
RAQs index 非常见问题解答 HTML
术语表 专业词汇表 HTML

评估套件,原理图符号和PCB封装

原理图符号和PCB封装— ADI公司提供与当今众多CAD系统兼容的原理图符号和PCB封装(Symbols & Footprints),以便更广泛、更轻松地使用。

Sample样片申请及购买

价格,封装及供货状态

ADA4800 型号选项