AD8128: CAT-5 Receiver with Adjustable Line Equalization |
The AD8128 is a high speed, differential receiver/equalizer that compensates for the transmission losses of unshielded twisted pair (UTP) CAT-5 cables. Various frequency dependent gain stages are summed together to best approximate the inverse frequency response of CAT-5/CAT-5e cable. An equalized bandwidth of 120 MHz can be achieved for 100 meters of cable.
Low integrated output noise ...More
The AD8128 is a high speed, differential receiver/equalizer that compensates for the transmission losses of unshielded twisted pair (UTP) CAT-5 cables. Various frequency dependent gain stages are summed together to best approximate the inverse frequency response of CAT-5/CAT-5e cable. An equalized bandwidth of 120 MHz can be achieved for 100 meters of cable.
Low integrated output noise and offset voltage adjust make the AD8128 an excellent choice for dc-coupled wideband RGB-over-CAT-5 applications. For systems where the UTP cable is longer than 100 meters, two AD8128s can be cascaded to compensate for losses up to 200 meters of CAT-5/CAT-5e.
The AD8128 can be used as a stand-alone receiver/equalizer or in conjunction with the AD8143, triple differential receiver, to provide a complete low cost solution for receiving RGB over UTP cable in such applications as KVM.
The AD8128 is available in a 3 mm x 3 mm 8-lead LFCSP and is rated to operate over the extended temperature range of -40°C to + 85°C.
| Part# | -3 dB BW (MHz) | Slew Rate (V/us) | 0.1 dB Flatness (MHz) | Minimum Gain (Acl) | Pos Supply | Supply Current | Features | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|
| AD8123 | 120 | - | - | - | +4.5V to +5.5V | 132mA | Up to 300 m of Cat-5 | 40-Lead LFCSP | $7.88 |
| AD8128 | 120 | 2700 | 70 | - | +4.5V to +5.5V | 24mA | Up to 100m of CAT-5 | 8-Lead LFCSP | $2.62 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
| 产品型号 | 产品状态 | 封装 | 引脚 | 温度范围 | 报价* (100-499) |
报价* (1000 pcs.) |
生产供货情况** | 符合ROHS规定 | 查看PCN | 样片车 | 购物车 |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AD8128ACPZ-R2 | 量产 | 8 ld LFCSP (3x3mm) | 8 | 工业 | $ 3.09 | $ 2.62 | - | Y 材料声明 | - | 联络ADI | 添加到购物车 |
| AD8128ACPZ-R7 | 量产 | 8 ld LFCSP (3x3mm) | 8 | 工业 | - | $ 2.62 | 01/08/2010 | Y 材料声明 | - | 添加到样片车 | 添加到购物车 |
| AD8128ACPZ-RL | 量产 | 8 ld LFCSP (3x3mm) | 8 | 工业 | - | - | - | Y 材料声明 | - | 联络ADI | 联络ADI |
*这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。
**样片供货情况可能好于生产供货,请将样片放入购物车,以查看样片供货情况。