<?xml version="1.0" encoding="UTF-8"?>
<rss xmlns:content="http://purl.org/rss/1.0/modules/content/" xmlns:taxo="http://purl.org/rss/1.0/modules/taxonomy/" xmlns:rdf="http://www.w3.org/1999/02/22-rdf-syntax-ns#" xmlns:dc="http://purl.org/dc/elements/1.1/" version="2.0">
  <channel>
    <title>New Products for 音频和视频产品 | Analog Devices</title>
    <link>http://www.analog.com</link>
    <description>New Products for 音频和视频产品 | Analog Devices</description>
    <pubDate>Thu, 08 Oct 2009 09:40:17 GMT</pubDate>
    <dc:date>2009-10-08T09:40:17Z</dc:date>
    <item>
      <title>EVAL-ADV739x, Front End Module that completes ADV7390/91/92/93 Evaluation Platform.</title>
      <link>http://www.analog.com/zh/audiovideo-products/video-encoders/eval-adv739x/products/product.html</link>
      <description>Analog Devices has developed a 2 piece modular system to evaluate the ADV7390, ADV7391, ADV7392, ADV7393 Encoders.&lt;/p&gt;

&lt;p&gt;The 2 piece system consists of a front end board featuring  an  ADV7403 Analog Devices Multiformat decoder, Cypress USB microcontroller and a Xilinx Spartan 3 FPGA. This board provides data to be sent to Encoder board plugged in to the back end.</description>
      <category>音频和视频产品</category>
      <category>视频编码器</category>
      <pubDate>Thu, 08 Oct 2009 09:40:17 GMT</pubDate>
      <guid>http://www.analog.com/zh/audiovideo-products/video-encoders/eval-adv739x/products/product.html</guid>
      <dc:date>2009-10-08T09:40:17Z</dc:date>
    </item>
    <item>
      <title>ADA4424-6, 6-Channel SD/ED/HD Video Filter with Charge Pump</title>
      <link>http://www.analog.com/zh/audiovideo-products/video-ampsbuffersfilters/ada4424-6/products/product.html</link>
      <description>The ADA4424-6 is a high performance video reconstruction filter
specifically designed for consumer applications. It consists of a
standard definition (SD) section with two fifth-order Butterworth
filters, and a high definition (HD) section with three fifth-order
filters. The SD section contains an internal Y/C summer for CVBS
output, whereas the HD section provides selectable corner
frequencies</description>
      <category>音频和视频产品</category>
      <category>视频放大器、缓冲器和滤波器</category>
      <pubDate>Thu, 08 Oct 2009 05:29:44 GMT</pubDate>
      <guid>http://www.analog.com/zh/audiovideo-products/video-ampsbuffersfilters/ada4424-6/products/product.html</guid>
      <dc:date>2009-10-08T05:29:44Z</dc:date>
    </item>
    <item>
      <title>ADV7623, 基于XPRESSVIEW™快速切换技术的HDMI 1.4收发器</title>
      <link>http://www.analog.com/zh/audiovideo-products/analoghdmidvi-interfaces/adv7623/products/product.html</link>
      <description>ADV7623是一款高性能4输入单输出高清多媒体接口(HDMI™)收发器，集成了带有数字音频输入和输出的HDMI接收器和发射器。借助ADI公司经全面测试的中继器软件库和驱动程序，该器件可支持所有的HDCP中继器功能。 &lt;/p&gt;

&lt;p&gt;ADV7623的所有HDMI输入端口均使用了Xpressview™快速切换技术。利用ADI公司可大幅降低软件开销的硬件HDCP引擎，Xpressview技术可在不到1秒的时间内在任何HDMI输入端口之间实现快速切换。&lt;/p&gt;

&lt;p&gt;ADV7623不仅支持高至1080p、12位深色(Deep Color)的所有高清电视格式，还支持所有强制性要求的三维电视格式。另外，ADV7623还集成了支持发现和控制(CDC)功能的HDMI v1.4 CEC控制器。&lt;/p&gt;

&lt;p&gt;ADV7623集成了OSD(屏幕显示)功能，可生成和控制高质量的基于字符和图标的系统状态，并</description>
      <category>音频和视频产品</category>
      <category>模拟接口、HDMI接口和DVI 接口</category>
      <pubDate>Mon, 28 Sep 2009 18:22:51 GMT</pubDate>
      <guid>http://www.analog.com/zh/audiovideo-products/analoghdmidvi-interfaces/adv7623/products/product.html</guid>
      <dc:date>2009-09-28T18:22:51Z</dc:date>
    </item>
    <item>
      <title>AD8120, Triple Skew-Compensating Video Delay Line with Analog and Digital Control</title>
      <link>http://www.analog.com/zh/audiovideo-products/video-ampsbuffersfilters/ad8120/products/product.html</link>
      <description>The AD8120 is a triple broadband skew delay compensation IC that corrects for time mismatch of video signals incurred by transmission in unshielded twisted pairs of Category-5 and Category-6 type cables. Skew between the individual pairs exists in most types of multi-pair UTP cables due to the different twist-rates used for each pair in order to minimize crosstalk among the pairs. Some pairs are</description>
      <category>音频和视频产品</category>
      <category>视频放大器、缓冲器和滤波器</category>
      <pubDate>Tue, 04 Aug 2009 14:10:06 GMT</pubDate>
      <guid>http://www.analog.com/zh/audiovideo-products/video-ampsbuffersfilters/ad8120/products/product.html</guid>
      <dc:date>2009-08-04T14:10:06Z</dc:date>
    </item>
    <item>
      <title>ADV7840, 12-Bit, 170 MHz Video and Graphics Digitizer with 3D Comb Filter Decoder and Quad HDMI 1.3 Receiver</title>
      <link>http://www.analog.com/zh/audiovideo-products/analoghdmidvi-interfaces/adv7840/products/product.html</link>
      <description>The ADV7840 is a high quality, single chip, multiformat video decoder graphics digitizer with an integrated 4:1 multiplexed HDMI™ receiver.&lt;/p&gt;

&lt;p&gt;This multiformat 3D comb filter decoder supports the conversion of PAL, NTSC, and SECAM standards in the form of a composite
or an S-Video input signal into a digital ITU-R BT.656 format.
SCART and overlay functionality are enabled by the ability of</description>
      <category>音频和视频产品</category>
      <category>模拟接口、HDMI接口和DVI 接口</category>
      <pubDate>Mon, 20 Jul 2009 04:00:00 GMT</pubDate>
      <guid>http://www.analog.com/zh/audiovideo-products/analoghdmidvi-interfaces/adv7840/products/product.html</guid>
      <dc:date>2009-07-20T04:00:00Z</dc:date>
    </item>
    <item>
      <title>ADV7614, 12-Bit Deep Color Quad HDMI 1.3 Receiver</title>
      <link>http://www.analog.com/zh/audiovideo-products/analoghdmidvi-interfaces/adv7614/products/product.html</link>
      <description>The ADV7614 is a high quality, single-chip integrated 4:1 multiplexed High-Definition Multimedia Interface (HDMI™) receiver.


The ADV7614 incorporates a quad input HDMI 1.3-compatible
receiver that supports all HDTV formats up to 1080p and displays resolutions up to UXGA (1600 × 1200 at 60 Hz). The reception of encrypted video is possible with the inclusion of HDCP. The HDMI receiver also</description>
      <category>音频和视频产品</category>
      <category>模拟接口、HDMI接口和DVI 接口</category>
      <pubDate>Wed, 01 Jul 2009 14:39:52 GMT</pubDate>
      <guid>http://www.analog.com/zh/audiovideo-products/analoghdmidvi-interfaces/adv7614/products/product.html</guid>
      <dc:date>2009-07-01T14:39:52Z</dc:date>
    </item>
  </channel>
</rss>