content here.
content here.
  • 主页
  • 音频和视频产品

音频和视频产品

Analog Device, Inc.(简称ADI)致力于提供最优秀的视频和音频信号处理与接口器件,旨在改善观赏体验。我们的 Advantiv® 系列视频和音频IC解决方案专为高级电视及相关机顶盒应用而开发、优化。无论是高清电视、DVD播放机、数码摄像机、影音接收机、便携式摄像机,还是有线电视和卫星电视机顶盒,Advantiv系列产品都能提供高性价比模拟、数字和混合信号解决方案,将最高级的电视带进千家万户。

新产品

  • EVAL-ADV739X- Front End Module that completes ADV7390/91/92/93 Evaluation Platform.

    Analog Devices has developed a 2 piece modular system to evaluate the ADV7390, ADV7391, ADV7392, ADV7393 Encoders.

    The 2 piece system consists of a front end board featuring an ADV7403 Analog Devices Multiformat decoder, Cypress USB microcontroller and a Xilinx Spartan 3 FPGA. This board provides data to be sent to Encoder board plugged in to the back end. MoreRead more

    EVAL-ADV739x Diagram
  • ADA4424-6- 6-Channel SD/ED/HD Video Filter with Charge Pump

    The ADA4424-6 is a high performance video reconstruction filter specifically designed for consumer applications. It consists of a standard definition (SD) section with two fifth-order Butterworth filters, and a high definition (HD) section with three fifth-order filters. The SD section contains an internal Y/C summer for CVBS output, whereas the HD section provides selectable corner frequencies MoreRead more

  • ADV7623- 基于XPRESSVIEW™快速切换技术的HDMI 1.4收发器

    ADV7623是一款高性能4输入单输出高清多媒体接口(HDMI™)收发器,集成了带有数字音频输入和输出的HDMI接收器和发射器。借助ADI公司经全面测试的中继器软件库和驱动程序,该器件可支持所有的HDCP中继器功能。

    ADV7623的所有HDMI输入端口均使用了Xpressview™快速切换技术。利用ADI公司可大幅降低软件开销的硬件HDCP引擎,Xpressview技术可在不到1秒的时间内在任何HDMI输入端口之间实现快速切换。

    ADV7623不仅支持高至1080p、12位深色(Deep Color)的所有高清电视格式,还支持所有强制性要求的三维电视格式。另外,ADV7623还集成了支持发现和控制(CDC)功能的HDMI v1.4 CEC控制器。

    ADV7623集成了OSD(屏幕显示)功能,可生成和控制高质量的基于字符和图标的系统状态,并 MoreRead more

    ADV7623 框图
  • AD8120- Triple Skew-Compensating Video Delay Line with Analog and Digital Control

    The AD8120 is a triple broadband skew delay compensation IC that corrects for time mismatch of video signals incurred by transmission in unshielded twisted pairs of Category-5 and Category-6 type cables. Skew between the individual pairs exists in most types of multi-pair UTP cables due to the different twist-rates used for each pair in order to minimize crosstalk among the pairs. Some pairs are MoreRead more

    Functional Block Diagram for AD8120
  • More...