ADI公司是业界公认的数据转换和信号处理的先驱, 有多年DSC、 DVC和工业成像应用的经验, 现在, ADI提供一系列镜头驱动器解决方案。
镜头驱动器通过光学处理提高可拍照话机以及其他内置相机的设备的图像质量, 即通过驱动镜头系统的电动机/执行器实现如自动对焦, 光学变焦, 光学图像稳定系统, 快门, NDF等功能。
集成高电压/电流驱动器, 波形控制, 功率管理, 信号处理, 传播控制等的镜头驱动器, 专为使用最新的电动机/执行器技术的最佳系统解决方案而设计。
镜头驱动器为要求非常严格的大批量应用, 例如照相手机、内置摄像头手机、数码照相机、消费类娱乐产品、计算机和自动图象处理应用, 提供最小尺寸、最低功耗和最完整的解决方案。
正在加载选型表数据,请稍候...
|
Part#
Results: 2
| Resolution (Bits) | DAC Update Rate | DAC Type | Pwr Diss | DAC Settling Time | Pos Supply | Operating Temp Range | DAC Input Format | Ref Int/Ext | Package | Product Description | Price* (1000-4999) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Sort | |||||||||||||
|
| |||||||||||||
| AD5398 | 10 | 31kSPS | Current Out | 20mW | 250µs | +2.7V to +5.5V | -40 to +85 | I2C/Ser 2-wire, Ser | Int | CSP | 10-Bit, I2C D/A Converter w/ 120 mA Current Sinking Capability |
$ |
|
| AD5821 | 10 | n/a | Current Out | 20mW | 250µs | +2.7V to +5.5V | -40 to +85 | I2C/Ser 2-wire, Ser | Int | CSP | 120 mA Current Sinking, 10-Bit, I2C® DAC |
$ |
|
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.