ADVFC32: Low Cost Monolithic Voltage-to-Frequency (V/F) Converter
The industry standard ADVFC32 is a low cost monolithic voltage-to-frequency (V/F) converter or frequency-to-voltage (F/V) converter with good linearity (0.01% max error at 10 kHz) and operating ...More
ADVFC32: Low Cost Monolithic Voltage-to-Frequency (V/F) Converter
Product Description
The industry standard ADVFC32 is a low cost monolithic voltage-to-frequency (V/F) converter or frequency-to-voltage (F/V) converter with good linearity (0.01% max error at 10 kHz) and operating frequency up to 0.5 MHz. In the V/F configuration, positive or negative input voltages or currents can be converted to a proportional frequency using only a few external components. For F/V conversion, the same components are used with a simple biasing network to accommodate a wide range of input logic levels.
TTL or CMOS compatibility is achieved in the V/F operating mode using an open collector frequency output. The pullup resistor can be connected to voltages up to 30 volts, or to +15 V or +5 V for conventional CMOS or TTL logic levels. This resistor should be chosen to limit current through the open collector output to 8 mA. A larger resistance can be used if driving a high impedance load.
Input offset drift is only 3ppm of full scale per °C, and full-scale calibration drift is held to a maximum of 100 ppm/°C (ADVFC32BH) due to a low T.C. Zener diode.
The ADVFC32 is available in commercial, industrial, and extended temperature grades. The commercial grade is packaged in a 14-pin plastic DIP while the two wider temperature range parts are packaged in hermetically sealed TO-100 cans.
快速链接
- 产品数据手册 Rev B, 11/2000, (pdf, 343 kB)
- (About Data Sheets)
- 无铅(Pb)数据
- 应用笔记
Features
- High Linearity
±0.01%Max at 10 kHz FS
±0.05%Max at 100 kHz FS
±0.2%Max at 500 kHz FS - Output TTL/CMOS-Compatible
- V/F or F/V Conversion
- 6 Decade Dynamic Range
- Voltage or Current Input
- Reliable Monolithic Construction
- MIL-STD-883-Compliant Versions Available
Diagrams
- Enlarge
- 原理图符号和PCB封装
Pin Configuration for ADVFC32
Low Cost Monolithic Voltage-to-Frequency (V/F) Converter
Pin Configuration for ADVFC32
| Part# | Architecture | # Channels | Input Voltage Range (V) | Full Scale Fout (kHz) | Reference Voltage (V) | Accuracy (%/kHz) | Input Clk Frequency (MHz) | Voltage Supply (V) | Supply Current (max) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AD537 | Non-Synchronous | 1-Single Ended | ±11 | 150 | 1 | 0.25 | - | +/- 5 to +/- 18 | 2.5 | 14-Lead CerDIP | $9.65 |
| AD650 | Non-Synchronous | 1-Single Ended | +11 | 1000 | - | 0.1 | - | +/- 9 to +/- 18 | 8 | 14-Lead CerDIP, 14-Lead PDIP, 20-Lead PLCC | $8.02 |
| AD652 | Synchronous | 1-Single Ended | ±10 | 2500 | 5 | 2 | 5 | +/- 6 to +/- 15 | 15 | 20-Lead PLCC | $9.92 |
| AD654 | Non-Synchronous | 1-Single Ended | ±14 | 500 | - | 0.4 | - | +/- 5 to +/- 18 | 2.5 | 8-Lead PDIP, 8-Lead SOIC | $3.76 |
| AD7740 | Synchronous | 1-Single Ended | +2.5 | 500 | 2.5 | 1 | 1 | 3 to 5.25 | 1.5 | 8-Lead MSOP, 8-Lead SOT-23 | $0.91 |
| AD7741 | Synchronous | 1-Single Ended | +2.5 | 3072 | 2.5 | 2 | 6.144 | 4.75 to 5.25 | 8 | 8-Lead PDIP, 8-Lead SOIC | $1.76 |
| AD7742 | Synchronous | 2-Differential, 3-Pseudo Differential | +3.5 | 3072 | 2.5 | 2 | 6.144 | 4.75 to 5.25 | 8 | 16-Lead PDIP, 16-Lead SOIC | - |
| ADVFC32 | Non-Synchronous | 1-Single Ended | +10 | 500 | - | 0.2 | - | +/- 9 to +/- 18 | 8 | 14-Lead PDIP | $6.14 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADVFC32 Model Options
| 产品型号 | 产品状态 | 封装 | Pins | 温度范围 | 报价* (100-499) |
Production** Availability |
ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADVFC32BH | Prodn | ROUND HEADER/METAL CAN | 10 | Ind | $ 9.37 | 09/05/2008 |
N
Material Declaration |
联络ADI | Add To Cart |
| ADVFC32KN | Prodn | 14 ld PDIP | 14 | Comm. | $ 7.54 | 09/05/2008 |
N
Material Declaration |
联络ADI | Add To Cart |
| ADVFC32KN/+ | Prodn | 14 ld PDIP | 14 | Comm. | $ 9.48 | - |
N
Material Declaration |
联络ADI | Add To Cart |
| ADVFC32KNZ | Prodn | 14 ld PDIP | 14 | Comm. | $ 7.22 | 09/05/2008 |
Y
Material Declaration |
联络ADI | Add To Cart |
| ADVFC32SH | Prodn | ROUND HEADER/METAL CAN | 10 | Mil | $ 14.01 | 09/05/2008 |
N
Material Declaration |
联络ADI | Add To Cart |
Help
- 预发布:该产品型号尚未投入正式生产,但是可以提供样片。
- 生产:该产品型号目前已在生产,可以购买和索取样片。
- 停产前限时购买:该型号已经计划停产,但仍然可以在限定的时间内购买。
- 停产:该型号产品已经停产,不再提供。本表格中列出的其它型号产品仍可以供货(如果这些型号不处于停产状态)。
- 民用温度范围:0 ºC~+70 ºC
- 军用温度范围:-55ºC ~+125ºC
- 工业用温度范围:不同型号的产品的温度范围可能不同。欲了解更多信息,请查阅产品技术资料。
- 汽车工作温度范围:-40 ℃~ +125 ℃
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close