AD9861/AD9863 EVALUATION TOOLS

MxFE™ Converters are highly integrated and configurable, it is recommended that users familiarize themselves with the operation and performance capabilities of these devices using the data sheet and evaluation board kit. The evaluation kit consists of a PCB, software and documentation to facilitate its test bench analysis.

To purchase an AD9861 or AD9863 evaluation kit, please contact your Analog Devices Sales representative or purchase via Buy Online:

Documentation

Technical notes are available in Adobe Acrobat Portable Document Format (PDF).
Instructions for the AD9861/AD9863 Evaluation Board

Software

The software included with the AD9861 and AD9863 evaluation kit provides a convenient graphical user interface allowing for easy access to the various SPI port configuration registers. Upon proper configuration of the AD9865/AD9866, the user can then evaluate the Tx and Rx signal path's performance and optimize the settings of various registers for a given application.

To download the software for Windows 95 and 98, select the link below:

To download the software for Windows 2000 and NT, select the link below:

To download the instructions for the software, select the link below:

沪ICP备09046653号
提供意见反馈 X
content here.
content here.

提供意见反馈

关闭