AD7866, DUAL 12-BIT HIGH SPEED SUCCESSIVE-APPROXIMATION ADC EVALUATION TOOLS

The AD7866 is a dual 12-bit, high speed, low power, successive-approximation ADC. The part operates from a single 2.7 V to 5.25 V power supply and features throughput rates up to 1 MSPS. The device contains two ADCs, each preceded by a low-noise, wide bandwidth track/hold amplifier, which can handle input frequencies in excess of 10 MHz. The analog input range for the part can be selected to be a 0 V to VREF range or a 2xVREF range with either straight binary or 2's complement output coding. The AD7866 has an on-chip +2.5 V reference, which can be overdriven if an external reference is preferred. Each on-board ADC can be supplied with a separate individual external reference. The AD7866 is available in a 20-lead thin shrink small outline (TSSOP) package. Full data on the AD7866 is available in the AD7866 datasheet (available on the AD7866 Product Page) and should be consulted in conjunction with the EVAL-AD7866CB Technical Note when using the Evaluation Board.

On-board components include an AD780, which is a pin programmable +2.5 V or +3 V ultra high precision bandgap reference, three AD713 quad op-amps, and a SN74LS04 inverter. Various link options are explained in detail on pages 2 and 3 of the EVAL-AD7866CB Technical Note (pdf, 631,262 bytes).

Interfacing to this board is through a 96-way connector. This 96-way connector is compatible with the evaluation board controller, which is available from Analog Devices. External sockets are provided for two VREF inputs; the optional, external, SCLK and CS inputs; the optional, external RANGE, A0 and VDRIVE inputs; the four AD7866 analog inputs; two bipolar analog inputs to the bias circuitry and the two Data out lines.

Documentation

Technical notes are available in Adobe Acrobat Portable Document Format (PDF).
To download the Technical Note, select the link below:

Software

Included in the EVAL-AD7866CB evaluation board package is software for controlling and evaluating the performance of the AD7866 when it is operated with the Evaluation Board Controller. The EVAL-AD7866CB Demonstration/Evaluation Software runs under Windows 95, 98, 2000 & NT. The user interface on the PC is via a dedicated program written especially for the EVAL-AD7866CB.
To download software, select the link below:

沪ICP备09046653号
提供意见反馈 X
content here.
content here.

提供意见反馈

关闭