3 V TO 5 V, 12-BIT, 200KSPS, SINGLE CHANNEL, SAMPLING ADC

The AD7854 is a high speed, low power ADC which operates from a single +3 V or +5 Vsupply. It features self-calibration and system calibration options and also includes a power down mode. It incorporates an on chip track/hold amplifier and a versatile parallel I/O port. This flexible parallel interface allows the AD7854 to connect directly to Digital Signal Processors and Microprocessors as a memory-mapped or I/O device. Full data on the AD7854 is available in the AD7854 data sheet available from Analog Devices and should be consulted in conjunction with this Technical Note when using the Evaluation Board.

On-board components include an AD780, which can be configured as a +2.5 V or +3.0 V ultra high precision bandgap preference, an AD845 and two OP-07's amplifiers, an SSM2141line receiver, two 74HC245 buffer/line drivers, a 74HC74 and a 74HC04 inverter.

Interfacing to this board is through a 96-way connector. External sockets are provided for the clock input, conversion start input, analog input,external Vref and external supplies if required.

The evaluation board is compatible with the Evaluation Board Controller.

Features

  • Full-Featured Evaluation Board for the AD7854
  • Compatible with 3.3 V and 5 V Systems
  • On-Board Reference and Digital Buffers
  • Various Linking options
  • Evaluation Board Controller Compatibility

Documentation

Technical notes are available in Adobe Acrobat Portable Document Format (PDF).
To download the Technical Note, select the link below:

Software

Included in the EVAL-AD7854CB evaluation board package is software for controlling and evaluating the performance of the AD7854 when it is operated with the Evaluation Board Controller. The EVAL-AD7854CB Demonstration/Evaluation Software runs under Windows 95, 98, 2000 & NT. The user interface on the PC is via a dedicated program written especially for the EVAL-AD7854.
To download the software, select the link below:

沪ICP备09046653号
提供意见反馈 X
content here.
content here.

提供意见反馈

关闭