Analog Devices, Inc. (简称ADI) 作为全球领先的数据转换器供应商,一直不断推出推动系统结构创新,并且提供性能和功能完美结合的新型模数转换器(ADC)。在电机控制领域,ADI公司的ADC解决了与电压和电流监测、光电编码器反馈以及分解器数字转换器(RDC)有关的技术难题。特别是推出了能耐受3.75 kV电压带隔 离的ADC是体现性能创新和减轻设计负担的高集成度设计的一个实例。
正在加载选型表数据,请稍候...
|
Part#
Results: 4
| Resolution (Bits) | Sample Rate | # Chan | Supply V | Pwr Diss | Interface | Ain Range | Pkg Type | Operating Temp Range | Product Description | Price* (1000-4999) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Sort | ||||||||||||
|
| ||||||||||||
| AD7400 | 16 | 10MSPS | 1 | Multi(+3, +5 Isolated), Multi(+5, +5 Isolated) | 90mW | Ser | ± 0.2 V Diff, 0.4 V p-p | SOIC | -40 to +105 | Isolated Sigma-Delta Modulator (10 MHz Data Rate) |
$ |
|
| AD7400A | 16 | 10MSPS | 1 | Multi(+5, +5 Isolated) | 95mW | Ser | 0.5 V p-p, 0.64 V p-p | SOIC | -40 to +125 | Isolated Sigma-Delta Modulator |
$ |
|
| AD7401 | 16 | 20MSPS | 1 | Multi(+3, +5 Isolated), Multi(+5, +5 Isolated) | 100mW | Ser | 0.4 V p-p | SOIC | -40 to +105 | Input/Output Isolated Sigma-Delta Modulator (Up to 20 MHz Data Rate) |
$ |
|
| AD7401A | 16 | 20MSPS | 1 | Multi(+5, +5 Isolated) | 105mW | Ser | 0.32 V p-p | SOIC | -40 to +125 | Isolated Sigma-Delta Modulator |
$ |
|
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.