Integrated wide-band mixed-signal receivers consist of ICs optimized to take advantage of smart partitioning by integrating receive ADCs and associated clocking control functions along with signal processing blocks such as down-conversion and filtering. These devices offer a size- and cost-effective solution for many system approaches serving wide-bandwidth wireless communications applications.
| Part# | Max Sample Rate | # Channels | Resolution | SNR dB | SFDR_dBc | Package | Full Power BW | US-Price-1000-to-4999 | Int Rcvrs RxTx Flag | Ain Range (V p-p)min | Ain Range (V p-p)max | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AD6641-500 | ✓ | 500MSPS | 1 | 12 | 66 | 88 | LFCSP-56 | 1GHz | ** | Y | 1.18V p-p | 1.6V p-p |
| AD6642 | 200MSPS | 2 | 11 | 75.5 | 90 | CSP-BGA-144 | 800MHz |
$ | Y | 1.4V p-p | 2V p-p | |
| AD6643-250 | ✓ | 250MSPS | 2 | 11 | 74.8 | 90 | LFCSP-64 | 400MHz |
$ | Y | 1.75V p-p | 1.75V p-p |
| AD6643-200 | ✓ | 200MSPS | 2 | 11 | 66.6 | 92 | LFCSP-64 | 400MHz |
$ | Y | 1.75V p-p | 1.75V p-p |
| AD6649 | ✓ | 250MSPS | 2 | 14 | 74.5 | 92 | CSP, LFCSP-64 | 1GHz |
$ | Y | 1.4V p-p | 2.1V p-p |
| AD6655-150Reference Circuit Available | ✓ | 150MSPS | 2 | 14 | 74.6 | 85 | LFCSP-64 | 650MHz |
$ | Y | 1V p-p | 2V p-p |
| AD6655-80Reference Circuit Available | ✓ | 80MSPS | 2 | 14 | 74.9 | 86 | LFCSP-64 | 650MHz |
$ | Y | 1V p-p | 2V p-p |
| AD6655-105Reference Circuit Available | ✓ | 105MSPS | 2 | 14 | 74.8 | 86 | LFCSP-64 | 650MHz |
$ | Y | 1V p-p | 2V p-p |
| AD6655-125Reference Circuit Available | ✓ | 125MSPS | 2 | 14 | 74.7 | 86 | LFCSP-64 | 650MHz |
$ | Y | 1V p-p | 2V p-p |
| AD6657 | 200MSPS | 4 | 11 | 75.5 | 90 | CSP-BGA-144 | 800MHz |
$ | Y | 1.75V p-p | 2V p-p | |
| AD6657AReference Circuit Available | 200MSPS | 4 | 11 | 76 | 94 | CSP-BGA-144 | 800MHz |
$ | Y | 1.4V p-p | 2V p-p | |
| AD6659 | 80MSPS | 2 | 12 | 81.5 | 93 | LFCSP-64 | 700MHz |
$ | Y | 2V p-p | 2V p-p | |
| AD6672 | 250MSPS | 1 | 11 | 66.6 | 88 | LFCSP-32 | 350MHz |
$ | Y | 1.75V p-p | 1.75V p-p | |
| AD6673 | ✓ | 250MSPS | 2 | 11 | 74.8 | 90 | LFCSP | 400MHz |
$ | Y | 1.75V p-p | 1.75V p-p |