<?xml version="1.0" encoding="UTF-8"?>
<rss xmlns:content="http://purl.org/rss/1.0/modules/content/" xmlns:rdf="http://www.w3.org/1999/02/22-rdf-syntax-ns#" xmlns:dc="http://purl.org/dc/elements/1.1/" xmlns:taxo="http://purl.org/rss/1.0/modules/taxonomy/" version="2.0">
  <channel>
    <title>New Products for null | Analog Devices</title>
    <link>http://www.analog.com</link>
    <description>New Products for null | Analog Devices</description>
    <pubDate>Wed, 15 May 2013 14:28:59 GMT</pubDate>
    <dc:date>2013-05-15T14:28:59Z</dc:date>
    <item>
      <title>ADF4108S, Aerospace PLL Frequency Synthesizer</title>
      <link>http://www.analog.com/zh/other-products/militaryaerospace/adf4108s/products/product.html</link>
      <description>&lt;p&gt;The ADF4108 frequency synthesizer can be used to implement local oscillators in the up-conversion and down-conversion sections of wireless receivers and transmitters. It consists of a low-noise digital PFD (phase frequency detector), a precision charge pump, a programmable reference divider, programmable A and B counters, and a dual-modulus prescaler (P/P + 1). The A (6-bit) and B (13-bit)</description>
      <category />
      <category>军用和航空产品</category>
      <pubDate>Wed, 15 May 2013 14:28:59 GMT</pubDate>
      <guid>http://www.analog.com/zh/other-products/militaryaerospace/adf4108s/products/product.html</guid>
      <dc:date>2013-05-15T14:28:59Z</dc:date>
    </item>
    <item>
      <title>AD8351S, 航空航天用低失真、完全差分射频/中频放大器</title>
      <link>http://www.analog.com/zh/other-products/militaryaerospace/ad8351s/products/product.html</link>
      <description>AD8351S是一款全差分放大器，可用于在通信收发器中，以IF频率驱动高分辨率（10-14位）/高速ADC (240 MSPS)。&lt;/p&gt; 
&lt;p&gt;
AD8351S简化了ADC驱动，用户可以通过一个外部电阻调整增益（最高26dB），同时集成了输出共模调整电路，以降低输入ADC中的驱动电平。&lt;/p&gt;
&lt;p&gt;
AD8351S是一种极低失真增益级，同时具有低噪声和宽增益带宽特性，因而非常适合数字通信IF接收机使用。&lt;/p&gt;
&lt;p&gt;
关于驱动12/14位分辨率ADC以及用该器件进行单端至差分信号转换的详细电路信息，参见AD8351S产品数据手册。&lt;/p&gt;
&lt;p&gt;
AD8351S采用先进的硅双极性工艺制造，采用3或5V单电源供电，额定温度范围为-55至+125。</description>
      <category />
      <category>军用和航空产品</category>
      <pubDate>Thu, 09 May 2013 19:15:57 GMT</pubDate>
      <guid>http://www.analog.com/zh/other-products/militaryaerospace/ad8351s/products/product.html</guid>
      <dc:date>2013-05-09T19:15:57Z</dc:date>
    </item>
    <item>
      <title>ADP5052, 带四通道降压调节器和200&lt;font style="text-transform: lowercase"&gt;m&lt;/font&gt;A  LDO调节器的5通道集成式电源解决方案</title>
      <link>http://www.analog.com/zh/power-management/multi-output-regulators/adp5052/products/product.html</link>
      <description>ADP5052在一个48引脚LFCSP封装中集成了四个高性能降压调节器和一个200 mA低压差(LDO)调节器，可满足严苛的性能和电路板空间要求。器件可直接连接高达15 V的输入电压，无需使用前置调节器。&lt;/p&gt;
&lt;p&gt;通道1和通道2集成高端功率MOSFET和低端MOSFET驱动器。外部NFET可用于低端功率器件，以优化解决方案的效率并提供1.2 A、2.5 A或4 A的可编程输出电流。以并联配置方式组合通道1和通道2可提供高达8 A的单路输出电流。&lt;/p&gt;
&lt;p&gt;通道3和通道4同时集成高端和低端MOSFET，以提供1.2 A输出电流。&lt;/p&gt;
&lt;p&gt;ADP5052的开关频率可编程或同步至外部时钟。ADP5052的每个通道均集成一个精密使能引脚，可方便地设置上电时序或改变可调节UVLO阈值。&lt;/p&gt;
&lt;p&gt;ADP5052集成通用LDO调节器，具有低静态电流和低压差特性，提供高达200 mA</description>
      <category />
      <category>多路输出调节器</category>
      <pubDate>Tue, 07 May 2013 04:26:56 GMT</pubDate>
      <guid>http://www.analog.com/zh/power-management/multi-output-regulators/adp5052/products/product.html</guid>
      <dc:date>2013-05-07T04:26:56Z</dc:date>
    </item>
    <item>
      <title>ADP5050, 带四通道降压调节器、200 &lt;font style="text-transform: lowercase"&gt;m&lt;/font&gt; LDO调节器和I&lt;sup&gt;2&lt;/sup&gt;C接口的5通道集成式电源解决方案</title>
      <link>http://www.analog.com/zh/power-management/multi-output-regulators/adp5050/products/product.html</link>
      <description>ADP5050在一个48引脚LFCSP封装中集成了四个高性能降压调节器和一个200 mA低压差(LDO)调节器，可满足严苛的性能和电路板空间要求。器件可直接连接高达15 V的输入电压，无需使用前置调节器。&lt;/p&gt;
&lt;p&gt;通道1和通道2集成高端功率MOSFET和低端MOSFET驱动器。外部NFET可用于低端功率器件，以优化解决方案的效率并提供1.2 A、2.5 A或4 A的可编程输出电流。以并联配置方式组合通道1和通道2可提供高达8 A的单路输出电流。&lt;/p&gt;
&lt;p&gt;通道3和通道4同时集成高端和低端MOSFET，以提供1.2 A输出电流。&lt;/p&gt;
&lt;p&gt;ADP5050的开关频率可编程或同步至外部时钟。ADP5050的每个通道均集成一个精密使能引脚，可方便地设置上电时序或改变可调节UVLO阈值。&lt;/p&gt;
&lt;p&gt;ADP5050集成通用LDO调节器，具有低静态电流和低压差特性，提供高达200 mA</description>
      <category />
      <category>多路输出调节器</category>
      <pubDate>Tue, 07 May 2013 04:16:24 GMT</pubDate>
      <guid>http://www.analog.com/zh/power-management/multi-output-regulators/adp5050/products/product.html</guid>
      <dc:date>2013-05-07T04:16:24Z</dc:date>
    </item>
    <item>
      <title>AD8422, High Performance, Low Power, Rail-to-Rail Precision Instrumentation Amplifier</title>
      <link>http://www.analog.com/zh/specialty-amplifiers/instrumentation-amplifiers/ad8422/products/product.html</link>
      <description>The AD8422 is a high precision, low power, low noise, rail-to-rail
instrumentation amplifier that delivers the best performance
per unit microampere in the industry. The AD8422 processes
signals with ultralow distortion performance that is load
independent over its full output range.&lt;/p&gt;
&lt;p&gt;The AD8422 is the third generation development of the industry standard &lt;a</description>
      <category />
      <category>仪表放大器和PGA</category>
      <pubDate>Fri, 03 May 2013 17:47:50 GMT</pubDate>
      <guid>http://www.analog.com/zh/specialty-amplifiers/instrumentation-amplifiers/ad8422/products/product.html</guid>
      <dc:date>2013-05-03T17:47:50Z</dc:date>
    </item>
    <item>
      <title>AD8479, 极高共模电压的精密差动放大器</title>
      <link>http://www.analog.com/zh/specialty-amplifiers/current-sense-amplifiers/ad8479/products/product.html</link>
      <description>AD8479是一款精密差动放大器，具有非常高的输入共模电压范围，可以在最高±600 V的高共模电压下精确测量差分信号。在不要求电流隔离的应用中，AD8479可以取代昂贵的隔离放大器。该器件在±600 V共模电压范围内工作，并对输入提供最高±600 V的共模或差分模式瞬变保护。&lt;/p&gt;
&lt;p&gt;AD8479具有以下特性：低失调、低失调漂移、低增益误差漂移、低共模抑制漂移以及在较宽频率范围内出色的共模抑制比(CMRR)。&lt;/p&gt;
&lt;p&gt;AD8479采用节省空间的8引脚SOIC封装，额定温度范围为-40°C至+125°C。&lt;/p&gt;
&lt;p&gt;
&lt;b&gt;应用&lt;/b&gt;&lt;br&gt;
&lt;ul&gt;
&lt;li&gt;高压电流检测&lt;/li&gt;
&lt;li&gt;电池单元电压监控器&lt;/li&gt;
&lt;li&gt;电源电流监控器&lt;/li&gt;
&lt;li&gt;电机控制&lt;/li&gt;
&lt;li&gt;隔离&lt;/li&gt;
&lt;/ul&gt;</description>
      <category />
      <category>电流检测放大器</category>
      <pubDate>Tue, 30 Apr 2013 15:53:36 GMT</pubDate>
      <guid>http://www.analog.com/zh/specialty-amplifiers/current-sense-amplifiers/ad8479/products/product.html</guid>
      <dc:date>2013-04-30T15:53:36Z</dc:date>
    </item>
    <item>
      <title>AD8338, 低功耗、18MH&lt;font style="text-transform: lowercase"&gt;z&lt;/font&gt;可变增益放大器</title>
      <link>http://www.analog.com/zh/specialty-amplifiers/variable-gain-amplifiers/ad8338/products/product.html</link>
      <description>AD8338是一款可变增益放大器(VGA)，适合要求全差分信号路径、低功耗、低噪声和在LF至18MHz频段内具有精确定义增益的应用。如果需要的话，该器件也可以采用单端信号源工作。&lt;/p&gt;

&lt;p&gt;基本增益函数为线性dB，标称增益范围为0 dB至80 dB；标称增益范围与增益引脚上0.1V至1.1V的控制电压相对应。增益范围可以通过直接连接至内部求和结点的INPD和INMD引脚进行上下调节。例如，如果将一个47 Ω的电阻施加于INPD和INMD引脚上，增益范围设定为20 dB至100 dB，并且折合到输入端的噪声电平为1.5 nV√Hz。&lt;/p&gt;

&lt;p&gt;AD8338包含额外的电路来实现失调校正和自动增益控制(AGC)功能。直流失调电压通过表现为高通滤波器的失调校正电路来消除。高通滤波器的转折频率由一个外部电阻设置。AGC功能可以改变AD8338的增益来维持恒定的均方根输出电压。用户施加的电</description>
      <category />
      <category>可变增益放大器(VGA)</category>
      <pubDate>Mon, 29 Apr 2013 12:16:06 GMT</pubDate>
      <guid>http://www.analog.com/zh/specialty-amplifiers/variable-gain-amplifiers/ad8338/products/product.html</guid>
      <dc:date>2013-04-29T12:16:06Z</dc:date>
    </item>
    <item>
      <title>ADP7182, -30V、200&lt;font style="text-transform: lowercase"&gt;m&lt;/font&gt;A、低噪声、线性稳压器</title>
      <link>http://www.analog.com/zh/power-management/linear-regulators/adp7182/products/product.html</link>
      <description>ADP7182是一款CMOS、低压差(LDO)线性稳压器，采用-2.7 V至-28 V电源供电，最大输出电流为−200 mA。这款高输入电压LDO适用于调节-27 V至-1.22 V供电的高性能模拟和混合信号电路。该器件采用先进的专有架构，提供高电源抑制、低噪声特性，仅需一个2.2 μF小型陶瓷输出电容，便可实现出色的线路与负载瞬态响应性能。&lt;/p&gt;
&lt;p&gt;ADP7182提供固定输出电压选项和可调输出型号，可通过外置反馈分压器，将输出电压调节至-1.22 V至−V&lt;sub&gt;IN&lt;/sub&gt; + V&lt;sub&gt;DO&lt;/sub&gt;&lt;/p&gt;
&lt;p&gt;ADP7182稳压器输出噪声电压为18 μV rms，并不受输出电压影响。使能逻辑能够与正负逻辑电平接口，以实现最大灵活性。&lt;/p&gt;
&lt;p&gt;ADP7182采用8引脚LFCSP封装，以实现薄型、小尺寸应用。5引脚TSOT封装计划在2013年底发布。&lt;/p&gt;</description>
      <category />
      <category>线性稳压器</category>
      <pubDate>Wed, 24 Apr 2013 15:43:17 GMT</pubDate>
      <guid>http://www.analog.com/zh/power-management/linear-regulators/adp7182/products/product.html</guid>
      <dc:date>2013-04-24T15:43:17Z</dc:date>
    </item>
    <item>
      <title>AD9683, 14位、170 MSPS/250 MSPS、JESD204B模数转换器</title>
      <link>http://www.analog.com/zh/analog-to-digital-converters/ad-converters/ad9683/products/product.html</link>
      <description>AD9683是一款14位ADC，最高采样速率250 MSPS，旨在为低成本、小尺寸、宽带宽、多功能通信应用提供解决方案。&lt;/p&gt;
&lt;p&gt;这款ADC内核采用多级、差分流水线架构，并集成了输出纠错逻辑。ADC内核具有宽带宽输入，支持用户可选的各种输入范围。集成基准电压源可简化设计。占空比稳定器可用来补偿ADC时钟占空比的波动，使转换器保持出色的性能。JESD204B高速串行接口可降低电路板布线要求，并减少接收器件所需的引脚数量。&lt;/p&gt;
&lt;p&gt;ADC输出数据直接送至JESD204B串行输出通道。这些输出设置为CML电平。数据可以通过通道以最高采样速率250 MSPS发送，得到5 Gbps的通道速率。器件提供同步输入（SYNCINB±和SYSREF±）。&lt;/p&gt;
&lt;p&gt;需要时，灵活的掉电选项可以明显降低功耗。通过专用快速检测引脚支持可编程超量程电平检测。&lt;/p&gt;
&lt;p&gt;设置与控制编程利用三线式S</description>
      <category />
      <category>ADC</category>
      <pubDate>Tue, 23 Apr 2013 16:38:46 GMT</pubDate>
      <guid>http://www.analog.com/zh/analog-to-digital-converters/ad-converters/ad9683/products/product.html</guid>
      <dc:date>2013-04-23T16:38:46Z</dc:date>
    </item>
    <item>
      <title>AD6677, 80 MH&lt;font style="text-transform: lowercase"&gt;z&lt;/font&gt; Bandwidth, IF Receiver</title>
      <link>http://www.analog.com/zh/analog-to-digital-converters/ad-converters/ad6677/products/product.html</link>
      <description>AD6677是一款11位、250 MSPS中频(IF)接收机，专门针对要求高动态范围性能、低功耗和小尺寸的电信应用中支持多天线系统而设计。&lt;/p&gt;
&lt;p&gt;该器件包括高性能模数转换器(ADC)和噪声整形再量化器(NSR)数字模块。ADC由多级、差分流水线架构组成，并集成了输出纠错逻辑，每个ADC差分流水线的第一级包含一个宽带宽开关电容采样网络。集成基准电压源可简化设计。占空比稳定器(DCS)补偿ADC时钟占空比的波动，使转换器保持出色的性能。&lt;/p&gt;
&lt;p&gt;ADC的输出内部连接到NSR模块。集成NSR电路能够提高奈奎斯特带宽内较小频段的信噪比(SNR)性能。该器件支持两种不同的输出模式，通过SPI可以选择输出模式。如果使能NSR特性，则在处理ADC的输出时，AD6677可以在有限的部分奈奎斯特带宽内实现更高的SNR性能，同时保持11位输出分辨率。&lt;/p&gt;
&lt;p&gt;可以对NSR模块进行编程，以提</description>
      <category />
      <category>ADC</category>
      <pubDate>Tue, 23 Apr 2013 16:31:55 GMT</pubDate>
      <guid>http://www.analog.com/zh/analog-to-digital-converters/ad-converters/ad6677/products/product.html</guid>
      <dc:date>2013-04-23T16:31:55Z</dc:date>
    </item>
    <item>
      <title>ADP196, 5 V, 3 A Logic Controlled High-Side Power Switch</title>
      <link>http://www.analog.com/zh/power-management/hot-swap/adp196/products/product.html</link>
      <description>ADP196是一款高端负载开关，采用1.8 V至5.5 V电源供电。该负载开关可提供电源域隔离，有助于延长电池工作寿命。它内置一个低导通电阻N沟道MOSFET，支持3 A以上的连续电流，功率损耗极小。此外， RDS&lt;sub&gt;ON&lt;/sub&gt; 恒定，与VIN电压无关。ADP196具有25 μA的低静态电流和超低关断电流，因此非常适合电池供电的便携式设备使用。借助内置的使能逻辑电平转换器，ADP196可兼容多种处理器和GPIO控制器。&lt;/p&gt;
&lt;p&gt;如果结温超过125°C，过温保护电路就会激活，保护ADP196本身及下游电路免受损害。过流保护通过恒定的电流限制提供。 &lt;/p&gt;
&lt;p&gt;ADP196-01集成一个内部快速输出放电电路，用于在其输出禁用时让输出电容放电。&lt;/p&gt;
&lt;p&gt;ADP196采用WLCSP封装，占用的印刷电路板(PCB)空间极小，面积不到1.5 mm2，高度仅0.60 mm。&lt;</description>
      <category />
      <category>热插拔控制器</category>
      <pubDate>Mon, 08 Apr 2013 13:01:21 GMT</pubDate>
      <guid>http://www.analog.com/zh/power-management/hot-swap/adp196/products/product.html</guid>
      <dc:date>2013-04-08T13:01:21Z</dc:date>
    </item>
    <item>
      <title>ADP5586, 键盘解码器和I/O端口扩展器</title>
      <link>http://www.analog.com/zh/interface-isolation/mobile-io-expander-and-keypad-controller/adp5586/products/product.html</link>
      <description>ADP5586是一款10 I/O端口扩展器，内置键盘矩阵解码器、可编程逻辑、复位发生器和脉冲发生器。输入/输出扩展器IC适用于便携式设备（手机、遥控器和相机）及非便携式应用（医疗保健、工业和仪器仪表），可用来增加处理器可用的I/O数量，或者通过接口连接器减少前面板设计所需的I/O数量。&lt;/p&gt;
&lt;p&gt;ADP5586处理所有按键扫描和解码，并通过一条中断线通知主处理器有新的按键事件发生。GPI变化和逻辑变化也可以通过FIFO记录为事件，从而无需监控不同的寄存器来判断事件变化。ADP5586配有一个FIFO，它最多可以存储16个事件。处理器可以通过I&lt;sup&gt;2&lt;/sup&gt;C兼容型接口回读事件。&lt;/p&gt;
&lt;p&gt;ADP5586使主处理器不必监控键盘，从而降低功耗和/或提高处理器带宽，以便执行其它功能。&lt;/p&gt;
&lt;p&gt;可编程逻辑功能支持将常用逻辑要求集成为GPIO扩展器的一部分，从而节省电路板面积</description>
      <category />
      <category>移动I/O扩展和键盘控制器</category>
      <pubDate>Mon, 01 Apr 2013 12:30:33 GMT</pubDate>
      <guid>http://www.analog.com/zh/interface-isolation/mobile-io-expander-and-keypad-controller/adp5586/products/product.html</guid>
      <dc:date>2013-04-01T12:30:33Z</dc:date>
    </item>
    <item>
      <title>ADAS3023, 16-Bit 8 Channel Simultaneous Sampling Data Acquisition System</title>
      <link>http://www.analog.com/zh/analog-to-digital-converters/ad-converters/adas3023/products/product.html</link>
      <description>The ADAS3023 is a complete 16-bit successive approximation based analog-to-digital data acquisition system. This device is capable of simultaneously sampling up to 500 kSPS for two channels, 250 kSPS for four channels, 167 kSPS for six channels, and 125 kSPS for eight channels manufactured on the Analog Devices, Inc., proprietary &lt;i&gt;i&lt;/i&gt;CMOS® high voltage industrial process</description>
      <category />
      <category>ADC</category>
      <pubDate>Thu, 28 Mar 2013 09:58:36 GMT</pubDate>
      <guid>http://www.analog.com/zh/analog-to-digital-converters/ad-converters/adas3023/products/product.html</guid>
      <dc:date>2013-03-28T09:58:36Z</dc:date>
    </item>
    <item>
      <title>ADL5906, 10 MH&lt;font style="text-transform: lowercase"&gt;z&lt;/font&gt; 至 10 GH&lt;font style="text-transform: lowercase"&gt;z 67 d&lt;/font&gt;B T&lt;font style="text-transform: lowercase"&gt;ru&lt;/font&gt;P&lt;font style="text-transform: lowercase"&gt;wr&lt;/font&gt;™ 检波器</title>
      <link>http://www.analog.com/zh/rfif-components/detectors/adl5906/products/product.html</link>
      <description>ADL5906是真均方根响应功率检波器，采用单端50 Ω源驱动时具有67 dB测量范围。易于使用的输入使该器件具有丰富的频率，无需巴伦或其他形式的外部输入调谐即可在最高10 GHz频率下工作。
&lt;p&gt;ADL5906为需要进行精确信号功率均方根值测量的各种高频系统提供了解决方案。工作频率范围为10 MHz至10 GHz，可接受的输入信号范围为−65 dBm至+8 dBm，支持各种波峰因素和带宽，如GSM-EDGE、CDMA、W-CDMA、TD-SCDMA、WiMAX和基于OFDM的LTE载波。此外，该器件在电路板的−55°C至+125°C温度范围内具有温度稳定性，是各种通信、军事、工业和仪器仪表应用的理想选择。&lt;/p&gt;

&lt;p&gt;作为功率测量器件使用时，将VRMS与VSET相连。然后，输出便与输入均方根值的对数成比例。换言之，读数以分贝值直接呈现，每到十倍调整至1.1 V，或者55 mV/dB</description>
      <category />
      <category>检波器</category>
      <pubDate>Fri, 22 Mar 2013 15:56:10 GMT</pubDate>
      <guid>http://www.analog.com/zh/rfif-components/detectors/adl5906/products/product.html</guid>
      <dc:date>2013-03-22T15:56:10Z</dc:date>
    </item>
    <item>
      <title>BF_MPEG-4_VIDEO_ENCODER, null</title>
      <link>http://www.analog.com/zh/processors-dsp/blackfin/bf_mpeg-4_video_encoder/products/product.html</link>
      <description>&lt;p&gt;这种MPEG-4编码器实现方法针对ADI公司ADSP-BF5xx Blackfin处理器进行了高度优化。它是个独立自足的软件模块，完全符合ISO/IEC14496-2信息技术标准 — 音频-视觉对象编码 — 第2部分：视觉、第三版2004-06-01规范。 &lt;/p&gt;

&lt;p&gt;编码采用指令和数据缓存实施。为了优化视频编码性能，内部SRAM用于程序和数据存储，并充分使用了存储DMA。&lt;/p&gt;</description>
      <category />
      <category>Blackfin 处理器</category>
      <pubDate>Fri, 22 Mar 2013 05:27:14 GMT</pubDate>
      <guid>http://www.analog.com/zh/processors-dsp/blackfin/bf_mpeg-4_video_encoder/products/product.html</guid>
      <dc:date>2013-03-22T05:27:14Z</dc:date>
    </item>
    <item>
      <title>BF_GFX2D-00, null</title>
      <link>http://www.analog.com/zh/processors-dsp/blackfin/bf_gfx2d-00/products/product.html</link>
      <description>Blackfin二维图形库(BF2DGL)是一种图元集，可帮助ADI-Blackfin处理器用户解决图形渲染问题。这些图元均经过优化，适合在ADI公司的Blackfin BF-5xx系列和BF-60x系列处理器上运行。由于图元基于Open GL-ES API；因此还提供OpenGL-ES、GLUT和扩展API的包装器示例代码来支持图元的使用。此外也提供演示代码，示范如何在Blackfin上使用各种渲染图元。&lt;br /&gt;
该模块含有一个C程序可调用的标准API。代码利用指令缓存、数据缓存和内存DMA实现，从而优化图形渲染性能。</description>
      <category />
      <category>Blackfin 处理器</category>
      <pubDate>Fri, 15 Mar 2013 05:50:44 GMT</pubDate>
      <guid>http://www.analog.com/zh/processors-dsp/blackfin/bf_gfx2d-00/products/product.html</guid>
      <dc:date>2013-03-15T05:50:44Z</dc:date>
    </item>
    <item>
      <title>AD5535B, 32通道、14位DAC，满量程输出电压可编程范围为50 V至200 V</title>
      <link>http://www.analog.com/zh/digital-to-analog-converters/da-converters/ad5535b/products/product.html</link>
      <description>AD5535B是一款带片内高压输出放大器的32通道、14位&lt;em&gt;denseDAC&lt;/em&gt;®。该器件设计用于光学微机电系统。输出电压范围可以通过REF_IN引脚编程设置。当REF_IN = 1 V时，输出范围为0 V至50 V；当REF_IN = 4V时，输出范围为0 V至200 V。每个放大器可以提供700 μA的电流输出，特别适用于偏转和控制光学MEMS镜。&lt;/p&gt;
&lt;p&gt;选定的数模转换器(DAC)寄存器通过三线式接口写入。该串行接口能够以最高30 MHz的时钟速率工作，并且与DSP和微控制器接口标准兼容。&lt;/p&gt;
&lt;p&gt;该器件在AV&lt;sub&gt;CC&lt;/sub&gt; = 4.75 V至5.25 V、DV&lt;sub&gt;CC&lt;/sub&gt; = 2.7 V至5.25 V、V+ = 4.75 V至5.25 V、V&lt;sub&gt;PP&lt;/sub&gt; 最高为225 V的情况下工作。REF_IN在AD5535B内部进</description>
      <category />
      <category>精密通用DAC</category>
      <pubDate>Thu, 14 Mar 2013 13:31:39 GMT</pubDate>
      <guid>http://www.analog.com/zh/digital-to-analog-converters/da-converters/ad5535b/products/product.html</guid>
      <dc:date>2013-03-14T13:31:39Z</dc:date>
    </item>
    <item>
      <title>AD2S93, 低成本LVDT数字转换器</title>
      <link>http://www.analog.com/zh/obsolete/ad2s93/products/product.html</link>
      <description>AD2S93是一款完整的14位分辨率LVDT数字转换器，该器件采用一个Type II跟踪环路来跟踪A–B输入，并产生一个值为(A–B)/(REF/2)的数字输出，其中REF为与A–B输入相位相干的固定幅度交流基准电压。该器件可测量任意2、3、4线及5线LVDT或线性幅度调制输入。工作频率范围为360Hz至10kHz，带宽设置可由用户外部设定，范围为45Hz至1250Hz。&lt;/p&gt;
&lt;p&gt;AD2S93具有16位串行输出。MSB (LOS)首先读取，显示信号A、B或基准输入与转换器或传感器相比的损耗。第二位和第三位MSB为显示[–REF/2 (UNR) £ A–B £ +REF/2 (OVR])值是否超出转换器线性工作范围之外的标志。位移数据表示为13位偏移二进制，工作范围为±12位。LOS、OVR和UNR为器件的引脚输出，此外当(A–B) = 0时还可使用NULL标志。&lt;/p&gt;
&lt;p&gt;当CS</description>
      <category />
      <category>Obsolete</category>
      <pubDate>Wed, 13 Mar 2013 04:10:56 GMT</pubDate>
      <guid>http://www.analog.com/zh/obsolete/ad2s93/products/product.html</guid>
      <dc:date>2013-03-13T04:10:56Z</dc:date>
    </item>
    <item>
      <title>ADP1190, 带四通道信号开关的集成500&lt;font style="text-transform: lowercase"&gt;m&lt;/font&gt;A负载开关</title>
      <link>http://www.analog.com/zh/power-management/hot-swap/adp1190/products/product.html</link>
      <description>ADP1190是一款带4个信号开关的集成高端负载开关，采用1.4V至3.6V电源供电。同时还提供电源域隔离，以延长电池寿命。该负载开关为一个低导通电阻P沟道MOSFET，支持最高500 mA的连续负载电流，功率损耗极小。另外集成4个常开两欧姆SPST信号开关。&lt;/p&gt;
&lt;p&gt;除了出色的工作性能外，ADP1190占用的印刷电路板(PCB)空间极小，面积不到1.92 mm&lt;sup&gt;2&lt;/sup&gt;，高度仅0.60 mm。ADP1190采用12引脚、1.2 mm x 1.6 mm、0.4 mm间距、超小型WLCSP封装。&lt;/p&gt;
&lt;p&gt;
&lt;b&gt;应用&lt;/b&gt;&lt;br&gt;
&lt;ul&gt;
&lt;li&gt;移动电话&lt;/li&gt;
&lt;li&gt;SIM卡断开开关&lt;/li&gt;
&lt;li&gt;数码相机和音频设备&lt;/li&gt;
&lt;li&gt;便携式和电池供电设备&lt;/li&gt;
&lt;/ul&gt;</description>
      <category />
      <category>热插拔控制器</category>
      <pubDate>Fri, 08 Mar 2013 15:35:42 GMT</pubDate>
      <guid>http://www.analog.com/zh/power-management/hot-swap/adp1190/products/product.html</guid>
      <dc:date>2013-03-08T15:35:42Z</dc:date>
    </item>
    <item>
      <title>ADL5610, 30 MH&lt;font style="text-transform: lowercase"&gt;z&lt;/font&gt; to 6 GH&lt;font style="text-transform: lowercase"&gt;z&lt;/font&gt; RF/IF Gain Block</title>
      <link>http://www.analog.com/zh/specialty-amplifiers/rfif-amplifiers/adl5610/products/product.html</link>
      <description>The ADL5610 is a single ended RF/IF gain block amplifier that provides broadband operation from 30 MHz to 6 GHz. The ADL5610 provides a low noise figure of 2 dB with a very high OIP3 of over 38 dBm simultaneously, which delivers a high dynamic range. 

&lt;p&gt;The ADL5610 provides a gain of 18 dB, which is stable over frequency, temperature, power supply, and from device to device. The amplifier is</description>
      <category />
      <category>放大器</category>
      <pubDate>Fri, 08 Mar 2013 08:58:14 GMT</pubDate>
      <guid>http://www.analog.com/zh/specialty-amplifiers/rfif-amplifiers/adl5610/products/product.html</guid>
      <dc:date>2013-03-08T08:58:14Z</dc:date>
    </item>
    <item>
      <title>ADL5545, 30 MH&lt;font style="text-transform: lowercase"&gt;z&lt;/font&gt; 至 6 GH&lt;font style="text-transform: lowercase"&gt;z&lt;/font&gt; RF/IF 增益模块</title>
      <link>http://www.analog.com/zh/specialty-amplifiers/rfif-amplifiers/adl5545/products/product.html</link>
      <description>ADL5545是一款单端RF/IF增益模块放大器，可在30 MHz至6 GHz范围内提供宽带操作。采用5 V电源供电时，ADL5545功耗仅为56 mA，OIP3超过36dBm。

&lt;p&gt;ADL5545具有24 dB增益，增益不随频率、温度、电源、器件而变化。该放大器采用工业标准SOT-89封装，在输入和输出内部匹配50 Ω，能够简单地使用于各种不同的应用中。所需的外部元件只有输入/输出交流耦合电容、电源去耦电容和直流偏置电感。&lt;/p&gt;

&lt;p&gt;ADL5545采用InGaP HBT工艺制造而成，ESD额定值为 ±1.5 kV（1C类）。额定温度范围为−40℃至+105℃的宽温度范围，并提供配置齐全且符合RoHS标准的评估板。&lt;/p&gt;</description>
      <category />
      <category>放大器</category>
      <pubDate>Fri, 08 Mar 2013 07:51:00 GMT</pubDate>
      <guid>http://www.analog.com/zh/specialty-amplifiers/rfif-amplifiers/adl5545/products/product.html</guid>
      <dc:date>2013-03-08T07:51:00Z</dc:date>
    </item>
    <item>
      <title>ADL5544, 30 MH&lt;font style="text-transform: lowercase"&gt;z&lt;/font&gt; 至 6 GH&lt;font style="text-transform: lowercase"&gt;z&lt;/font&gt; 增益模块</title>
      <link>http://www.analog.com/zh/specialty-amplifiers/rfif-amplifiers/adl5544/products/product.html</link>
      <description>ADL5544是一款单端RF/IF增益模块放大器，可在30 MHz至6 GHz范围内提供宽带操作。采用5 V电源供电时，ADL5544功耗仅为55 mA，OIP3超过34dBm。

&lt;p&gt;ADL5544具有17 dB增益，增益不随频率、温度、电源、器件而变化。该放大器采用工业标准SOT-89封装，在输入和输出内部匹配50 Ω，能够简单地使用于各种不同的应用中。所需的外部元件只有输入/输出交流耦合电容、电源去耦电容和直流偏置电感。&lt;/p&gt;

&lt;p&gt;ADL5544采用InGaP HBT工艺制造而成，ESD额定值为±1.5 kV（1C类）。额定温度范围为−40℃至+105℃的宽温度范围，并提供配置齐全且符合RoHS标准的评估板。&lt;/p&gt;</description>
      <category />
      <category>放大器</category>
      <pubDate>Fri, 08 Mar 2013 06:39:13 GMT</pubDate>
      <guid>http://www.analog.com/zh/specialty-amplifiers/rfif-amplifiers/adl5544/products/product.html</guid>
      <dc:date>2013-03-08T06:39:13Z</dc:date>
    </item>
    <item>
      <title>AD5321, 2.5 V至5.5 V、120 µA、双线式接口、电压输出12位DAC</title>
      <link>http://www.analog.com/zh/digital-to-analog-converters/da-converters/ad5321/products/product.html</link>
      <description>&lt;p&gt;
AD5301/AD5311/AD5321分别是单通道8/10/12位、缓冲电压输出DAC，采用2.5V至5.5V单电源供电，3V时功耗为120μA。这些器件内置片内输出放大器，能够提供轨到轨输出摆幅，压摆率为0.7 V/μs。所用的双线式(I&lt;sup&gt;2&lt;/sup&gt;C兼容)串行接口能够以最高400 kHz的时钟速率工作。多个器件可以共用同一总线。
&lt;/p&gt;&lt;p&gt;
这款DAC的基准电压从电源输入获得，因此它具有最宽的动态输出范围。上述器件均内置一个上电复位电路，确保DAC输出上电至0V并保持该电平，直到执行一次有效的写操作为止。此外还具有省电特性，在省电模式下，器件在3V时的功耗降至50nA，并提供软件可选输出负载。
&lt;/p&gt;&lt;p&gt;
在正常工作模式下，这些DAC具有低功耗特性，非常适合便携式电池供电设备。5V时功耗为0.75 mW，3V时功耗为0.36mW，所有省电模式下则降至1µW</description>
      <category />
      <category>精密通用DAC</category>
      <pubDate>Wed, 06 Mar 2013 22:40:48 GMT</pubDate>
      <guid>http://www.analog.com/zh/digital-to-analog-converters/da-converters/ad5321/products/product.html</guid>
      <dc:date>2013-03-06T22:40:48Z</dc:date>
    </item>
    <item>
      <title>ADP1046A, 用于隔离电源应用的数字控制器</title>
      <link>http://www.analog.com/zh/power-management/digital-power-management/adp1046a/products/product.html</link>
      <description>ADP1046是一款灵活的数字副边控制器，设计用于AC-DC和隔离DC-DC副边应用。ADP1046与ADP1043A引脚兼容，具有一些性能改进和新特性，包括电压前馈、改进环路响应，以及可编程死区控制，以实现最高效率。&lt;/p&gt;
&lt;p&gt;具体特性包括本地和远程电压检测、原边和副边电流检测、数字脉宽调制(PWM)产生、均流和冗余OrFET控制。控制环路数字滤波器和补偿功能已集成至该器件，可通过I2C接口编程。可编程保护功能包括过流保护(OCP)、过压保护(OVP)、欠压闭锁(UVLO)和过温保护(OTP)。&lt;/p&gt;
&lt;p&gt;内置EEPROM可为集成环路滤波器、PWM信号时序、浪涌电流、软启动时序和时序控制提供全面编程选择。内置校验和与可编程保护电路使器件的可靠性得以增强。&lt;/p&gt;
&lt;p&gt;该器件还提供全面的用户界面(GUI)，便于进行环路滤波器特性设计和安全特性编程。I&lt;sup&gt;2&lt;/sup&gt;C总线</description>
      <category />
      <category>数字电源管理</category>
      <pubDate>Mon, 25 Feb 2013 15:12:27 GMT</pubDate>
      <guid>http://www.analog.com/zh/power-management/digital-power-management/adp1046a/products/product.html</guid>
      <dc:date>2013-02-25T15:12:27Z</dc:date>
    </item>
    <item>
      <title>ADP1051, 数字电源控制器</title>
      <link>http://www.analog.com/zh/power-management/digital-power-management/adp1051/products/product.html</link>
      <description>ADP1051是一款带PMBus&lt;sup&gt;&lt;span class="smallerfont"&gt;TM&lt;/span&gt;&lt;/sup&gt;
 接口的先进的数字控制器，用于高密度、高效DCDC功率转换。该次级端控制器通过高速输入线路正馈实现电压模式控制，从而改善瞬态和噪声性能。ADP1051具有6个可编程PWM输出，可控制带有额外同步校正控制的最高效的电源拓扑。该器件具有自适应停滞时间，可提高负载范围内效率，可编程轻负载工作模式配合器件的低功耗特性，则可降低系统待机功率损耗。&lt;/p&gt;
&lt;p&gt;ADP1051集成多种特性，能够实现稳健的并行和冗余工作系统，从而满足高可应用性或并行连接的客户需求。该器件提供主/从同步、反向电流保护和预偏置启动功能，可在电源之间实现精确均流，并且采用有条件的过压技术，能够在并行工作模式下识别并安全关断故障电源。&lt;/p&gt;
&lt;p&gt;ADP1051基于灵活的状态机架构，采用直观的图形用户</description>
      <category />
      <category>数字电源管理</category>
      <pubDate>Fri, 22 Feb 2013 15:22:54 GMT</pubDate>
      <guid>http://www.analog.com/zh/power-management/digital-power-management/adp1051/products/product.html</guid>
      <dc:date>2013-02-22T15:22:54Z</dc:date>
    </item>
    <item>
      <title>ADD5211, 适合LCD背光应用的4串白光LED驱动器</title>
      <link>http://www.analog.com/zh/power-management/display-and-lighting/add5211/products/product.html</link>
      <description>ADD5211是一款基于高效率、电流模式、升压转换器技术的四通道白光LED驱动器，适合背光应用。升压控制器以4.5 V至40 V的输入电压以及介于200 kHz和1.2 MHz之间的引脚可调节工作频率，驱动外部MOSFET开关，以便执行升压调节。采用可调节的UVLO功能，以降低关断时的输入电流。&lt;/p&gt;
&lt;p&gt;ADD5211内置四个经过调节的电流吸收器，可实现均匀的亮度。每个电流吸收器的输出电流可从40 mA驱动至高达200 mA，并且LED驱动电流可由外部电阻通过引脚进行调整。ADD5211集成输入PWM接口，最多能够驱动四个并联LED串，各串由多个LED串联在一起，各串之间的电流匹配精度为±1.5%。&lt;/p&gt;
&lt;p&gt;其它特性包括故障指示器输出、LED短路保护、LED开路保护、升压输出短路保护、过压保护、逐周期限流和针对IC以及LED阵列的热关断。可编程软启动用于降低启动时的浪涌电流。&lt;</description>
      <category />
      <category>LED驱动器</category>
      <pubDate>Thu, 21 Feb 2013 16:52:14 GMT</pubDate>
      <guid>http://www.analog.com/zh/power-management/display-and-lighting/add5211/products/product.html</guid>
      <dc:date>2013-02-21T16:52:14Z</dc:date>
    </item>
    <item>
      <title>OP4177, 精密、低噪声、低输入偏置电流、四通道运算放大器</title>
      <link>http://www.analog.com/zh/all-operational-amplifiers-op-amps/operational-amplifiers-op-amps/op4177/products/product.html</link>
      <description>&lt;p&gt;OPx177系列由极高精度的单通道、双通道和四通道放大器组成，具有极低失调电压和漂移、低输入偏置电流、低噪声及低功耗等特性。使用1000 pF以上容性负载时输出稳定，无需外部补偿。电源电压为30 V时，每个放大器的电源电流小于500 μA。内置500 Ω串联电阻可保护输入，允许输入信号电平高出电源电压若干伏特，并保证无反相。&lt;/p&gt;

&lt;p&gt;与以前的极低失调电压、高压放大器不同，OP1177（单通道）和OP2177（双通道）放大器提供小型8引脚表面贴装MSOP和8引脚窄体SOIC两种封装。OP4177（四通道）放大器提供TSSOP和14引脚窄体SOIC两种封装。此外，采用MSOP和TSSOP封装的额定性能与采用SOIC封装的性能相同。MSOP和TSSOP封装产品仅提供卷带和卷盘形式。&lt;/p&gt;

&lt;p&gt;在所有采用表面贴装封装的高精度放大器中，OPx177系列具有最宽的额定温度范围。所有</description>
      <category />
      <category>运算放大器</category>
      <pubDate>Wed, 20 Feb 2013 18:42:32 GMT</pubDate>
      <guid>http://www.analog.com/zh/all-operational-amplifiers-op-amps/operational-amplifiers-op-amps/op4177/products/product.html</guid>
      <dc:date>2013-02-20T18:42:32Z</dc:date>
    </item>
    <item>
      <title>AD5687R, 双通道、12位 &lt;em&gt;&lt;span style="text-transform: lowercase"&gt;nano&lt;/span&gt;&lt;/em&gt;DAC+™ ，内置2 &lt;span style="text-transform: lowercase"&gt;ppm&lt;/span&gt;/°C片内基准电压源和SPI接口</title>
      <link>http://www.analog.com/zh/digital-to-analog-converters/da-converters/ad5687r/products/product.html</link>
      <description>AD5687R &lt;em&gt;nano&lt;/em&gt;DAC+™ 是一款双通道、12位、轨到轨电压输出DAC。该器件内置2.5 V、2 ppm/˚C内部基准电压源（默认使能）和增益选择引脚，满量程输出为2.5 V（增益=1）或5 V（增益=2）。它采用2.7 V至5.5 V单电源供电，通过设计保证单调性，并具有小于0.1% FSR的增益误差和1.5 mV的失调误差性能。该器件提供3 mm × 3 mm LFCSP和TSSOP封装。&lt;/p&gt;
&lt;p&gt;AD5687R还内置一个上电复位电路和一个RSTSEL引脚，确保DAC输出上电至零电平或中量程，直到执行一次有效的写操作为止。此外所有器件均具有各通道独立掉电特性，在掉电模式下，器件在3 V时的功耗降至4 μA。&lt;/p&gt;
&lt;p&gt;AD5689R采用多功能SPI接口，时钟速率最高达50 MHz，并均包含一个为1.8 V/3 V/5 V逻辑电平准备的V&lt;SUB&gt;L</description>
      <category />
      <category>精密通用DAC</category>
      <pubDate>Fri, 15 Feb 2013 14:58:44 GMT</pubDate>
      <guid>http://www.analog.com/zh/digital-to-analog-converters/da-converters/ad5687r/products/product.html</guid>
      <dc:date>2013-02-15T14:58:44Z</dc:date>
    </item>
    <item>
      <title>ADL5501S, ADL5501S：航空航天 50 MHZ至6 GHZ TRUPWR™检波器</title>
      <link>http://www.analog.com/zh/other-products/militaryaerospace/adl5501s/products/product.html</link>
      <description>&lt;p&gt;ADL5501S是一款均值响应功率检波器，适用于50 MHz至6 GHz的高频接收机和发射机信号链。它易于使用，仅需2.7 V至5.5 V单电源和一个电源去耦电容便可工作。输入为内部交流耦合，具有50 Ω标称输入阻抗。输出为线性响应直流电压，转换增益 &lt;/p&gt;

&lt;p&gt;ADL5501S主要用于简单和复合波形的真功率测量，特别适合测量高波峰因素（高峰值-均方根比）信号，如基于CDMA、CDMA2000、W-CDMA、QPSK/QAM的OFDM波形等。片内调制滤波器可以满足大多数波形的求平均值需要。 &lt;/p&gt;

&lt;/p&gt;
输出端的片内100 Ω串联电阻与外部分流电容配合使用，可建立低通滤波器响应，从而减少直流输出电压中的残留纹波。对于更复杂的波形，可以利用FLTR引脚上的外部电容进行补充信号解调。 &lt;/p&gt;

&lt;/p&gt;
ADL5501S在30 dB范围内具有出色的温度稳定性；在整个温度范</description>
      <category />
      <category>军用和航空产品</category>
      <pubDate>Fri, 15 Feb 2013 07:08:34 GMT</pubDate>
      <guid>http://www.analog.com/zh/other-products/militaryaerospace/adl5501s/products/product.html</guid>
      <dc:date>2013-02-15T07:08:34Z</dc:date>
    </item>
    <item>
      <title>AD9675, 带JESD204B的八通道超声波AFE</title>
      <link>http://www.analog.com/zh/analog-to-digital-converters/ad-converters/ad9675/products/product.html</link>
      <description>AD9675支持医疗超声应用，专门针对低成本、低功耗、小尺寸及易用性而设计。它内置8通道的可变增益放大器(VGA)、低噪声前置放大器(LNA)、具有可编程相位旋转功能的CW谐波抑制I/Q解调器、抗混叠滤波器(AAF)、模数转换器(ADC)、数字高通滤波器以及RF2倍射频抽取器。&lt;/p&gt;
&lt;p&gt;每个通道均具有最大52 dB的增益、完全差分信号路径以及有源输入前置放大器终端。通道专门针对高动态范围与低功耗而优化设计，适合要求小尺寸封装的应用。&lt;/p&gt;
&lt;p&gt;LNA具有单端转差分增益，可以通过SPI进行选择。假设噪声带宽(NBW)为15 MHz且LNA增益为21.6 dB，则LNA输入信噪比(SNR)为94 dB。CW多普勒模式下，各LNA输出端驱动一个I/Q解调器。各解调器具有独立可编程的相位旋转和16种相位设置。&lt;/p&gt;
&lt;p&gt;各通道可单独进入省电模式，从而延长便携式应用的电池使用时间。利用</description>
      <category />
      <category>ADC</category>
      <pubDate>Wed, 13 Feb 2013 15:00:55 GMT</pubDate>
      <guid>http://www.analog.com/zh/analog-to-digital-converters/ad-converters/ad9675/products/product.html</guid>
      <dc:date>2013-02-13T15:00:55Z</dc:date>
    </item>
    <item>
      <title>ADA4666-2, 18 V, 725 &lt;font style="text-transform: lowercase"&gt; μ&lt;/font&gt;A, 4 MH&lt;font style="text-transform: lowercase"&gt;z&lt;/font&gt; 轨到轨输入输出双通道运算放大器</title>
      <link>http://www.analog.com/zh/precision-op-amps/precision-rail-to-rail-amplifiers/ada4666-2/products/product.html</link>
      <description>ADA4666-2是一款双通道、低功耗、精密轨到轨输入/输出放大器，针对4MHZ、低功耗和宽工作电源电压范围应用进行了优化。&lt;/p&gt;
&lt;p&gt;ADA4666-2在电源电压为3.0 V、10 V和18 V时保证具有额定性能。该器件是3.3V、5V、10V、12V和15V单电源以及±2.5V、±3.3V和±5V双电源应用的理想选择。.ADA4666-2还具有较高的抗电磁干扰能力。&lt;/p&gt;
&lt;p&gt;ADA4666-2的额定温度范围为−40°C至+125°C扩展工业温度范围，提供8引脚MSOP和LFCSP(3mm x 3mm)封装。&lt;/p&gt;
&lt;b&gt;应用&lt;/b&gt;&lt;br&gt;
&lt;ul&gt;
&lt;li&gt;便携式操作系统&lt;/li&gt;
&lt;li&gt;电流监控器&lt;/li&gt;
&lt;li&gt;4 mA至20 mA环路驱动器&lt;/li&gt;
&lt;li&gt;缓冲/电平转换&lt;/li&gt;
&lt;li&gt;多极滤波器&lt;/li&gt;
&lt;li&gt;远程/无线传感器&lt;/li&gt;
&lt;li&gt;低功</description>
      <category />
      <category>精密轨到轨放大器</category>
      <pubDate>Wed, 13 Feb 2013 14:22:58 GMT</pubDate>
      <guid>http://www.analog.com/zh/precision-op-amps/precision-rail-to-rail-amplifiers/ada4666-2/products/product.html</guid>
      <dc:date>2013-02-13T14:22:58Z</dc:date>
    </item>
    <item>
      <title>ADA4661-2, 18 V、精密、 725 &lt;span style="text-transform: lowercase"&gt;μ&lt;/span&gt;A, 4 MH&lt;span style="text-transform: lowercase"&gt;z&lt;/span&gt; CMOS 轨到轨输入/输出运算放大器</title>
      <link>http://www.analog.com/zh/precision-op-amps/precision-rail-to-rail-amplifiers/ada4661-2/products/product.html</link>
      <description>ADA4661-2是一款双通道、低功耗、精密轨到轨输入/输出放大器，针对4MHZ、低功耗和宽工作电源电压范围应用进行了优化。&lt;/p&gt;
&lt;p&gt;ADA4661-2在电源电压为3.0 V、10 V和18 V时保证具有额定性能。该器件是3.3V、5V、10V、12V和15V单电源以及±2.5V、±3.3V和±5V双电源应用的理想选择。.它采用ADI公司的DigiTrim®调整专利技术，失调电压非常低。ADA4661-2还具有较高的抗电磁干扰能力。&lt;/p&gt;
&lt;p&gt;ADA4661-2的额定温度范围为−40°C至+125°C扩展工业温度范围，提供8引脚MSOP和LFCSP(3mm x 3mm)封装。&lt;/p&gt;
&lt;b&gt;应用&lt;/b&gt;&lt;br&gt;
&lt;ul&gt;
&lt;li&gt;便携式操作系统&lt;/li&gt;
&lt;li&gt;电流监控器&lt;/li&gt;
&lt;li&gt;4 mA至20 mA环路驱动器&lt;/li&gt;
&lt;li&gt;缓冲/电平转换&lt;/li&gt;
&lt;li&gt;多极</description>
      <category />
      <category>精密轨到轨放大器</category>
      <pubDate>Tue, 12 Feb 2013 14:17:25 GMT</pubDate>
      <guid>http://www.analog.com/zh/precision-op-amps/precision-rail-to-rail-amplifiers/ada4661-2/products/product.html</guid>
      <dc:date>2013-02-12T14:17:25Z</dc:date>
    </item>
    <item>
      <title>AD5689, 内置SPI接口的双通道、16位 &lt;span style="text-transform: lowercase"&gt;    &lt;em&gt;nano&lt;/span&gt;&lt;/em&gt;DAC+™</title>
      <link>http://www.analog.com/zh/digital-to-analog-converters/da-converters/ad5689/products/product.html</link>
      <description>AD5689属于&lt;em&gt;nano&lt;/em&gt;DAC+™ 系列产品，是一款低功耗、双通道、16位缓冲电压输出DAC。内置增益选择引脚，满量程输出为V&lt;sub&gt;REF&lt;/sub&gt; （增益 = 1）或2V&lt;sub&gt;REF&lt;/sub&gt; （增益 = 2）。它采用2.7 V至5.5 V单电源供电，通过设计保证单调性，并具有小于0.1% FSR的增益误差和1.5 mV的失调误差性能。该器件提供3 mm × 3 mm LFCSP和TSSOP封装。&lt;/p&gt;
&lt;p&gt;AD5689还内置一个上电复位电路和一个RSTSEL引脚，确保DAC输出上电至零电平或中量程，直到执行一次有效的写操作为止。此外所有器件均具有各通道独立掉电特性，在掉电模式下，器件在3 V时的功耗降至4 μA。&lt;/p&gt;
&lt;p&gt;AD5689采用多功能SPI接口，时钟速率最高达50 MHz，并均包含一个为1.8 V/3 V/5 V逻辑电平准备的V&lt;sub</description>
      <category />
      <category>精密通用DAC</category>
      <pubDate>Fri, 08 Feb 2013 15:44:52 GMT</pubDate>
      <guid>http://www.analog.com/zh/digital-to-analog-converters/da-converters/ad5689/products/product.html</guid>
      <dc:date>2013-02-08T15:44:52Z</dc:date>
    </item>
    <item>
      <title>AD5687,  内置SPI接口的双通道、12位 &lt;span style="text-transform: lowercase"&gt;    &lt;em&gt;nano&lt;/span&gt;&lt;/em&gt;DAC+™</title>
      <link>http://www.analog.com/zh/digital-to-analog-converters/da-converters/ad5687/products/product.html</link>
      <description>AD5687属于 &lt;em&gt;nano&lt;/em&gt;DAC+™系列产品，是一款低功耗、双通道、12位缓冲电压输出DAC。内置增益选择引脚，满量程输出为V&lt;sub&gt;REF&lt;/sub&gt; （增益 = 1）或2V&lt;SUB&gt;REF&lt;/SUB&gt; （增益 = 2）。它采用2.7 V至5.5 V单电源供电，通过设计保证单调性，并具有小于0.1% FSR的增益误差和1.5 mV的失调误差性能。该器件提供3 mm × 3 mm LFCSP和TSSOP封装。&lt;/p&gt;
&lt;p&gt;AD5687还内置一个上电复位电路和一个RSTSEL引脚，确保DAC输出上电至零电平或中量程，直到执行一次有效的写操作为止。此外所有器件均具有各通道独立掉电特性，在掉电模式下，器件在3 V时的功耗降至4 μA。&lt;/p&gt;
&lt;p&gt;AD5687采用多功能SPI接口，时钟速率最高达50 MHz，并均包含一个为1.8 V/3 V/5 V逻辑电平准备的V&lt;sub</description>
      <category />
      <category>精密通用DAC</category>
      <pubDate>Fri, 08 Feb 2013 15:34:29 GMT</pubDate>
      <guid>http://www.analog.com/zh/digital-to-analog-converters/da-converters/ad5687/products/product.html</guid>
      <dc:date>2013-02-08T15:34:29Z</dc:date>
    </item>
    <item>
      <title>AD5313R, 双通道、10位&lt;em&gt;&lt;span style="text-transform: lowercase"&gt;nano&lt;/span&gt;&lt;/em&gt;DAC® ，内置2  &lt;span style="text-transform: lowercase"&gt;ppm&lt;/span&gt;/°C基准电压源和SPI接口</title>
      <link>http://www.analog.com/zh/digital-to-analog-converters/da-converters/ad5313r/products/product.html</link>
      <description>AD5313R属于&lt;em&gt;nano&lt;/em&gt;DAC® 系列，是一款低功耗、双通道、10位缓冲电压输出DAC。该器件内置2.5 V、2 ppm/˚C内部基准电压源（默认使能）和增益选择引脚，满量程输出为2.5 V（增益=1）或5 V（增益=2）。它采用2.7 V至5.5 V单电源供电，通过设计保证单调性，并具有小于0.1% FSR的增益误差和1.5 mV的失调误差性能。该器件提供3 mm × 3 mm LFCSP和TSSOP封装。&lt;/p&gt;
&lt;p&gt;AD5313R还内置一个上电复位电路和一个RSTSEL引脚，确保DAC输出上电至零电平或中量程，直到执行一次有效的写操作为止。此外所有器件均具有各通道独立掉电特性，在掉电模式下，器件在3 V时的功耗降至4 μA。 &lt;/p&gt;
&lt;p&gt;AD5313R采用多功能SPI接口，时钟速率最高达50 MHz，并均包含一个为1.8 V/3 V/5 V逻辑电源准备的V&lt;</description>
      <category />
      <category>精密通用DAC</category>
      <pubDate>Fri, 08 Feb 2013 15:28:00 GMT</pubDate>
      <guid>http://www.analog.com/zh/digital-to-analog-converters/da-converters/ad5313r/products/product.html</guid>
      <dc:date>2013-02-08T15:28:00Z</dc:date>
    </item>
    <item>
      <title>AD5338R, 双通道、10位&lt;em&gt;&lt;span style="text-transform: lowercase"&gt;nano&lt;/span&gt;&lt;/em&gt;DAC® ，内置2 &lt;span style="text-transform: lowercase"&gt;ppm&lt;/span&gt;/°C基准电压源和I&lt;sup&gt;2&lt;/sup&gt;C接口</title>
      <link>http://www.analog.com/zh/digital-to-analog-converters/da-converters/ad5338r/products/product.html</link>
      <description>AD5338R属于&lt;em&gt;nano&lt;/em&gt;DAC® 系列，是一款低功耗、双通道、10位缓冲电压输出DAC。该器件内置2.5 V、2 ppm/˚C内部基准电压源（默认使能）和增益选择引脚，满量程输出为2.5 V（增益=1）或5 V（增益=2）。它采用2.7 V至5.5 V单电源供电，通过设计保证单调性，并具有小于0.1% FSR的增益误差和1.5 mV的失调误差性能。该器件提供3 mm × 3 mm LFCSP和TSSOP封装。&lt;/p&gt;
&lt;p&gt;AD5338R还内置一个上电复位电路和一个RSTSEL引脚，确保DAC输出上电至零电平或中间电平并保持该电平，直到执行一次有效的写操作为止。此外所有器件均具有各通道独立掉电特性，在掉电模式下，器件在3 V时的功耗降至4 μA。&lt;/p&gt;
&lt;p&gt;AD5338R采用多功能双线式串行接口，时钟速率最高达400 kHz，包含一个为1.8 V/3 V/5 V逻辑</description>
      <category />
      <category>精密通用DAC</category>
      <pubDate>Fri, 08 Feb 2013 15:20:00 GMT</pubDate>
      <guid>http://www.analog.com/zh/digital-to-analog-converters/da-converters/ad5338r/products/product.html</guid>
      <dc:date>2013-02-08T15:20:00Z</dc:date>
    </item>
    <item>
      <title>AD5697R, 双通道、12位 &lt;span style="text-transform: lowercase"&gt;    &lt;em&gt;nano&lt;/span&gt;&lt;/em&gt;DAC+™ ，内置2 &lt;span style="text-transform: lowercase"&gt;ppm&lt;/span&gt;/°C基准电压源和 I&lt;sup&gt;2&lt;/sup&gt;C接口</title>
      <link>http://www.analog.com/zh/digital-to-analog-converters/da-converters/ad5697r/products/product.html</link>
      <description>AD5697R &lt;em&gt;nano&lt;/em&gt;DAC+™是一款双通道、12位、电压输出DAC。该器件内置2.5 V、2 ppm/˚C内部基准电压源（默认使能）和增益选择引脚，满量程输出为2.5 V（增益=1）或5 V（增益=2）。它采用2.7 V至5.5 V单电源供电，通过设计保证单调性，并具有小于0.1% FSR的增益误差和1.5 mV的失调误差性能。该器件提供3 mm × 3 mm LFCSP和TSSOP封装。&lt;/p&gt;
&lt;p&gt;AD5697R还内置一个上电复位电路和一个RSTSEL引脚，确保DAC输出上电至零电平或中间电平并保持该电平，直到执行一次有效的写操作为止。此外所有器件均具有各通道独立掉电特性，在掉电模式下，器件在3 V时的功耗降至4 μA。&lt;/p&gt;
&lt;p&gt;AD5697R采用多功能双线式串行接口，时钟速率最高达400 kHz，包含一个为1.8 V/3 V/5 V逻辑电平准备的VLOG</description>
      <category />
      <category>精密通用DAC</category>
      <pubDate>Fri, 08 Feb 2013 15:18:47 GMT</pubDate>
      <guid>http://www.analog.com/zh/digital-to-analog-converters/da-converters/ad5697r/products/product.html</guid>
      <dc:date>2013-02-08T15:18:47Z</dc:date>
    </item>
    <item>
      <title>AD5689R, 双通道、16位 &lt;em&gt;&lt;span style="text-transform: lowercase"&gt;nano&lt;/span&gt;&lt;/em&gt;DAC+™，内置2 &lt;span style="text-transform: lowercase"&gt;ppm&lt;/span&gt;/°C 片内基准电压源和SPI接口</title>
      <link>http://www.analog.com/zh/digital-to-analog-converters/da-converters/ad5689r/products/product.html</link>
      <description>AD5689R &lt;em&gt;nano&lt;/em&gt;DAC+™是一款双通道、16位、轨到轨电压输出DAC。该器件内置2.5 V、2 ppm/˚C内部基准电压源（默认使能）和增益选择引脚，满量程输出为2.5 V（增益=1）或5 V（增益=2）。它采用2.7 V至5.5 V单电源供电，通过设计保证单调性，并具有小于0.1% FSR的增益误差和1.5 mV的失调误差性能。该器件提供3 mm × 3 mm LFCSP和TSSOP封装。&lt;/p&gt;
&lt;p&gt;AD5689R还内置一个上电复位电路和一个RSTSEL引脚，确保DAC输出上电至零电平或中间电平，直到执行一次有效的写操作为止。此外所有器件均具有各通道独立掉电特性，在掉电模式下，器件在3 V时的功耗降至4 μA。&lt;/p&gt;
AD5689R采用多功能SPI接口，时钟速率最高达50 MHz，并均包含一个为1.8 V/3 V/5 V逻辑电源准备的V&lt;sub&gt;LOGIC</description>
      <category />
      <category>精密通用DAC</category>
      <pubDate>Fri, 08 Feb 2013 15:01:44 GMT</pubDate>
      <guid>http://www.analog.com/zh/digital-to-analog-converters/da-converters/ad5689r/products/product.html</guid>
      <dc:date>2013-02-08T15:01:44Z</dc:date>
    </item>
    <item>
      <title>ADDI9020, 60MH&lt;font style="text-transform: lowercase"&gt;z&lt;/font&gt; 信号处理器，内置垂直驱动器和&lt;em&gt;Precision Timing&lt;/em&gt;发生器</title>
      <link>http://www.analog.com/zh/audiovideo-products/cameracamcorder-analog-front-ends/addi9020/products/product.html</link>
      <description>ADDI9020是一款完整的60 MHz前端解决方案，适合数码相机和其它电荷耦合器件(CCD)成像应用。ADDI9020包含模拟前端(AFE)、一个可完全编程的时序发生器(TG)和一个12通道V驱动器。在60 MHz下工作时，&lt;em&gt;Precision Timing&lt;/em&gt; ®内核允许以大约260 ps的分辨率调整高速时钟。&lt;/p&gt;
&lt;p&gt;片内垂直驱动器最多支持12个通道，可以与多场CCD一起使用。&lt;/p&gt;
&lt;p&gt;模拟前端包括黑色电平箝位、CDS、VGA和一个12位ADC。时序发生器和V驱动器提供所有必需的CCD时钟：RG、水平时钟、垂直时钟、传感器门限脉冲、基底时钟和基底偏置控制。内部寄存器通过三线式串行接口进行编程。&lt;/p&gt;
&lt;p&gt;ADDI9020采用7 mm × 7 mm CSP_BGA封装，额定工作温度范围为−25°C至+85°C。&lt;/p&gt;
&lt;b&gt;应用&lt;/b&gt;&lt;br&gt;
&lt;ul&gt;</description>
      <category />
      <category>照相机和摄像机模拟前端</category>
      <pubDate>Thu, 07 Feb 2013 14:34:57 GMT</pubDate>
      <guid>http://www.analog.com/zh/audiovideo-products/cameracamcorder-analog-front-ends/addi9020/products/product.html</guid>
      <dc:date>2013-02-07T14:34:57Z</dc:date>
    </item>
    <item>
      <title>ADUM4190, 5&lt;font style="text-transform: lowercase"&gt;k&lt;/font&gt;V &lt;font style="text-transform: lowercase"&gt;rms&lt;/font&gt; 隔离误差放大器</title>
      <link>http://www.analog.com/zh/interface-isolation/digital-isolators/adum4190/products/product.html</link>
      <description>ADuM4190是一款基于ADI公司&lt;em&gt;i&lt;/em&gt;Coupler®技术的隔离误差放大器。ADuM4190非常适合带原边控制器的线性反馈电源，与常用的光耦合器和分流调节器解决方案相比，在瞬态响应、功率密度和稳定性方面均有所提高。 &lt;/p&gt;
&lt;p&gt;与在整个寿命周期中和高温下具有不确定电流传输比的基于光耦合器的解决方案不同，ADuM4190的传输功能不随寿命周期而改变，在宽温度范围-40°C至125°C内保持稳定。&lt;/p&gt;
&lt;p&gt;它内置宽频运算放大器，可用于设置各种常用的电源环路补偿技术。ADuM4190速度足够快，允许反馈环路对快速瞬变调节和过流条件作出反应。该器件还内置一个高精度1.225V基准电压源，可与电源输出设定点进行比较。&lt;/p&gt;
&lt;p&gt;ADuM4190采用宽体SO-16封装，具有增强型5kVrms隔离额定值。  &lt;/p&gt; 
&lt;b&gt;应用&lt;/b&gt;&lt;br&gt;
&lt;ul&gt;
&lt;li&gt;线性电</description>
      <category />
      <category>数字隔离器</category>
      <pubDate>Wed, 06 Feb 2013 16:28:25 GMT</pubDate>
      <guid>http://www.analog.com/zh/interface-isolation/digital-isolators/adum4190/products/product.html</guid>
      <dc:date>2013-02-06T16:28:25Z</dc:date>
    </item>
    <item>
      <title>ADUM3190, 2.5&lt;font style="text-transform: lowercase"&gt;k&lt;/font&gt;V &lt;font style="text-transform: lowercase"&gt;rms&lt;/font&gt; 隔离误差放大器</title>
      <link>http://www.analog.com/zh/interface-isolation/digital-isolators/adum3190/products/product.html</link>
      <description>ADuM3190是采用ADI公司&lt;em&gt;i&lt;/em&gt;Coupler®技术的隔离误差放大器。ADuM3190非常适合带原边控制器的线性反馈电源，与常用的光耦合器和分流调节器解决方案相比，在瞬态响应、功率密度和稳定性方面均有所提高。 &lt;/p&gt;
&lt;p&gt;与在整个寿命周期中和高温下具有不确定电流传输比的基于光耦合器的解决方案不同，ADuM3190的传输功能不随寿命周期而改变，在宽温度范围-40°C至125°C内保持稳定。 &lt;/p&gt;
&lt;p&gt;它内置宽频运算放大器，可用于设置各种常用的电源环路补偿技术。ADuM3190速度足够快，允许反馈环路对快速瞬变调节和过流条件作出反应。该器件还内置一个高精度1.225V基准电压源，可与电源输出设定点进行比较。&lt;/p&gt;
&lt;p&gt;ADuM3190采用小型QSOP-16封装（2.5kVrms）。 &lt;/p&gt; 
&lt;b&gt;应用&lt;/b&gt;&lt;br&gt;
&lt;ul&gt;
&lt;li&gt;线性电源&lt;/li&gt;</description>
      <category />
      <category>数字隔离器</category>
      <pubDate>Wed, 06 Feb 2013 16:08:36 GMT</pubDate>
      <guid>http://www.analog.com/zh/interface-isolation/digital-isolators/adum3190/products/product.html</guid>
      <dc:date>2013-02-06T16:08:36Z</dc:date>
    </item>
    <item>
      <title>AD9508, 1.65 GH&lt;span style="text-transform: lowercase"&gt;z&lt;/span&gt;时钟扇出缓冲器，集成输出分频器和延迟调整</title>
      <link>http://www.analog.com/zh/clock-and-timing/clock-generation-and-distribution/ad9508/products/product.html</link>
      <description>AD9508提供时钟扇出能力，针对能使系统性能达到最佳的低抖动进行设计。这款器件能满足数据转换器时钟等应用所需的相位噪声和低抖动要求，可优化这些应用的性能。 &lt;/p&gt;
&lt;p&gt;它集成4个独立的差分时钟输出，每一个输出都支持数种逻辑电平类型，包括：LVDS (1.65 GHz)、HSTL (1.65 GHz)和1.8V CMOS (250 MHz)。在1.8V CMOS输出模式下，差分输出转换为两个CMOS单端信号。无论电源电压如何改变，CMOS输出始终为1.8 V逻辑电平。&lt;/p&gt;
&lt;p&gt;每路输出都有一个可编程分频器，可以旁路该分频器或者设置最高1024的整数分频比。此外，AD9508还支持输出相位在输出之间进行粗调。&lt;/p&gt;
&lt;p&gt;上电时，还可对器件进行各种固定配置的引脚编程，从而无需进行SPI或I2C编程。 &lt;/p&gt;
&lt;p&gt;AD9508提供24引脚LFCSP封装，可以采用3.3 V单电源</description>
      <category />
      <category>时钟分配</category>
      <pubDate>Thu, 31 Jan 2013 05:00:00 GMT</pubDate>
      <guid>http://www.analog.com/zh/clock-and-timing/clock-generation-and-distribution/ad9508/products/product.html</guid>
      <dc:date>2013-01-31T05:00:00Z</dc:date>
    </item>
    <item>
      <title>ADAU7002, 立体声 PDM至I&lt;sup&gt;2&lt;/sup&gt;S或TDM 转换IC</title>
      <link>http://www.analog.com/zh/audiovideo-products/sample-rate-converters/adau7002/products/product.html</link>
      <description>ADAU7002可将立体声PDM位流转换为PCM输出。PDM数据源可以是两路麦克风，也可以是其它PDM源。PCM音频数据采用I2S或TDM格式，通过串行音频接口端口输出。&lt;/p&gt;
&lt;p&gt;ADAU7002的额定温度范围为−40°C至+85°C商用温度范围。采用8引脚、1.56 mm x 0.76 mm、无卤晶圆级芯片规模封装(WLCSP)。&lt;/p&gt;
&lt;b&gt;应用&lt;/b&gt;&lt;br&gt;
&lt;ul&gt;
&lt;li&gt;移动计算&lt;/li&gt;
&lt;li&gt;便携式电子设备&lt;/li&gt;
&lt;li&gt;消费类电子设备&lt;/li&gt;
&lt;/ul&gt;</description>
      <category />
      <category>采样速率转换器</category>
      <pubDate>Wed, 30 Jan 2013 14:19:54 GMT</pubDate>
      <guid>http://www.analog.com/zh/audiovideo-products/sample-rate-converters/adau7002/products/product.html</guid>
      <dc:date>2013-01-30T14:19:54Z</dc:date>
    </item>
    <item>
      <title>ADXL288, 高性能、双轴数字输出加速度计</title>
      <link>http://www.analog.com/zh/mems-sensors/mems-accelerometers/adxl288/products/product.html</link>
      <description>ADXL288是一个带信号调理输出的双轴加速度计，通过一个16位SPI接口实现。采用相同、独立的X和Y检测结构来创建一个高性能和高集成度的加速检测系统。&lt;/p&gt;
&lt;p&gt;X和Y加速通道的标称满量程范围为±120 &lt;EM&gt;g&lt;/EM&gt;、带宽为408 Hz。加速度数据以12位、二进制补码字来表示，分辨率为62.5 mg/LSB。&lt;/p&gt;
&lt;p&gt;ADXL288采用带裸露焊盘的16引脚、窄体SOIC封装。ADXL288可采用3.3 V和5 V的电压工作，额定工作温度为−40°C至+105°C。&lt;/p&gt;
&lt;b&gt;应用&lt;/b&gt;&lt;br&gt;
&lt;ul&gt;
&lt;li&gt;撞击检测&lt;/li&gt;
&lt;li&gt;冲击检测&lt;/li&gt;
&lt;/ul&gt;</description>
      <category />
      <category>MEMS加速度计</category>
      <pubDate>Mon, 28 Jan 2013 07:46:37 GMT</pubDate>
      <guid>http://www.analog.com/zh/mems-sensors/mems-accelerometers/adxl288/products/product.html</guid>
      <dc:date>2013-01-28T07:46:37Z</dc:date>
    </item>
    <item>
      <title>ADXL295, 具有双通道频谱信号处理功能的双轴、高性能加速度计</title>
      <link>http://www.analog.com/zh/mems-sensors/mems-accelerometers/adxl295/products/product.html</link>
      <description>ADXL195/ADXL295是测量最高两轴（XL-X和XL-Y）基带加速度及高频(HF)加速度能量的双通道频谱加速度计。该器件采用相同、独立的X和Y检测结构来实现最佳的故障安全性能。&lt;/p&gt;
&lt;p&gt;XL-X和XL-Y通道以标称满量程范围±120 g和408 Hz带宽输出基带加速度信息。加速度数据以12位、二进制补码字来表示，分辨率为62.5 mg/LSB。&lt;/p&gt;
&lt;p&gt;15.5 kHz至23 kHz的频带内HF加速度经整流和过滤，产生一个平均值为g (g&lt;sub&gt;AVG&lt;/sub&gt;)的电能计量。HF通道的标称满量程范围为40 g&lt;sub&gt;AVG&lt;/sub&gt;，带宽为393 Hz。HF加速度信息与XL-X和XL-Y的信息相结合，可提供增强的车辆影响检测和鉴别。&lt;/p&gt;
&lt;p&gt;ADXL195/ADXL295采用带裸露焊盘的16引脚、窄体SOIC封装。ADXL195/ADXL295可采用3.3</description>
      <category />
      <category>MEMS加速度计</category>
      <pubDate>Mon, 28 Jan 2013 07:12:22 GMT</pubDate>
      <guid>http://www.analog.com/zh/mems-sensors/mems-accelerometers/adxl295/products/product.html</guid>
      <dc:date>2013-01-28T07:12:22Z</dc:date>
    </item>
    <item>
      <title>ADXL195, 具有双通道频谱信号处理功能的单轴、高性能加速度计</title>
      <link>http://www.analog.com/zh/mems-sensors/mems-accelerometers/adxl195/products/product.html</link>
      <description>ADXL195/ADXL295是测量最高两轴（XL-X和XL-Y）基带加速度及高频(HF)加速度能量的双通道频谱加速度计。该器件采用相同、独立的X和Y检测结构来实现最佳的故障安全性能。&lt;/p&gt;
&lt;p&gt;XL-X和XL-Y通道以标称满量程范围±120 g和408 Hz带宽输出基带加速度信息。加速度数据以12位、二进制补码字来表示，分辨率为62.5 mg/LSB。&lt;/p&gt;
&lt;p&gt;15.5 kHz至23 kHz的频带内HF加速度经整流和过滤，产生一个平均值为g (gAVG)的电能计量。HF通道的标称满量程范围为40 g&lt;sub&gt;AVG&lt;/sub&gt;，带宽为393 Hz。HF加速度信息与XL-X和XL-Y的信息相结合，可提供增强的车辆影响检测和鉴别。&lt;/p&gt;
&lt;p&gt;ADXL195/ADXL295采用带裸露焊盘的16引脚、窄体SOIC封装。ADXL195/ADXL295可采用3.3 V和5 V的电压工作</description>
      <category />
      <category>MEMS加速度计</category>
      <pubDate>Mon, 28 Jan 2013 07:10:36 GMT</pubDate>
      <guid>http://www.analog.com/zh/mems-sensors/mems-accelerometers/adxl195/products/product.html</guid>
      <dc:date>2013-01-28T07:10:36Z</dc:date>
    </item>
    <item>
      <title>ADL5303, 160 &lt;span style="text-transform: lowercase"&gt;d&lt;/span&gt;B范围、100&lt;span style="text-transform: lowercase"&gt;p&lt;/span&gt;A至10 &lt;span style="text-transform: lowercase"&gt;m&lt;/span&gt;A、低成本对数转换器</title>
      <link>http://www.analog.com/zh/fiberoptic/loglimiting-amplifiers/adl5303/products/product.html</link>
      <description>ADL5303是一款单芯片对数检波器，针对光纤系统中的低频信号功率测量进行了优化，并提供多样、易用的极宽动态范围。利用专有设计和精密激光调整，该器件还可实现宽测量范围和高精度特性。它采用V&lt;sub&gt;PS&lt;/sub&gt; 5 V正电源供电。使用低电源电压时，可以更改对数斜率，以适应可用范围。低静态电流和芯片禁用特性则有利于电池供电应用。&lt;/p&gt;
&lt;p&gt;输入电流 I&lt;sub&gt;PD&lt;/sub&gt;流经比例优化NPN晶体管的集电极，于低失调JFET放大器附近连入反馈路径。电流求和输入节点可在独立于电流的恒定电压下工作，默认电压值为0.5 V，并且可在宽范围内对该电压进行调节。提供自适应偏置方案，能够在极低的光输入水平下降低光电二极管的暗电流。 I&lt;sub&gt;PD&lt;/sub&gt; = 100 pA时，VPDB引脚对光电二极管施加约0.1 V的反向偏置电压；当 I&lt;sub&gt;PD&lt;/sub&gt; = 10 mA时，反向偏</description>
      <category />
      <category>对数放大器和限幅放大器</category>
      <pubDate>Mon, 28 Jan 2013 06:40:18 GMT</pubDate>
      <guid>http://www.analog.com/zh/fiberoptic/loglimiting-amplifiers/adl5303/products/product.html</guid>
      <dc:date>2013-01-28T06:40:18Z</dc:date>
    </item>
    <item>
      <title>ADF4360-5, 集成式整数N分频频率合成器和VCO - 输出频率1200至1400</title>
      <link>http://www.analog.com/zh/rfif-components/pll-synthesizersvcos/adf4360-5/products/product.html</link>
      <description>ADF4360-5是一款完全集成式整数N分频频率合成器和电压控制振荡器（VCO），设计的中心频率为1,300 MHz。此外，该器件还提供2分频选项，用户可以利用它获得600MHz至700MHz的RF输出。所有片内寄存器均通过简单的三线式接口进行控制。该器件采用3.0V至3.6V电源供电，不用时可以关断。</description>
      <category />
      <category>PLL锁相环/集成VCO的PLL锁相环</category>
      <pubDate>Tue, 22 Jan 2013 06:29:57 GMT</pubDate>
      <guid>http://www.analog.com/zh/rfif-components/pll-synthesizersvcos/adf4360-5/products/product.html</guid>
      <dc:date>2013-01-22T06:29:57Z</dc:date>
    </item>
    <item>
      <title>AD8304, 160 dB对数放大器，具有光电二极管接口</title>
      <link>http://www.analog.com/zh/special-linear-functions/loglimiting-amplifiers/ad8304/products/product.html</link>
      <description>&lt;p&gt;AD8304是一款单芯片对数检波器，针对光纤系统中的低频信号功率测量进行了优化。它采用先进的跨导线性技术，可提供多样、易用的极宽动态范围。利用专有设计技术和精密激光调整，该器件还可实现宽测量范围和高精度特性。大多数应用中，只需要+5 V单电源V&lt;sub&gt;P&lt;/sub&gt;，但也可使用3.0 V至5.5 V电源；额外使用负电源 V&lt;sub&gt;N&lt;/sub&gt;对某些应用有利。使用低电源电压时，可以轻松更改对数斜率，以适应可用范围。低静态电流和芯片禁用特性则有利于电池供电应用。&lt;/p&gt;
AD8304采用14引脚TSSOP封装，额定工作温度范围为-40°C至+85°C。</description>
      <category />
      <category>对数放大器和限幅放大器</category>
      <pubDate>Fri, 18 Jan 2013 16:53:52 GMT</pubDate>
      <guid>http://www.analog.com/zh/special-linear-functions/loglimiting-amplifiers/ad8304/products/product.html</guid>
      <dc:date>2013-01-18T16:53:52Z</dc:date>
    </item>
    <item>
      <title>AD9674, 八通道超声波AFE</title>
      <link>http://www.analog.com/zh/analog-to-digital-converters/ad-converters/ad9674/products/product.html</link>
      <description>AD9674支持医疗超声应用，专门针对低成本、低功耗、小尺寸及易用性而设计。它内置8通道的可变增益放大器(VGA)、低噪声前置放大器(LNA)、具有可编程相位旋转功能的CW谐波抑制I/Q解调器、抗混叠滤波器(AAF)、模数转换器(ADC)、数字高通滤波器以及2倍射频抽取器。&lt;/p&gt;
&lt;p&gt;每个通道均具有最大52 dB的增益、完全差分信号路径以及有源输入前置放大器终端。通道专门针对高动态范围与低功耗而优化设计，适合要求小尺寸封装的应用。&lt;/p&gt;
&lt;p&gt;LNA具有单端转差分增益，可以通过SPI进行选择。假设噪声带宽(NBW)为15 MHz且LNA增益为21.6 dB，则LNA输入信噪比(SNR)为94 dB。CW多普勒模式下，各LNA输出端驱动一个I/Q解调器。各解调器具有独立可编程的相位旋转和16种相位设置。&lt;/p&gt;
&lt;p&gt;各通道可单独进入省电模式，从而延长便携式应用的电池使用时间。利用待机</description>
      <category />
      <category>ADC</category>
      <pubDate>Fri, 18 Jan 2013 16:52:54 GMT</pubDate>
      <guid>http://www.analog.com/zh/analog-to-digital-converters/ad-converters/ad9674/products/product.html</guid>
      <dc:date>2013-01-18T16:52:54Z</dc:date>
    </item>
    <item>
      <title>ADV7610, 低功耗165 MH&lt;span style="text-transform: lowercase"&gt;z&lt;/span&gt; HDMI接收器</title>
      <link>http://www.analog.com/zh/audiovideo-products/analoghdmidvi-interfaces/adv7610/products/product.html</link>
      <description>ADV7610提供专业级（无HDCP）和工业级两种版本，工作温度范围为-40℃至+85℃。&lt;/p&gt;
&lt;p&gt;ADV7610是一款高质量、单输入HDMI接收器，内置HDMI兼容型接收器，支持HDMI规范规定的所有强制性3D电视格式，和最高UXGA 60 Hz、8位的分辨率。&lt;/p&gt;
&lt;p&gt;它集成一个CEC控制器，支持能力发现和控制(CDC)特性。&lt;/p&gt;
&lt;p&gt;ADV7610具有一个4通道立体声音频输出端口，用于输出从HDMI流提取的音频数据。HDMI接收器具有高级静音控制器，可消除音频输出中的外来声频噪声。&lt;/p&gt;
&lt;p&gt;可以访问下列音频格式：&lt;/p&gt;
&lt;ul&gt;
&lt;li&gt;来自I2S串行器的4路音频流（8通道）&lt;/li&gt;
&lt;li&gt;来自S/PDIF串行器的音频流（两个未压缩通道或N个压缩通道，例如AC3）&lt;/li&gt;
&lt;li&gt;DST音频流&lt;/li&gt;
&lt;/ul&gt;
&lt;p&gt;HDMI端口具有专用的5 V检</description>
      <category />
      <category>模拟接口、HDMI接口和DVI 接口</category>
      <pubDate>Fri, 11 Jan 2013 16:09:09 GMT</pubDate>
      <guid>http://www.analog.com/zh/audiovideo-products/analoghdmidvi-interfaces/adv7610/products/product.html</guid>
      <dc:date>2013-01-11T16:09:09Z</dc:date>
    </item>
    <item>
      <title>ADUM4474, 集成四通道隔离器的隔离式开关稳压器（0/4通道方向性）</title>
      <link>http://www.analog.com/zh/interface-isolation/digital-isolators/adum4474/products/product.html</link>
      <description>&lt;a href="http://www.analog.com/ZH/ADuM4470"&gt;ADuM4470&lt;/a&gt;/&lt;a href="http://www.analog.com/ZH/ADuM4471"&gt;ADuM4471&lt;/a&gt;/&lt;a href="http://www.analog.com/ZH/ADuM4472"&gt;ADuM4472&lt;/a&gt;/&lt;a href="http://www.analog.com/ZH/ADuM4473"&gt;ADuM4473&lt;/a&gt;/ADuM4474 是集成稳压DC-DC隔离式电源控制器的四通道数字隔离器，集成内部MOSFET驱动器。该DC/DC控制器原边内置一个隔离式PWM反馈，采用&lt;em&gt;i&lt;/em&gt;Coupler®芯片级变压器技术和完整的回路补偿。可以不必采用光耦合器进行反馈以及为了稳定性而补偿环路。&lt;/p&gt;
&lt;p&gt;相比未经调节的隔离DC/DC电源，ADuM447x</description>
      <category />
      <category>数字隔离器</category>
      <pubDate>Fri, 11 Jan 2013 14:04:18 GMT</pubDate>
      <guid>http://www.analog.com/zh/interface-isolation/digital-isolators/adum4474/products/product.html</guid>
      <dc:date>2013-01-11T14:04:18Z</dc:date>
    </item>
    <item>
      <title>ADUM4473, 集成四通道隔离器的隔离式开关稳压器（1/3通道方向性）</title>
      <link>http://www.analog.com/zh/interface-isolation/digital-isolators/adum4473/products/product.html</link>
      <description>&lt;a href="http://www.analog.com/ZH/ADuM4470"&gt;ADuM4470&lt;/a&gt;/&lt;a href="http://www.analog.com/ZH/ADuM4471"&gt;ADuM4471&lt;/a&gt;/&lt;a href="http://www.analog.com/ZH/ADuM4472"&gt;ADuM4472&lt;/a&gt;/ADuM4473/&lt;a href="http://www.analog.com/ZH/ADuM4474"&gt;ADuM4474&lt;/a&gt; 是集成稳压DC-DC隔离式电源控制器的四通道数字隔离器，集成内部MOSFET驱动器。该DC/DC控制器原边内置一个隔离式PWM反馈，采用&lt;em&gt;i&lt;/em&gt;Coupler®芯片级变压器技术和完整的回路补偿。可以不必采用光耦合器进行反馈以及为了稳定性而补偿环路。&lt;/p&gt;
&lt;p&gt;相比未经调节的隔离DC/DC电源，ADuM447</description>
      <category />
      <category>数字隔离器</category>
      <pubDate>Fri, 11 Jan 2013 13:58:38 GMT</pubDate>
      <guid>http://www.analog.com/zh/interface-isolation/digital-isolators/adum4473/products/product.html</guid>
      <dc:date>2013-01-11T13:58:38Z</dc:date>
    </item>
    <item>
      <title>ADUM4472, 集成四通道隔离器的隔离式开关稳压器（2/2通道方向性）</title>
      <link>http://www.analog.com/zh/interface-isolation/digital-isolators/adum4472/products/product.html</link>
      <description>&lt;a href="http://www.analog.com/ZH/ADuM4470"&gt;ADuM4470&lt;/a&gt;/&lt;a href="http://www.analog.com/ZH/ADuM4471"&gt;ADuM4471&lt;/a&gt;/ADuM4472/&lt;a href="http://www.analog.com/ZH/ADuM4473"&gt;ADuM4473&lt;/a&gt;/&lt;a href="http://www.analog.com/ZH/ADuM4474"&gt;ADuM4474&lt;/a&gt;是集成稳压DC-DC隔离式电源控制器的四通道数字隔离器，集成内部MOSFET驱动器。该DC/DC控制器原边内置一个隔离式PWM反馈，采用&lt;em&gt;i&lt;/em&gt;Coupler®芯片级变压器技术和完整的回路补偿。可以不必采用光耦合器进行反馈以及为了稳定性而补偿环路。&lt;/p&gt;
&lt;p&gt;相比未经调节的隔离DC/DC电源，ADuM447x隔</description>
      <category />
      <category>数字隔离器</category>
      <pubDate>Fri, 11 Jan 2013 13:54:14 GMT</pubDate>
      <guid>http://www.analog.com/zh/interface-isolation/digital-isolators/adum4472/products/product.html</guid>
      <dc:date>2013-01-11T13:54:14Z</dc:date>
    </item>
    <item>
      <title>ADUM4471, 集成四通道隔离器的隔离式开关稳压器（3/1通道方向性）</title>
      <link>http://www.analog.com/zh/interface-isolation/digital-isolators/adum4471/products/product.html</link>
      <description>&lt;a href="http://www.analog.com/ZH/ADuM4470"&gt;ADuM4470&lt;/a&gt;/ADuM4471/&lt;a href="http://www.analog.com/ZH/ADuM4472"&gt;ADuM4472&lt;/a&gt;/&lt;a href="http://www.analog.com/ZH/ADuM4473"&gt;ADuM4473&lt;/a&gt;/&lt;a href="http://www.analog.com/ZH/ADuM4474"&gt;ADuM4474&lt;/a&gt;是集成稳压DC-DC隔离式电源控制器的四通道数字隔离器，集成内部MOSFET驱动器。该DC/DC控制器原边内置一个隔离式PWM反馈，采用&lt;em&gt;i&lt;/em&gt;Coupler®芯片级变压器技术和完整的回路补偿。可以不必采用光耦合器进行反馈以及为了稳定性而补偿环路。&lt;/p&gt;
&lt;p&gt;相比未经调节的隔离DC/DC电源，ADuM447x</description>
      <category />
      <category>数字隔离器</category>
      <pubDate>Fri, 11 Jan 2013 13:48:49 GMT</pubDate>
      <guid>http://www.analog.com/zh/interface-isolation/digital-isolators/adum4471/products/product.html</guid>
      <dc:date>2013-01-11T13:48:49Z</dc:date>
    </item>
    <item>
      <title>ADUM4470, 集成四通道隔离器的隔离式开关稳压器（4/0通道方向性）</title>
      <link>http://www.analog.com/zh/interface-isolation/digital-isolators/adum4470/products/product.html</link>
      <description>ADuM4470/&lt;a href="http://www.analog.com/ZH/ADuM4471"&gt;ADuM4471&lt;/a&gt;/&lt;a href="http://www.analog.com/ZH/ADuM4472"&gt;ADuM4472&lt;/a&gt;/&lt;a href="http://www.analog.com/ZH/ADuM4473"&gt;ADuM4473&lt;/a&gt;/&lt;a href="http://www.analog.com/ZH/ADuM4474"&gt;ADuM4474&lt;/a&gt; 是集成稳压DC-DC隔离式电源控制器的四通道数字隔离器，集成内部MOSFET驱动器。该DC/DC控制器原边内置一个隔离式PWM反馈，采用&lt;em&gt;i&lt;/em&gt;Coupler®芯片级变压器技术和完整的回路补偿。可以不必采用光耦合器进行反馈以及为了稳定性而补偿环路。&lt;/p&gt;
&lt;p&gt;相比未经调节的隔离DC/DC电源，ADuM447</description>
      <category />
      <category>数字隔离器</category>
      <pubDate>Fri, 11 Jan 2013 13:42:40 GMT</pubDate>
      <guid>http://www.analog.com/zh/interface-isolation/digital-isolators/adum4470/products/product.html</guid>
      <dc:date>2013-01-11T13:42:40Z</dc:date>
    </item>
    <item>
      <title>ADAU1977, 集成诊断功能的四通道ADC  Σ-Δ</title>
      <link>http://www.analog.com/zh/audiovideo-products/audio-ad-converters/adau1977/products/product.html</link>
      <description>ADAU1977集成4个高性能模数转换器(ADC)，其直接耦合输入具有10 V rms性能。该ADC采用多位Σ-Δ架构，其连续时间前端能够实现低EMI性能。它可以直接连接驻极体麦克风(ECM)，并为麦克风供电提供所需的偏置。内置的诊断电路可检测输入线路上的故障，包括针对麦克风输入故障的全面诊断。可报告以下故障：电池短路、麦克风偏置短路、接地短路、正负输入引脚之间短路和输入引脚开路。此外，每种诊断故障均能以IRQ标志表示，以方便系统设计。同时，它还内置I&lt;sup&gt;2&lt;/sup&gt;C/SPI控制端口。ADAU1977仅采用3.3 V单电源供电。器件内部可产生麦克风偏置电压。麦克风偏置能够通过5 V至9 V范围内的几种步长进行编程。低功耗架构则降低了器件的功耗。片内PLL可从外部时钟输入或帧时钟（采样速率时钟）获得主时钟。当使用帧时钟时，由于PLL的存在，系统中无需使用独立的高频主时钟。ADAU1</description>
      <category />
      <category>音频ADC</category>
      <pubDate>Wed, 09 Jan 2013 18:57:27 GMT</pubDate>
      <guid>http://www.analog.com/zh/audiovideo-products/audio-ad-converters/adau1977/products/product.html</guid>
      <dc:date>2013-01-09T18:57:27Z</dc:date>
    </item>
    <item>
      <title>ADP2380, 20 V、4 A同步降压稳压器，集成低端驱动器</title>
      <link>http://www.analog.com/zh/power-management/switching-regulators-integrated-fet-switches/adp2380/products/product.html</link>
      <description>ADP2380是一款电流模式控制、同步、降压DC/DC稳压器，集成一个44 mΩ高端功率MOSFET和一个低端驱动器，可提供高效率解决方案。ADP2380采用4.5 V至20 V输入电压工作，可提供4 A的输出电流。输出电压可在0.6 V至输入电压的90%范围内调整。ADP2380的开关频率可以在250 kHz至1.4 MHz范围内进行编程，或者固定于290 kHz或540 kHz。同步功能允许开关频率与外部时钟同步，以便将系统噪声降至最低。&lt;/p&gt;
&lt;p&gt;外部补偿和可调软启动提供设计灵活性。电源良好输出提供简单可靠的电源时序。其它特性包括可编程欠压闭锁(UVLO)、过压保护(OVP)、过流保护(OCP)和热关断(TSD)。&lt;/p&gt;
&lt;p&gt;ADP2380在-40°C至+125°C的结温范围内工作，采用16引脚TSSOP_EP封装。&lt;/p&gt;
&lt;b&gt;应用&lt;/b&gt;
&lt;ul&gt;
&lt;li&gt;通信基础设施</description>
      <category />
      <category>变换调节器</category>
      <pubDate>Mon, 07 Jan 2013 18:37:30 GMT</pubDate>
      <guid>http://www.analog.com/zh/power-management/switching-regulators-integrated-fet-switches/adp2380/products/product.html</guid>
      <dc:date>2013-01-07T18:37:30Z</dc:date>
    </item>
    <item>
      <title>ADV7182, 10位、标清电视视频解码器，支持差分输入</title>
      <link>http://www.analog.com/zh/audiovideo-products/video-decoders/adv7182/products/product.html</link>
      <description>ADV7182能够自动检测与全球NTSC、PAL和SECAM标准兼容的标准模拟基带视频信号，并将其转换为4:2:2分量视频数据流。该视频数据流与8位ITU-R BT.656接口标准兼容。 &lt;/p&gt;
&lt;p&gt;外部HS、VS和FIELD信号可为LCD控制器和其它视频ASIC提供时序基准。针对具有真8位数据分辨率的消费电子应用，精确的10位模数转换可以提供专业品质的视频性能。模拟视频输入接受单端、伪差分和全差分复合视频信号以及S-视频和YPbPr视频信号，支持较宽范围的消费和汽车视频源。&lt;/p&gt; 
&lt;p&gt;ADV7182与外部电阻分压器搭配，可提供4 V的共模输入范围，可消除视频线上的大信号、共模瞬变。该器件无需外部放大器电路，即可实现高达80 dB的共模抑制(CMR)性能。&lt;/p&gt;
&lt;p&gt;自动增益控制(AGC)和箝位复位电路使ADV7182模拟视频输入引脚处的输入视频信号峰峰值范围可达到1.0 V</description>
      <category />
      <category>视频解码器</category>
      <pubDate>Mon, 07 Jan 2013 17:37:51 GMT</pubDate>
      <guid>http://www.analog.com/zh/audiovideo-products/video-decoders/adv7182/products/product.html</guid>
      <dc:date>2013-01-07T17:37:51Z</dc:date>
    </item>
    <item>
      <title>AD8367, 500 MHZ、45DB线性DB可变增益放大器</title>
      <link>http://www.analog.com/zh/rfif-components/rfif-attentuators-vga-filters/ad8367/products/product.html</link>
      <description>&lt;strong&gt;集成平方律检波器的硅双极性VGA &lt;/strong&gt;
&lt;p&gt;AD8367是一款高性能可变增益放大器，设计用于在最高500 MHz的中频频率下工作。从外部施加0至1 V的模拟增益控制电压，可调整45 dB增益控制范围，以提供20 mV/dB输出。精确的线性dB增益控制通过ADI公司的专有X-AMP&amp;#8482;架构实现，该架构含有一个可变衰减器网络，由高斯插值器提供输入，从而实现精确的线性增益调整。&lt;/p&gt;
&lt;p&gt;此外，AD8367集成一个平方律检测器，使该器件可用作AGC解决方案，并提供检测到的接收信号强度指示(RSSI)输出电压。&lt;/p&gt;
&lt;p&gt;AD8367的额定工作频率为CDMA/GSM和W-CDMA移动通信应用中常见的中频频率70 MHz、140 MHz、190 MHz和240 MHz。&lt;/p&gt;
&lt;p&gt;AD8367采用高性能硅双极性工艺制造，提供14引脚超薄紧缩小型(</description>
      <category />
      <category>衰减器、VGA和滤波器</category>
      <pubDate>Mon, 31 Dec 2012 09:02:08 GMT</pubDate>
      <guid>http://www.analog.com/zh/rfif-components/rfif-attentuators-vga-filters/ad8367/products/product.html</guid>
      <dc:date>2012-12-31T09:02:08Z</dc:date>
    </item>
    <item>
      <title>ADA4895-1, 低功耗、1NV/√H&lt;span style="text-transform: lowercase"&gt;z&lt;/span&gt;, G ≥ 10稳定、轨到轨输出放大器</title>
      <link>http://www.analog.com/zh/high-speed-op-amps/low-noise-low-distortion-amplifiers/ada4895-1/products/product.html</link>
      <description>ADA4895-1是一款G ≥ 10稳定、单通道、高速电压反馈型放大器，具有低输入噪声、轨到轨输出特性，每个放大器的静态电流为3 mA。1/f噪声为2 nV/√Hz (10 Hz)，无杂散动态范围为-72 dBc (2 MHz)，堪称超声、低噪声前置放大器和高性能ADC驱动器等各种应用的理想解决方案。正是ADI公司专有的新一代SiGe双极性工艺和创新结构，才造就了如此高性能的放大器。&lt;/p&gt;
&lt;p&gt;ADA4895-1在增益为+10下的大信号带宽为146 MHz，压摆率为943 V/µs，0.1%建立时间为22 ns。它具有宽工作电压范围（3 V至10 V），特别适合需要高动态范围、高增益、高精度以及高速度的系统。&lt;/p&gt;
&lt;p&gt;ADA4895-1采用8引脚SOIC封装和6引脚SOT封装，工作温度范围为−40°C至+125°C扩展工业温度范围。&lt;/p&gt;
&lt;b&gt;应用&lt;/b&gt;&lt;br&gt;
&lt;ul&gt;</description>
      <category />
      <category>低噪声/低失真放大器</category>
      <pubDate>Tue, 18 Dec 2012 14:49:02 GMT</pubDate>
      <guid>http://www.analog.com/zh/high-speed-op-amps/low-noise-low-distortion-amplifiers/ada4895-1/products/product.html</guid>
      <dc:date>2012-12-18T14:49:02Z</dc:date>
    </item>
    <item>
      <title>AD9102,  低功耗、14位、180MSPS、数模转换器和波形发生器</title>
      <link>http://www.analog.com/zh/digital-to-analog-converters/high-speed-da-converters/ad9102/products/product.html</link>
      <description>AD9102 TxDAC®和波形发生器是高性能DAC，集成片上模式存储器，用于复杂波形生成，具有直接数字频率合成器(DDS)。&lt;/p&gt;
&lt;p&gt;该DDS是一个14位输出、最高180MHz的主机时钟正弦波发生器，带24位调谐字，支持10.8Hz/LSB的频率分辨率。&lt;?p&gt;
&lt;p&gt;SRAM数据可包含直接生成的存储波形、施加于DDS输出或DDS频率调谐字的幅度调制模式。&lt;/p&gt;
&lt;p&gt;内部模式控制状态机允许用户对DAC的模式周期以及DAC信号输出的周期内起始延迟进行编程。&lt;/p&gt;
&lt;p&gt;SPI接口用于配置数字波形发生器，并将模式载入SRAM。&lt;/p&gt;
&lt;p&gt;在数字信号传送至DAC的过程中对信号进行增益调节和失调调节。&lt;/p&gt;
&lt;p&gt;AD9102提供出色的交流和直流性能，并支持高达180 MSPS的DAC采样率。&lt;/p&gt;
&lt;p&gt;AD9102具有灵活的工作电源范围（1.8 V至3.3 V）和低功耗，</description>
      <category />
      <category>高速数模转换器</category>
      <pubDate>Tue, 27 Nov 2012 07:52:28 GMT</pubDate>
      <guid>http://www.analog.com/zh/digital-to-analog-converters/high-speed-da-converters/ad9102/products/product.html</guid>
      <dc:date>2012-11-27T07:52:28Z</dc:date>
    </item>
  </channel>
</rss>