ADA4850-2:  High Speed, Rail-to-Rail Output Op Amp with Ultralow Power Down

The ADA4850-1/ADA4850-21 are low price, high speed, voltage feedbacks rail-to-rail output op amps with ultralow power-down. Despite their low price, the ADA4850-1/ADA4850-2 provide ...More

ADA4850-2:  High Speed, Rail-to-Rail Output Op Amp with Ultralow Power Down

Product Description

The ADA4850-1/ADA4850-21 are low price, high speed, voltage feedbacks rail-to-rail output op amps with ultralow power-down. Despite their low price, the ADA4850-1/ADA4850-2 provide excellent overall performance and versatility. The 175 MHz, −3 dB bandwidth and 220 V/μs slew rate make these amplifiers well-suited for many general-purpose, high speed applications.

The ADA4850-1/ADA4850-2 are designed to operate at supply voltages as low as 2.7 V and up to 6 V at 2.4 mA of supply current per amplifier. In power-down mode, the supply current is less than 150 nA, ideal for battery-powered applications.

The ADA4850 family provides users with a true single-supply capability, allowing input signals to extend 200 mV below the negative rail and to within 2.2 V of the positive rail. The output of the amplifier can swing within 80 mV of either supply rail.

With its combination of low price, excellent differential gain (0.12%), differential phase (0.09°), and 0.1 dB flatness out to 14 MHz, these amplifiers are ideal for video applications.

The ADA4850-1/ADA4850-2 are designed to work in the extended temperature range of −40°C to +125°C.

Applications

  • Portable multimedia players
  • Video cameras Digital still cameras
  • Consumer video Clock buffers
  • 1Patent pending.

    Features

    • Ultralow power-down current: 150 nA/amplifier maximum
    • Low quiescent current: 2.4 mA/amplifier
    • High speed
      175 MHz, −3 dB bandwidth
      220 V/μs slew rate
      85 ns settling time to 0.1%
    • Excellent video specifications
    • 0.1 dB flatness: 14 MHz
    • Low voltage offset: 0.6 mV
    • Differential gain: 0.12%
    • Differential phase: 0.09°
    • Single-supply operation 2.7 V to 6 V
    • Rail-to-rail output
    • Output swings to within 80 mV of either rail

    Diagrams

    ADA4850-2 Diagram
    Pin Configuration Diagram for ADA4850-2

    技术指标

    V or I Feedback Voltage
    Min Stable Acl 1V/V
    Packages CSP
    Rail-Rail Out Yes
    Slew Rate 220V/µs
    -3dB Bandwidth 175MHz
    Supply Current (max) 5.6mA
    Total Harmonic Dist. n/a
    Type Hi Spd Compl. Bipolar,Video
    Vcc-Vee 2.7V to 6V
    Input Noise (nV/rtHz) 10nV/rtHz

    浏览其他的产品

    Part# -3dB Bandwidth Slew Rate Min Stable Acl Rail-Rail Out Total Harmonic Dist. Input Noise (nV/rtHz) Vcc-Vee Supply Current (max) Features Packages Price* (1000-4999)
    AD8051 110MHz 170V/µs 1V/V Yes 68dB 16nV/rtHz 3V to 12V 5.5 Rail-to-Rail, Single Supply SOIC, SOT $0.86
    AD8052 110MHz 170V/µs 1V/V Yes 68dB 16nV/rtHz 3V to 12V 11 Rail-to-Rail, Single Supply SOIC, SOP $1.62
    AD8091 110MHz 170V/µs 1V/V Yes 71dB 16nV/rtHz 3V to 12V 5.5 Rail-to-Rail, Single Supply SOIC, SOT $0.70
    AD8092 110MHz 170V/µs 1V/V Yes 71dB 16nV/rtHz 3V to 12V 11 Rail-to-Rail, Single Supply SOIC, SOP $0.90
    AD829 120MHz 230V/µs 1V/V No n/a 1.7nV/rtHz 9V to 36V 6.5 Comp Pin, Null DIP, LCC, SOIC $2.52
    ADA4851-4 130MHz 375V/µs 1V/V Yes 83dB 10nV/rtHz 2.7V to 12V 12.8 Rail-to-Rail, Single Supply SOP $1.10
    ADA4851-2 130MHz 375V/µs 1V/V Yes 83dB 10nV/rtHz 2.7V to 12V 6.4 Rail-to-Rail, Single Supply SOP $0.70
    AD8054 150MHz 145V/µs 1V/V Yes 68dB 16nV/rtHz 3V to 12V 13.6 Single Supply SOIC, SOP $2.88
    AD8044 160MHz 190V/µs 1V/V Yes 75dB 16nV/rtHz 3V to 12V 13.6 Rail-to-Rail, Single Supply DIP, SOIC $4.00
    AD8041 170MHz 170V/µs 1V/V Yes 72dB 16nV/rtHz 3V to 12V 6.5 Disable, Power Down, Rail-to-Rail, Single Supply DIP, SOIC $1.95
    AD8042 170MHz 225V/µs 1V/V Yes 73dB 15nV/rtHz 3V to 12V 14 Rail-to-Rail, Single Supply DIP, SOIC $2.05
    ADA4850-1 175MHz 220V/µs 1V/V Yes 81dB 10nV/rtHz 2.7V to 6V 2.9 Power Down, Rail-to-Rail, Single Supply CSP $0.56
    ADA4850-2 175MHz 220V/µs 1V/V Yes n/a 10nV/rtHz 2.7V to 6V 5.6 Disable, Power Down, Rail-to-Rail, Single Supply CSP $0.70
    AD8019 175MHz 400V/µs 1V/V No 78dB 8nV/rtHz 8V to 24V 21 Power Down, Single Supply SOIC, SOP $3.10
    AD8036 240MHz 1.2kV/µs 1V/V No 66dB 6.7nV/rtHz 6V to 12V 21.5 Clamp Amp DIP, SOIC $3.46
    AD8047 250MHz 750V/µs 1V/V No 61dB 5.2nV/rtHz 6V to 12V 6.6 n/a DIP, SOIC $2.53
    AD8079 260MHz 800V/µs 1V/V No 65dB 2nV/rtHz 6V to 12V 11.5 Buffer SOIC $4.56
    AD8055 300MHz 1.4kV/µs 1V/V No 72dB 6nV/rtHz 8V to 12V 6.5 n/a DIP, SOIC, SOT $0.86
    AD8056 300MHz 1.4kV/µs 1V/V No 72dB 6nV/rtHz 8V to 12V 12 n/a DIP, SOIC, SOP $1.62
    ADA4862-3 310MHz 830V/µs 1V/V No 81dB 10.6nV/rtHz 5V to 12V 20.5 Disable, Power Down, Single Supply SOIC $0.96
    AD8063 320MHz 650V/µs 1V/V Yes 77dB 8.5nV/rtHz 2.7V to 8V 9.5 Disable, Power Down, Rail-to-Rail, Single Supply SOIC, SOT $0.86
    AD8061 320MHz 650V/µs 1V/V Yes 77dB 8.5nV/rtHz 2.7V to 8V 9.5 Rail-to-Rail, Single Supply SOIC, SOT $0.86
    AD8062 320MHz 650V/µs 1V/V Yes 77dB 8.5nV/rtHz 2.7V to 8V 19 Rail-to-Rail, Single Supply SOIC, SOP $1.62
    AD9631 320MHz 1.3kV/µs 1V/V No 72dB 7nV/rtHz 6V to 12V 18 n/a DIP, SOIC $3.81
    AD8057 325MHz 1.15kV/µs 1V/V No 85dB 7nV/rtHz 3V to 12V 7.5 Single Supply SOIC, SOT $0.86
    AD8058 325MHz 1.15kV/µs 1V/V No 85dB 7nV/rtHz 3V to 12V 15 Single Supply SOIC, SOP $1.62
    AD8038 350MHz 425V/µs 1V/V No 90dB 8nV/rtHz 3V to 12V 1.5 Disable, Power Down, Single Supply SC70, SOIC $0.86
    AD8039 350MHz 425V/µs 1V/V No 90dB 8nV/rtHz 3V to 12V 3 Single Supply SOIC, SOT $1.21
    AD8021 490MHz 150V/µs 1V/V No 93dB 2.1nV/rtHz 4.5V to 24V 7.7 Comp Pin, Disable, Power Down, Single Supply SOIC, SOP $1.31
    ADA4860-1 520MHz 790V/µs 1V/V No -90dB 4nV/rtHz 5V to 12V 8 Disable, Power Down, Single Supply SOT $0.56
    AD8074 600MHz 1.6kV/µs 1V/V No 80dB 19.5nV/rtHz 9V to 11V 30 Buffer, Disable, Power Down, Single Supply SOP $2.22
    ADA4861-3 730MHz 680V/µs 1V/V No 85dB 3.2nV/rtHz 5V to 12V 20.5 Power Down, Single Supply SOIC $0.96
    AD8045 1GHz 1350V/µs 1V/V No 102dB 3nV/rtHz 3.3V to 12V 16 - CSP, SOIC $1.41
    Sorted by Bandwidth (Ascending)

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    价格、封装以及购买

    Help

    产品型号
    产品型号是指能够购买或者索取样片的某类产品的具体型号。

    产品状态
    产品状态指该产品当前的生存周期。它指下面四个阶段之一:
    • 预发布:该产品型号尚未投入正式生产,但是可以提供样片。
    • 生产:该产品型号目前已在生产,可以购买和索取样片。
    • 停产前限时购买:该型号已经计划停产,但仍然可以在限定的时间内购买。
    • 停产:该型号产品已经停产,不再提供。本表格中列出的其它型号产品仍可以供货(如果这些型号不处于停产状态)。
    封装说明
    这种集成电路(IC)的封装说明,例如:DIP,SOIC和BGA封装。评估板是一块用来演示器件性能的试验板,该器件也包含在该评估板上。

    欲详细了解封装图和化学成份请访问:  封装网页

    引脚数
    引脚数是指该器件的引脚、球状焊点或焊盘的数量。产品技术资料中提供引脚排列图和引脚功能描述。

    温度范围
    这是指该器件允许的工作温度范围。以下为所规定的三种温度范围:
    • 民用温度范围:0 ºC~+70 ºC
    • 军用温度范围:-55ºC ~+125ºC
    • 工业用温度范围:不同型号的产品的温度范围可能不同。欲了解更多信息,请查阅产品技术资料。
    • 汽车工作温度范围:-40 ℃~ +125 ℃
    报价
    这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    无铅封装产品
    ADI公司由于对应用环境的考虑,提供许多无铅(Pb)封装产品。欲获知更多关于无铅封装产品的信息,请访问我们的 Pb 无铅(Pb)封装产品网页。

    *这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    浏览代理商名单