AD8042: Dual 160 MHz Rail-to-Rail Amplifier
The AD8042 is a low power voltage feedback, high speed amplifier designed to operate on +3 V, +5 V or ± 5 V supplies. It has true single supply capability with an input voltage range extending 200 ...More
AD8042: Dual 160 MHz Rail-to-Rail Amplifier
Product Description
The AD8042 is a low power voltage feedback, high speed amplifier designed to operate on +3 V, +5 V or ± 5 V supplies. It has true single supply capability with an input voltage range extending 200 mV below the negative rail and within 1 V of the positive rail.
The output voltage swing extends to within 30 mV of each rail, providing the maximum output dynamic range. Additionally, it features gain flatness of 0.1 dB to 14 MHz while offering differential gain and phase error of 0.04% and 0.06° on a single 5 V supply. This makes the AD8042 useful for professional video electronics such as cameras, video switchers or any high speed portable equipment. The AD8042's low distortion and fast settling make it ideal for buffering single-supply, high speed Analog-to-Digital converters (ADCs).
The AD8042 offers low power supply current of 12 mA maximum and can run on a single 3.3 V power supply. These features are ideally suited for portable and battery powered applications where size and power are critical.
The wide bandwidth of 160 MHz along with 200 V/µs of slew rate on a single 5 V supply make the AD8042 useful in many general-purpose, high speed applications where single supplies from +3.3 V to +12 V and dual power supplies of up to ±6 V are needed. The AD8042 is available in 8-lead PDIP and SOIC_N packages.
Applications
Features
- Single AD8041 and quad AD8044 also available
- Fully specified at +3 V, +5 V, and ±5 V supplies
- Output swings to within 30 mV of either rail
- Input voltage range extends 200 mV below ground
- High speed and fast settling on 5 V:
160 MHz –3 dB bandwidth (G = +1)
200 V/µs slew rate
39 ns settling time to 0.1% - Drives 50 mA 0.5 V from supply rails
- No phase reversal with inputs 0.5 V beyond supplies
- Low power of 5.2 mA per amplifier
- Good video specifications
(RL = 150 Ω, G = +2)
Gain flatness of 0.1 dB to 14 MHz
0.02% differential gain error
0.04° differential phase error - Low distortion
–64 dBc worst harmonic @ 10 MHz
Diagrams
- Enlarge
- 原理图符号和PCB封装
Pin Configuration Diagram for AD8042
Dual 160 MHz Rail-to-Rail Amplifier
Pin Configuration Diagram for AD8042
| Part# | -3dB Bandwidth | Slew Rate | Min Stable Acl | Rail-Rail Out | Total Harmonic Dist. | Input Noise (nV/rtHz) | Vcc-Vee | Supply Current (max) | Features | Packages | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AD8051 | 110MHz | 170V/µs | 1V/V | Yes | 68dB | 16nV/rtHz | 3V to 12V | 5.5 | Rail-to-Rail, Single Supply | SOIC, SOT | $0.86 |
| AD8052 | 110MHz | 170V/µs | 1V/V | Yes | 68dB | 16nV/rtHz | 3V to 12V | 11 | Rail-to-Rail, Single Supply | SOIC, SOP | $1.62 |
| AD8091 | 110MHz | 170V/µs | 1V/V | Yes | 71dB | 16nV/rtHz | 3V to 12V | 5.5 | Rail-to-Rail, Single Supply | SOIC, SOT | $0.70 |
| AD8092 | 110MHz | 170V/µs | 1V/V | Yes | 71dB | 16nV/rtHz | 3V to 12V | 11 | Rail-to-Rail, Single Supply | SOIC, SOP | $0.90 |
| AD829 | 120MHz | 230V/µs | 1V/V | No | n/a | 1.7nV/rtHz | 9V to 36V | 6.5 | Comp Pin, Null | DIP, LCC, SOIC | $2.52 |
| ADA4851-4 | 130MHz | 375V/µs | 1V/V | Yes | 83dB | 10nV/rtHz | 2.7V to 12V | 12.8 | Rail-to-Rail, Single Supply | SOP | $1.10 |
| ADA4851-2 | 130MHz | 375V/µs | 1V/V | Yes | 83dB | 10nV/rtHz | 2.7V to 12V | 6.4 | Rail-to-Rail, Single Supply | SOP | $0.70 |
| AD8054 | 150MHz | 145V/µs | 1V/V | Yes | 68dB | 16nV/rtHz | 3V to 12V | 13.6 | Single Supply | SOIC, SOP | $2.88 |
| AD8044 | 160MHz | 190V/µs | 1V/V | Yes | 75dB | 16nV/rtHz | 3V to 12V | 13.6 | Rail-to-Rail, Single Supply | DIP, SOIC | $4.00 |
| AD8041 | 170MHz | 170V/µs | 1V/V | Yes | 72dB | 16nV/rtHz | 3V to 12V | 6.5 | Disable, Power Down, Rail-to-Rail, Single Supply | DIP, SOIC | $1.95 |
| AD8042 | 170MHz | 225V/µs | 1V/V | Yes | 73dB | 15nV/rtHz | 3V to 12V | 14 | Rail-to-Rail, Single Supply | DIP, SOIC | $2.05 |
| ADA4850-1 | 175MHz | 220V/µs | 1V/V | Yes | 81dB | 10nV/rtHz | 2.7V to 6V | 2.9 | Power Down, Rail-to-Rail, Single Supply | CSP | $0.56 |
| ADA4850-2 |