ADL5320:  400 MHz至2700 MHz RF驱动放大器

ADL5320是工作频率为400 MHz至2700 MHz的宽带线性RF驱动放大器。该器件可以广泛地用于多种有线和无线应用中,包括ISM、WLL、PCS、GSM、CDMA和WCDMA。 p>

ADL5320工作电压为5V,电流仅为104 mA。

ADL5320基于GaAs HBT工艺制造,采用低成本SOT-89封装,裸露焊盘可获得优良的热阻抗。ADL5321工作温度范 ...More

该产品未批量生产。如需更多信息及样品,敬请联系RF/IF产品部.

ADL5320:  400 MHz至2700 MHz RF驱动放大器

Product Description

ADL5320是工作频率为400 MHz至2700 MHz的宽带线性RF驱动放大器。该器件可以广泛地用于多种有线和无线应用中,包括ISM、WLL、PCS、GSM、CDMA和WCDMA。 p>

ADL5320工作电压为5V,电流仅为104 mA。

ADL5320基于GaAs HBT工艺制造,采用低成本SOT-89封装,裸露焊盘可获得优良的热阻抗。ADL5321工作温度范围为-40°C-+85°C。现可提供完整评估板。

特性

  • 工作频率400MHz至2700MHz
  • 880 MHz频率下增益为17 dB
  • 800 MHz频率下OIP3为45 dBm
  • 880 MHz频率下P1dB为25.4 dBm
  • 880 MHz频率下噪声系数为4 dB
  • 电源电压5V
  • 供电电流104mA
  • 内部有源偏置
  • 增强散热型SOT-89封装
  • ESD(静电放电)级别:±4 kV(3A类)

Diagrams

ADL5320图
功能框图ADL5320

技术指标

Frequency Range (MHz) 400 to 2700
Gain (dB) 13.7dB
Output IP3 (dBm) 42
Noise Figure (dB) 4.2dB
Supply Current (max) 104mA
Package SOT-89
1 dB Comp Point (dBm) 25.6

浏览其他的产品

Part# Frequency Range (MHz) Gain (dB) Output IP3 (dBm) 1 dB Comp Point (dBm) Noise Figure (dB) Supply Current (max) Specs @ (MHz) Function Package Price* (1000-4999)
AD8353 1 to 2700 19.5 22.8 8.3 5.6 42mA 900 Gain Block 8-Lead LFCSP $0.49
AD8354 1 to 2700 19.5 19.3 4.8 4.4 25mA 900 Gain Block 8-Lead LFCSP $0.49
ADL5320 400 to 2700 13.7 42 25.6 4.2 104mA 2140 Driver SOT-89 $2.58
ADL5321 2300 to 4000 14 41 26 4 100mA 2600 Driver 3-Lead SOT-89 $2.58
ADL5322 700 to 1000 19.9 45.3 27.9 5 320mA 900 Driver 8-Lead LFCSP $3.52
ADL5323 1700 to 2400 19.5 43.5 28 5 320mA 2140 Driver 8-Lead LFCSP $3.52
ADL5521 400 to 4000 15.8 35 21.8 1 65mA 1950 LNA 8-Lead LFCSP $2.18
ADL5523 400 to 4000 17 34 21.2 1 65mA 1950 LNA 8-Lead LFCSP $2.18
ADL5530 dc to 1000 16.8 37 21.8 3 110mA 190 IFA 8-Lead LFCSP $1.58
ADL5531 20 to 500 20.9 41 20.4 2.5 100mA 70 IFA 8-Lead LFCSP $1.87
ADL5534 20 to 500 20 40 20.4 2.5 110mA 70 Dual IFA 16-Lead LFCSP $3.00
ADL5541 50 to 6000 14.7 39.2 16.3 3.8 92mA 2000 Gain Block 8-Lead LFCSP $1.67
ADL5542 50 to 6000 18.7 39 18 3.2 92mA 2000 Gain Block 8-Lead LFCSP $1.67
ADL5570 2300 to 2400 29 - 31 - 100mA 2350 Pwr Amp w/ Power Control 16-Lead LFCSP $5.06
ADL5571 2500 to 2700 29 - 31 - 130mA 2600 WiMAX Power Amplifier 16-Lead LFCSP $5.06

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

价格、封装以及购买

Help