|
Part#
Results: 5
| Product Description | Single/Dual | Gain Setting Method | CMRR | Bandwidth @ G=10 | Gain (max) | Min CMRR @ 60 Hz Min Gain | Min CMRR @60Hz Max Gain | Vcc-Vee | Supply Current | Input Offset Voltage | Price* (1000 pcs.) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Sort | ||||||||||||||
| AD8226 | ✓
| Wide Supply R-R out IA | Single/Dual | Resistor | 105 | 160 | +995dB | 80dB | 105dB | 2.2V to 36V | 400µA | +200 |
$ |
|
| AD8250 | Software Programmable | Dual | Digital; Pin | 98 | 3000 | +10dB | 80dB | 98dB | 10V to 34V | 4.5mA | +200 |
$ |
||
| AD8253 | ✓
| Software Programmable | Dual | Digital; Pin | 100 | 4000 | +1,000dB | 80dB | 100dB | 10V to 34V | 5.3mA | +150 |
$ |
|
| AD8275 | Level Shifting ACD Driver | Single | Resistor | 86 | - | +0.2dB | 96dB | 96dB | 3.3V to 15V | 1.9mA | +500 |
$ |
||
| AD8295 | Precision Instrumentation Amplifier with Signal Processing Amplifiers | Dual | Resistor | 140 | 750 | +1,000dB | 80dB | 130dB | 4.6V to 36V | 2.3mA | +120 |
$ |
||