ADCMP609: Rail-to-Rail, Fast, Low Power 2.5 V to 5.5 V, Single-Supply TTL/CMOS Comparator
The ADCMP609 is a fast comparator fabricated on XFCB2, an Analog Devices, Inc., proprietary process. These comparators are exceptionally versatile and easy to use. Features include an input range ...More
ADCMP609: Rail-to-Rail, Fast, Low Power 2.5 V to 5.5 V, Single-Supply TTL/CMOS Comparator
Product Description
The ADCMP609 is a fast comparator fabricated on XFCB2, an Analog Devices, Inc., proprietary process. These comparators are exceptionally versatile and easy to use. Features include an input range from VEE − 0.2 V to VCC + 0.2 V, low noise, TTL-/CMOS-compatible output drivers, and adjustable hysteresis and/or shutdown inputs.
The device offers 40 ns propagation delay driving a 15 pF load with 10 mV overdrive on 500 μA typical supply current.
A flexible power supply scheme allows the devices to operate with a single +2.5 V positive supply and a −0.2 V to +3.0 V input signal range up to a +5.5 V positive supply with a −0.2 V to +5.7 V input signal range.
The TTL-/CMOS-compatible output stage is designed to drive up to 15 pF with full rated timing specifications and to degrade in a graceful and linear fashion as additional capacitance is added. The input stage of the comparator offers robust protection against large input overdrive, and the outputs do not phase reverse when the valid input signal range is exceeded. A programmable hysteresis feature is also provided.
The ADCMP609, available in an 8-lead MSOP package, features a shutdown pin and hysteresis control.
Applications
Data Sheet, Rev. A, 8/07
Features
- Fully specified rail-to-rail at VCC = 2.5 V to 5.5 V
- Input common-mode voltage from −0.2 V to VCC + 0.2 V
- Low glitch TTL-/CMOS-compatible output stage
- 40 ns propagation delay
- Low power 1 mW at 2.5 V
- Shutdown pin
- Programmable hysteresis
- Power supply rejection > 60 dB
- −40°C to +125°C operation
Diagrams
- Enlarge
- 其他图表
- 原理图符号和PCB封装
Functional Block Diagram for ADCMP609
Rail-to-Rail, Fast, Low Power 2.5 V to 5.5 V, Single-Supply TTL/CMOS Comparator
其它用于______的图表 ADCMP609
Rail-to-Rail, Fast, Low Power 2.5 V to 5.5 V, Single-Supply TTL/CMOS Comparator
ADCMP609 Pin Configuration
ADCMP609 Functional Block Diagram
| Part# | Prop Delay (ns)typ | # Per Pkg | Total Power (mW) | Voltage Supply (V) | No of Supplies | Input Range (V) | Logic Output | Adjustable Hysteresis | Min Pulse Width |
|---|---|---|---|---|---|---|---|---|---|
| AD790 | 45 | 1 | 250 | +/-15 | 3 | -Vs to Vs -2V | TTL/CMOS | Fixed | - |
| AD8561 | 7 | 1 | 65 | +/- 5 | 2 | -5.0V to +3.0V | Diff/TTL | - | - |
| AD8564 | 8 | 4 | 150 | +/- 5 | 2 | -5.0V to +3.0V | TTL/CMOS | - | - |
| AD8611 | 5.5 | 1 | 50 | 3 to 5 | 1 | 0 to 3V | Diff/TTL | - | - |
| AD8612 | 5.5 | 2 | 100 | 3 to 5 | 1 | 0 to 3V | Diff/TTL | - | - |
| AD96685 | 6 | 1 | 120 | 5, -5.2 | 2 | -2.5V to +5.0V | Diff/ECL | - | - |
| AD96687 | 6 | 2 | 240 | 5, -5.2 | 2 | -2.5V to +5.0V | Diff/ECL | - | - |
| ADCMP551 | 0.75 | 2 | 60 | 3.3 to 5 | 1 | -0.2 to Vcc-2V | PECL | - | 700ps |
| ADCMP552 | 0.75 | 2 | 60 | 3.3 to 5 | 1 | -0.2 to Vcc-2V | PECL | X | 700ps |
| ADCMP553 | 0.75 | 1 | 30 | 3.3 to 5 | 1 | -0.2 to Vcc-2V | PECL | - | 700ps |
| ADCMP561 | 0.75 | 2 | 160 | 5, -5.2 | 2 | -2 to 3V | PECL | - | 700ps |
| ADCMP562 | 0.75 | 2 | 160 | 5, -5.2 | 2 | -2 to 3V | PECL | X | 700ps |
| ADCMP563 | 0.75 | 2 | 120 | 5, -5.2 | 2 | -2 to 3V | ECL | - | 700ps |
| ADCMP564 | 0.75 | 2 | 120 | 5, -5.2 | 2 | -2 to 3V | ECL | X | 700ps |
| ADCMP572 | 0.15 | 1 | 145 | 3.3 to 5 | 1 | -0.2 to Vcci-2.1V | CML | X | 80ps |
| ADCMP573 | 0.15 | 1 | 145 | 3.3 to 5 | 1 | -0.2 to Vcci-2.1V | PECL | X | 80ps |
| ADCMP580 | 0.15 | 1 | 240 | 5, -5.2 | 2 | -2 to 3V | CML | X | 80ps |
| ADCMP581 | 0.15 | 1 | 240 | 5, -5.2 | 2 | -2 to 3V | ECL | X | 80ps |
| ADCMP582 |