myAnalog_id
https://my.analog.com
https://registration.analog.com
Analog Devices
  • 查看购物车
  • myAnalog网站
  • 注册
  • 联络ADI
  • 参数搜索
  • 替换产品搜索
  • 主页
  •  >放大器和比较器
  •  >音频放大器
  • 保存到myAnalog  
  • 打印
  • 通过电子邮件发送本页
  • 放大器和比较器
  • 音频放大器
  • 比较器
  • 电流检测放大器
  • 差分放大器
  • 仪表放大器
  • 隔离放大器
  • 对数放大器和检测器
  • 运算放大器
  • RF和IF放大器
  • 可变增益放大器
  • 视频放大器、缓冲器和滤波器
  • 产品分类
  • 所有应用
  • 设计工具和支持
  • 在线购买


Analog is Everywhere

We measure portable performance in µA and MHz.
In handheld designs, analog is everywhere.

Handheld Designs

Download this Ad
(pdf, 125,449 bytes)

Application-engineered ICs simplify and accelerate your design.

Handheld designs are challenging. Reduced power, smaller packaging, and lower costs drive every design, yet the demands on performance are increasing. You also need to get to market fast, with leading IC components from a supplier you can trust. You need Analog Devices. more ...

  • Order Samples
  • ADI Products Optimized for Handheld Designs
    • Audio
    • Imaging
    • Motion Sensing
    • Power
    • RF Detectors
    • Touch Control
    • Video
    • Blackfin Processors



Order Samples


Audio
Part # Description Specs 100K Pricing
SSM2301 Class-D Amplifier: Low EMI, high THD Specs $0.31
AD8692 Microphone Preamplifier: .003% THD + N Specs $0.21
SSM2211 Speaker/ Headphone Amplifier: Superior THD in low voltage applications Specs $0.27
Imaging
Part # Description Specs 100K Pricing
AD5821 Camera Lens Driver: Voice coil motor driver in WLCSP and LFCSP Specs $0.49
AD5398 Camera Lens Driver: Voice coil motor driver in WLCSP and LFCSP Specs Contact ADI
AD9970 Digital Still Camera: 65 MSPS LVDS AFE, 25 mm2 package Specs $7.20
Motion Sensing
Part # Description Specs 100K Pricing
ADXL320 iMEMS® Motion Sensors: 2-axis low-g accelerometer Specs Contact ADI
ADXL321 iMEMS® Motion Sensors: 2-axis low-g accelerometer Specs Contact ADI
ADXL322 iMEMS® Motion Sensors: 2-axis low-g accelerometer Specs Contact ADI
ADXL323 iMEMS® Motion Sensors: 2-axis low-g accelerometer Specs Contact ADI
ADXL330 iMEMS® Motion Sensors: 3-axis low-g accelerometers Specs Contact ADI
Power
Part # Description Specs 100K Pricing
ADP1653 White LED Flash Driver: 500 mA programmable current boost Specs $.83
ADP2102 Switching Regulator: 600 mA, 3 MHz, synchronous 95% efficiency Specs $.87
RF Detectors
Part # Description Specs 100K Pricing
AD8311 50 dB GSM PA Controller Specs Contact ADI
AD8312 50 MHz to 3.5 GHz, 45 dB RF Log Detector Specs Contact ADI
AD8314 100 MHz to 2.7 GHz, 45 dB RF Detector/Controller Specs Contact ADI
AD8315 50 dB GSM PA Controller Specs Contact ADI
AD8319 1 MHz to 10 GHz, 40 dB Log Detector/Controller Specs Contact ADI
AD8361 2.5 GHz TruPwr™ Detector Specs Contact ADI
ADL5500 100 MHz to 6 GHz TruPwr™ Detector Specs Contact ADI
ADL5501 50 MHz to 4 GHz TruPwr™ Detector Specs Contact ADI
Touch Control
Part # Description Specs 100K Pricing
AD7142 Capacitance-to-Digital Converters: Adaptive environmental control Specs $0.96
AD7143 Capacitance-to-Digital Converters: Adaptive environmental control Specs $0.82
AD7147 Capacitance-to-Digital Converters: Adaptive environmental control Specs $0.90
Video
Part # Description Specs 100K Pricing
AD9387NK HDMI Interface: 1080i on 1.8 V single-supply Specs $2.95
ITD2010 Mobile TV Tuner: Low power, single-chip solution Specs $2.43
ADV7390 Video Encoder: Low power, oversampling for all standards Specs Contact ADI
ADA4431-1 Video Filter/Buffer: Integrated charge pump and load detect Specs $0.39
ADA4853-1 Video Operational Amplifier: Ultralow power disable Specs $0.45

back to top




Audio

  • Product Pages:

    AD8692: Dual, Low Cost, Low Noise, CMOS Rail-to-Rail Output Operational Amplifier

    SSM2301: Filterless High Efficiency Mono 1.4 W Class-D Audio Amplifier

    SSM2211: Low Distortion, 1.5 W Audio Power Amplifier

  • Product Selection Table:

    Audio Amplifiers

  • Product Highlights:

    Value-Priced Performance Amps

    Low Power Amplifiers

  • Signal Chains:

    Consumer Audio/Speaker Phone

    Portable Media Player

    Speech Recognition/Text-to-Speech

  • Audio/Video Products and Development Tools from Analog Devices

  • Press Releases:

    Analog Devices Introduces Class-D Audio Amplifiers for Portable Consumer Electronics
    ADI's low-power, SSM2301 and SSM2304 Class-D amplifiers employ sigma-delta modulation to reduce EMI and filterless topology to conserve board space.

  • Technical Articles:

    Class D Audio Amps: What, Why and How
    Class D amplifiers, first proposed in 1958, have become increasingly popular in recent years. What are Class D amplifiers? How do they compare with other kinds of amplifiers? Why is Class D of interest for audio? What is needed to make a "good" audio Class D amplifier? What are the features of ADI's Class D amplifier products? Find the answers to all these questions. more ...


    1.5-W Loudspeaker Amplifier Delivers Sound Performance
    The SSM2211 speaker amplifier, from the Analog Devices audio amplifier group, is an operational power amplifier designed to deliver up to 1.5 W of power into a 4-Omega speaker when powered by a V single supply. Its current drive, sound quality, and heat dissipation are substantially improved over earlier integrated speaker amplifiers. more ...

  • Audio Amplifiers - Application Notes

back to top




Imaging

  • Product Pages:

    AD5398: 120 mA, Current Sinking, 10-Bit, I2C D/A Converter

    AD5821: 120 mA, Current Sinking, 10-Bit, I2C D/A Converter

    AD9970: 14-Bit CCD Signal Processor with Precision Timing™ Generator

  • Product Selection Tables:

    Camera/Camcorder Front Ends

  • Signal Chains:

    Digital Camera

  • Technical Article:

    Lens Driver Focus on Performance in Hi-Res Camera Modules

back to top




Motion Sensing

  • Product Pages:

    ADXL320: Small and Thin, ±5g Accelerometer

    ADXL321: Small and Thin ±18g Accelerometer

    ADXL322: Small and Thin ± 2g Accelerometer

    ADXL323: Small, Low Power, 2-Axis ±3g iMEMS® Accelerometer

    ADXL330: Small, Low Power, 3-Axis ±3g iMEMS® Accelerometer

  • Product Selection Tables:

    iMEMS® Accelerometers

  • iMEMS® Accelerometers Simulink Models

  • Press Releases:

    Analog Devices and Nintendo Collaboration Drives Video Game Innovation with iMEMS Motion Signal Processing Technology
    With ADI's ADXL330 3-axis iMEMS accelerometer, Nintendo's Wii Console redefines the gaming experience by bringing the gaming world into the physical world.

    Analog Devices' iMEMS Motion Signal Processing Helps Celestron Put the Universe Within Reach of All

    Analog Devices' iMEMS Motion Signal Processing Technology Moves Guitarists to a New Level of Creative Expression
    With ADI's ADXL320 iMEMS accelerometer, Source Audio's Hot Hand™ guitar controller puts the power of pedal effects into the hands of musicians.

  • iMEMS® Accelerometers Technical Articles

  • iMEMS® Application Notes

back to top




Power

  • Product Pages:

    ADP1653: Compact, High Efficiency, High Power Flash/Torch LED Driver with Dual Interface

    ADP2102: 600 mA 3 MHz Synchronous Step-Down DC-DC Converter

  • Product Selection Tables:

    Battery Chargers

    Linear Regulators

    Switching Controllers

    Switching Regulators

  • ADP2102 Product Highlights

  • Solutions Bulletin:

    Power and Thermal Management ICs (Volume 7, Issue 2)

  • Press Release:

    Analog Devices LED Driver Enables Brighter Flash in Camera-Phones
    Innovative portable power management technique improves image quality in camera-phones.

  • Application Note:

    AN-861: ADP1653 Evaluation and Test Methods (pdf, 960,453 bytes)
    This application note presents some methods used in evaluating the ADP1653 white LED driver.

back to top




RF Detectors

  • Product Pages:

    AD8311: 50 dB GSM PA Controller

    AD8312: 50 MHz to 3.5 GHz, 45 dB RF Log Detector

    AD8314: 100 MHz to 2.7 GHz, 45 dB RF Detector/Controller

    AD8315: 50 dB GSM PA Controller

    AD8319: 1 MHz to 10 GHz, 40 dB Log Detector/Controller

    AD8361: 2.5 GHz TruPwr™ Detector

    ADL5500: 100 MHz to 6 GHz TruPwr™ Detector

    ADL5501: 50 MHz to 4 GHz TruPwr™ Detector

  • Product Selection Tables:

    Log Amp/Detectors

  • Product Highlight:

    Outstanding RF performance – at outstanding prices.
    In power detection, analog is everywhere.

  • Technical Articles:

    60 dB Log Amp Provides Measurement And Control Up To 8 GHz
    This article shows how the AD8318 logarithmic amplifier (log amp) can be used to implement a power-control loop at frequencies up to 8 GHz.

    Tightening the screws in RF power measurement
    Using a combination of a logarithmic amplifier and a temperature sensor it is possible to design a temperature compensation scheme to significantly reduce the contributions of the two major error factors in RF power management, temperature and process variations. In some cases, the temperature compensation hardware is integrated onto the power detector chip. more ...

back to top




Touch Control

  • Product Pages:

    AD7142: CapTouch® Programmable Controller for Capacitance Touch Sensors

    AD7143: CapTouch® Programmable Controller for Capacitance Touch Sensors

    AD7147: CapTouch® Programmable Controller for Single Electrode Capacitance Sensors

  • Product Selection Table:

    Capacitance to Digital Converters

  • Product Highlight:

    Award-winning Capacitance-to-Digital Converter (CDC) Technology
    ... Enables High Accuracy Capacitance Sensing for Industrial, Automotive, and Consumer Applications

  • Touch Controller System Block Diagram Overview
    (Block Diagram, Software Downloads, FAQs)

  • Touch Control Demo

  • Online Seminar:

    Design & Develop Innovative and Robust Touch Sensor Interfaces Using Capacitive-to-Digital Converters

  • Technical Article:

    Analog Dialogue, Ask the Engineer � 35: Capacitance Sensors for Human Interfaces to Electronic Equipment

  • Application Notes:

    AN-858: AD7142 Sensor Board In-Line Production Test Procedure (pdf, 127,484 bytes)
    This application note describes the in-line testing procedure for the AD7142 sensor board.

    AN-857: Introduction to AD7142 Host Software Requirements (pdf, 78,627 bytes)
    This document describes the AD7142 host processor software requirements to support the capacitance sensor interfaces listed in Table 1.

    AN-856: AD7142 Applications Using Sensor Buttons (pdf, 125,149 bytes)
    This application note describes the host processor requirements to support sensor button interfaces.

    AN-854: Sensor PCB Design Guidelines for the AD7142 and AD7143 Capacitance-to-Digital Converters (pdf, 596,423 bytes)
    The AD7142 and AD7143 are integrated capacitance-to-digital converters (CDC) with on-chip environmental calibration for use in systems requiring a novel user input method. The AD7142 and AD7143 can interface to external capacitance sensors implementing functions such as capacitive buttons, sliders, or scroll wheels.

    AN-833: Using the AD7142 and a Capacitive Sensor to Develop a Single-Push Digital Shutter Button (pdf, 101,815 bytes)
    This application note describes how the AD7142 can be combined with a capacitive sensor ring to implement a single-position digital camera shutter button similar to a traditional 35 mm SLR camera.

    AN-830: Factors Affecting Sensor Response (pdf, 165,786 bytes)
    Capacitance sensing has the potential to replace current user input mechanisms in consumer devices.

    AN-829: Environmental Compensation on the AD7142: The Effects of Temperature and Humidity on Capacitance Sensors (pdf, 104,433 bytes)
    This application note describes the importance of on-chip logic by quantifying the effects changing environmental factors have on typical sensor configurations.

back to top




Video

  • Product Pages:

    AD9387NK: High Performance, Low-Power HDMI/DVI Transmitter

    ADA4431-1: Ultralow Power SD Video Filter with Load Detection

    ADA4853-1: Low Power, Rail-to-Rail Output, Video Op Amp with Ultralow Power Disable

    ADV7390: Low Power, Chip Scale 10-Bit SD/HD Video Encoder

    ITD2010: Low Power Mobile TV Tuner IC for ISDB-T

  • Product Selection Tables:

    Analog/HDMI/DVI Interfaces

    Mobile TV Tuners

    Video Encoders

    Video Amps/Buffers/Filters

  • Product Highlights:

    Value-Priced Performance Amps

    Low Power Amplifiers

  • Video Signal Chains:

    Digital Camera

    Mobile TV

  • Audio/Video Products and Development Tools from Analog Devices

  • Mobile TV Solutions Overview

  • Video Amplifier Brochure

  • Online Seminar:

    Analog Filtering and Buffering for Video Applications

  • Press Release:

    Analog Devices Completes Acquisition of Integrant Technologies

back to top


  • 保护隐私权和安全保密
  • myAnalog网站
  • 联络ADI
  • 网站引导图
  • 注册
  • 技术支持
  • 网站使用规定
© 1995- Analog Devices, Inc. All Rights Reserved