工具、软件和仿真模型

工具、软件和仿真模型 — ADA4627-1 : 36 V、19 MHZ、低噪声、低偏置电流、JFET运算放大器

 
按产品分类或应用,访问 工具、软件和仿真模型页面
ADIsim Design/Simulation Tools (1)
  • Analog Filter Wizard 2.0
    The Analog Filter Wizard™ helps you design a low-pass, high-pass, band-pass or band-stop filter with actual op amps. It then simulates the filter’s performance with these op amps in real time. You can ask the tool to optimize for power, noise, or voltage range, and it will pick op amps and passive components appropriately. Or you can adjust the components manually yourself.
SPICE 模型 (1)
沪ICP备09046653号
提供意见反馈 X
content here.
content here.

提供意见反馈

关闭