应用笔记 (31)
- AN-1180: Optimizing Video Platforms for Automated Post-Production Self-Tests (pdf, 187 kB)
- AN-1141: 用开关调节器为双电源精密ADC供电 (pdf, 1153 kB)
- AN-1141: Powering a Dual Supply Precision ADC with Switching Regulators (pdf, 640 kB)
-
AN-1083: 利用开关调节器ADP2300和ADP2301设计反相降压/升压转换器
(pdf, 527 kB)
虽然ADP230x系列是针对降压应用而设计,但其多功能性允许它在不增加成本、器件数量和尺寸的情况下,实现反相降压/升压拓扑结构。 -
AN-1083: Designing an Inverting Buck Boost Using the ADP2300 and ADP2301 Switching Regulators
(pdf, 217 kB)
Although targeted for voltage step-down applications, the versatility of the ADP230x family allows it to realize an inverting buck boost topology without additional cost, component count, or size. -
AN-908: 基于HD44780的字符LCD与ADuC702x接口
(pdf, 217 kB)
- AN-908 Companion Code (zip, 45 kB)
-
AN-908: Interfacing the HD44780-Based Character LCD to an ADuC702x
(pdf, 111 kB)
- AN-908 Companion Code (zip, 45 kB)
- AN-900: 通过单个加速度计增强计步器的性能 (pdf, 0)
- AN-900: Enhancing the Performance of Pedometers Using a Single Accelerometer (pdf, 208 kB)
-
AN-895: ADuC702x MicroConverter® I2C® 接口
(pdf, 687 kB)
- AN-895 Companion Code (zip, 266 kB)
-
AN-895: ADuC702x MicroConverter I2C-Compatible Interface
(pdf, 237 kB)
- AN-895 Companion Code (zip, 266 kB)
-
AN-840: 通过I2C®接口更新代码
(pdf, 387 kB)
- AN-840 Companion Code (zip, 101 kB)
-
AN-840: Code Update via I2C®
(pdf, 387 kB)
- AN-840 Companion Code (zip, 101 kB)
- AN-831: 使用ADuC702x系列实现计数器 (pdf, 164 kB)
- AN-831: Implementing a Counter with the ADuC702x Family (pdf, 83 kB)
-
AN-806: ADuC70xxBCPZxxI系列芯片I2C®下载协议
(pdf, 148 kB)
- AN-806: Companion Code, Schematic and USB Drivers (zip, 789 kB)
-
AN-806: I2C Download Protocol for ADuC70xxBCPZxxl Models
(pdf, 116 kB)
- AN-806: Companion Code, Schematic and USB Drivers (zip, 789 kB)
-
AN-798: 使用PWM产生ADuC702x系列的模拟输出
(pdf, 533 kB)
ADuC702x系列集成了32位ARM7TDMI微控制器和高精度模拟模块。根据型号不同,最多可提供4个12位DAC。某些应用可能需要更多模拟输出,此时也可以将PWM用作低分辨率DAC。本应用笔记说明如何从PWM产生额外的模拟输出。 -
AN-798: Using the PWM to Generate Analog Output on the ADuC702x Family
(pdf, 137 kB)
The ADuC702x family integrates a 32-bit ARM7TDMI microcontroller and high precision analog blocks. Depending on the model, up to four 12-bit DACs are available. In some applications where more analog output is required, the PWM can also be used as a low resolution DAC. This application note describes how to generate an extra analog output from a PWM. - AN-765: ADuC702x系列的短脉冲持续时间测量
- AN-765: Measuring Duration of a Short Pulse on the ADuC702x Family (pdf, 108 kB)
-
AN-759: 扩展ADuC8xxADuC702x系列的DAC输出数 (uC012)
(pdf, 253 kB)
- AN-759 Companion Code (zip, 3,464 bytes) (zip, 3 kB)
-
AN-759: Expanding the Number of DAC Outputs on the ADuC8xx and ADuC702x Families (uC012)
(pdf, 112 kB)
- AN-759 Companion Code (zip, 3,464 bytes) (zip, 3 kB)
- AN-724: ADuC70xx串行下载协议
- AN-724: ADuC702x Serial Download Protocol (pdf, 141 kB)
- AN-718: ADuC7020评估板参考指南 (pdf, 480 kB)
- AN-718: ADuC7020 Evaluation Board Reference Guide MicroConverter® ADuC7020 Development System, Rev. A (pdf, 480 kB)
- AN-602: ADXL202在计步器和个人导航设备中的应用 (pdf, 683 kB)
- AN-602: Using the ADXL202 in Pedometer and Personal Navigation Applications (pdf, 81 kB)
-
AN-349: 延长CMOS寿命的关键因素
(pdf, 326 kB)
本文介绍如何避免错误地使用CMOS -
AN-349: Keys to Longer Life for CMOS
(pdf, 89 kB)
Here's How CMOS Can be Protected Against Abuse
Circuit Note (3)
- CN-0190:具有6 V至14 V输入且性能鲁棒的多电压、高效率、25 W通用电源模块 (pdf, 357 kB)
- CN0224:使用ADV7612接收机的四通道HDMI输入、快速开关多路复用器,具有扩展温度范围 (pdf, 2083 kB)
- CN0282:USB供电的DVI/HDMI至VGA转换器(HDMI2VGA),具有音频提取功能 (pdf, 714 kB)
技术文章 (13)
-
Full-Featured Pedometer Design Realized with 3-Axis Digital Accelerometer
(pdf, 598 kB)
Analog Dialogue, June 2010 -
Healthcare at Home (Part II)
A major trend in medicine is to move treatments and monitoring out of the hospital or even the doctor's office and either attach them to the patient or enable it to be done in the home. What can device designers do to aid this effort and what technologies would help to enable it.
(EDN, February 25, 2008) -
Human Fall Detection Using New MEMS Accelerometer Technology
For humans, an unobserved fall can have very serious consequences. Statistics show that the majority of serious consequences are not the direct result of falling, but rather are due to a delay in assistance and treatment. Post-fall consequences can be greatly reduced if relief personnel can be alerted in time.
(ECN, December 9, 2009) - ICs for Low Power, Low Cost ECG Holter Monitors Support Standard Medical Wireless Bands
- Impedance Measurement Blood Analysis Systems
-
Integrated Route Taken to Pulse Oximetry
by Aude Richard and Brian Moss, Analog Devices, Inc. (EE Times, 12/6/2004) - Low Cost, Low Power, High Performance AED
- Low Power, Low Cost, Wireless ECG Holter Monitor
- Oscillometric Blood Pressure Measurement
-
Precision Analog Microcontroller Simplifies Optical Transceiver Design
by Eamon Neary and Nobuhiro Matsuzoe, Analog Devices, Inc. (Information Quarterly, Volume 3, Number 2, 2004) - Programmable Medical Infusion Pumps Offer High Reliability and Performance
- Reduce Noise and Power Levels with Precision Data Acquisition Solution
-
Simplifying Design of Industrial Process-Control Systems with PLC Evaluation Boards (Part 1 of 2)
PLC evaluation board applications for industrial process-control systems are diverse, ranging from simple traffic control to complex electrical power grids, from environmental control systems to oil-refinery process control.
(Industrial Control DesignLine, 8/24/09)
ADIsim Design/Simulation Tools (2)
-
ADIsimPower™ 稳压器设计工具
这款专家级设计工具只需一分钟左右的时间就能产生定制的DC/DC转换器设计。用户提供5个输入,并选择优化目标:效率、PCB空间、成本或器件数量。输出为完整的原理图、材料清单(BOM)、效率图和性能摘要。这款工具为每个设计提供一份PDF概述文档和一个空白PCB,以帮助用户快速完成原型制作,验证设计目标。 -
Download files for ADIsimPower™ Voltage Regulator Design Tool
The individual Excel-based voltage regulator design tools used in ADIsimPower™.
代码范例 (1)
-
ADuC7019/ADuC702x Code Examples
-
C Code and Assembler Code
(zip, 128,980 bytes) - C Library (zip, 155 kB)
-
C Code and Assembler Code
产品数据手册 (5)
- ADP2300/ADP2301:1.2 A、20 V,700 kHz/1.4 MHz、异步降压调节器 数据手册 (Rev C, 11/2012) (pdf, 0)
-
ADuC70xx 系列:精密模拟微控制器,12位模拟输入、输出,ARM7TDMI®MCU 数据手册 (Rev C, 12/2009)
(pdf, 0)
- ADuC7019/ADuC702x: Silicon Anomaly List (Rev D, 08/2007) (pdf, 94 kB)
- ADuC7019/ADuC702x: Silicon Anomaly List (Rev C, 04/2006) (pdf, 93 kB)
- ADuC7019/ADuC702x: Silicon Anomaly List (Rev B, 03/2006) (pdf, 107 kB)
- ADV7125: CMOS、330 MHz、三通道、8位高速视频DAC (Rev C, 07/2011) (pdf, 520 kB)
- ADV7611: Low Power 165 MHz HDMI Receiver Datasheet (Rev D, 06/2012) (pdf, 60 kB)
- SSM2604: Low Power Audio Codec Data Sheet (Rev 0, 07/2008) (pdf, 484 kB)
设计和集成文件 (1)
-
CN0282 设计和集成文件
(zip, 946 kB)
- 原理图
- 物料清单
- Gerber 文件
- PADS 文件
- 装配图
Documentation (3)
-
ADIsimPower™ 稳压器设计工具
这款专家级设计工具只需一分钟左右的时间就能产生定制的DC/DC转换器设计。用户提供5个输入,并选择优化目标:效率、PCB空间、成本或器件数量。输出为完整的原理图、材料清单(BOM)、效率图和性能摘要。这款工具为每个设计提供一份PDF概述文档和一个空白PCB,以帮助用户快速完成原型制作,验证设计目标。 - SSM2604:EVAL-SSM2604音频编解码器评估板 (pdf, 769 kB)
-
• UG-179:ADP2300/ADP2301评估板用户指南
(pdf, 422 kB)
1.2 A、20 V异步降压调节器评估板
评估板和开发工具 (3)
-
ADuC7020评估板
- 原理图和板外观Rev. A.1 (pdf, 258 kB)
-
CAD文件 - Gerber PCB布局,Rev. A.1
(zip, 186,696 bytes)
-
ADuC7020迷你板
- 原理图和板外观 (pdf, 162 kB)
- Gerber文件(ZIP,116,234字节)
- 开发工具
FPGA HDL (1)
IBIS 模型 (1)
- ADV7125 IBIS Models
概况 (9)
- 4X Fibre Channel Chipset and Reference Design
- Brochure: Monitor and Control Solutions for Communications Systems
-
Converters for Motor Control
(pdf, 929 kB)
Higher performance, greater accuracy and speed, and ultralow power consumption highlight Analog Devices’ portfolio of data converters for motor control. Each delivers optimum quality signals to/from the real world and processes the data with less development time, fewer parts, and lower costs. -
ICs for Programmable Logic Control and Distributed Control Systems
(pdf, 976 kB)
Analog Devices leadership in industrial IC technology, with the development of the iCMOS™ and iPolar™ processes, has uniquely defined high voltage and low voltage integration to deliver smaller, higher performance, and more cost effective ICs for industrial systems. -
Optical and High Speed Networking
(pdf, 2236 kB)
Analog Devices’ optical and high speed networking ICs solve a depth and breadth of challenges faced by today’s designers of datacom and telecom systems, optical modules, and subsystems. Analog Devices products address a wide range of networking applications from O/E/O conversion, clock recovery, and backplane transmission to monitoring and control of optical power, power management, and clock generation and distribution. -
Precision Analog Microcontrollers ARM7® and 8051 Series
(pdf)
ADI's two families of precision analog Flash microcontrollers address the growing need for integration, design ease, programmability, and precision analog performance demanded by industrial, instrumentation, communications, and automotive applications. - Precision Analog Microcontrollers—ARM7® and 8051 Series (pdf, 5834 kB)
- SFP Chipset and Reference Design Simplify 4.25 Gbps Transceivers
- XFP Chipset and Reference Design Simplify 10 Gbps Transceivers
电源参考设计 (1)
-
ADP2301 Reference Design
(pdf, 60 kB)
4.5 V to 5.5 V for the input voltage. Single Inverting Output: -5 V
产品评述 (5)
-
"Arm"-ing Analog Microcontrollers
Analog Devices moves the 32-bit ARM7 core where 8-bit analog-enabled MCUs once tread. (ED Online, 3/29/2004) -
2006 Microprocessor Directory
(EDN, August 2006) -
Microcontroller Adds Precision Analog
(EDN, 3/29/2004) -
Stamp-Sized Single-Chip Computer Uses Flash Memory
(EDN, 3/10/2006) -
Transceiver targets 4x Fibre Channel Applications
New optical transceiver chipset and reference design from Analog Devices supports both gigabit Ethernet and Fibre Channel data rates up to 4.25 Gbps (eeProductCenter, 1/20/05)
参考设计 (1)
- SFP Reference Design Kit (pdf, 1618 kB)
Software and Tools (1)
- SSM2604评估板软件 (zip, 405 kB)
软件可配置产品 (1)
解决方案通报 (2)
第三方开发商 (1)
用户指导 (2)
- UG-180: Advantiv ADV7611 HDMI Receiver Functionality and Features (pdf, 1531 kB)
-
• UG-179:ADP2300/ADP2301评估板用户指南
(pdf, 422 kB)
1.2 A、20 V异步降压调节器评估板
在线研讨会 (2)
-
在通信总线和栅极驱动应用中隔离电源
本次研讨会主要介绍在通信接口、传感器和栅极驱动应用中实现高达500mW的隔离稳压电源的设计技术与解决方案。讨论将包括采用分立式、模块化、集成的隔离DC/DC转换器与数据耦合技术时的优缺点及其它设计考虑。ADI公司的isoPower®解决方案将应用于现实世界的诸多电路设计中。 -
应用模拟微控制器简化数据采集系统设计
ADI公司的MicroConverter®系列精密模拟微控制器融合了多种精密模拟功能,例如:高分辨率模数转换器(ADC)和数模转换器(DAC)、基准电压源和温度传感器以及符合工业标准的微控制器(MCU)和内置闪存。其中ADuC7000系列产品具有ARM7®32 bit精简指令集计算机(RISC)MCU内核,ADuC800系列产品具有符合工业标准的8052 MCU内核。 本次研讨会主要介绍ADI公司最新精密模拟微控制器,它包括一个ARM7®32 bit RISC MCU内核,我们将讨论这一系列产品的功能、特性以及在多种数据集系统中应用的使用技巧。还将介绍模拟微控制器的开发工具,包括通过UART和JTAG接口实现非侵入式在线下载以及使用JTAG端口实现非侵入仿真。
《模拟对话》杂志 (3)
-
A Practical Guide to High-Speed Printed-Circuit-Board Layout
By John Ardizzoni, Analog Dialogue 39-09, September 2005 -
ADuC702x Analog Microcontroller Generates Programmable Digital Waveforms
(Analog Dialogue, Volume 41 February 2007) -
Full-Featured Pedometer Design Realized with 3-Axis Digital Accelerometer
(pdf, 598 kB)
Analog Dialogue, June 2010