QuickStart™ Development Tools for MicroConverter® Products
| To Purchase Evaluation Kit* |
Description | |
|---|---|---|
| ARM7 BASED ADuC7xxx MICROCONTROLLER DEVELOPMENT KITS | ||
| EVAL-ADUC7020MKZ | For use with the ADUC7019, ADuC7020, ADuC7021, or ADuC7022 multi-channel 12-Bit ADC + 41MHz Flash MCU. |
|
| EVAL-ADuC7020QSZ | For use with the ADUC7019, ADuC7020, ADuC7021, or ADuC7022 multi-channel 12-Bit ADC + 41MHz Flash MCU. |
|
| EVAL-ADUC7020QSPZ | For use with the ADuC7020, precision analog microcontroller, 12-Bit Analog I/O, ARM7TDMI® MCU |
|
| EVAL-ADuC7023QSPZ | For use with the ADuC7023 32-LFCSP, precision analog microcontroller, 12-Bit Analog I/O, ARM7TDMI® MCU |
|
| EVAL-ADuC7023QSPZ1 | For use with the ADuC7023 40-LFCSP, precision analog microcontroller, 12-Bit Analog I/O, ARM7TDMI® MCU |
|
| EVAL-ADUC7024QSZ | For use with the ADuC7024 or ADuC7025, multi-channel 12-Bit ADC + 41MHz Flash MCU. |
|
| EVAL-ADUC7026QSZ | For use with the ADuC7026 or ADuC7027, multi-channel 12-Bit ADC + 41MHz Flash MCU. |
|
| EVAL-ADUC7026QSPZ | For use with the ADuC7019, ADuC7020, ADuC7021, ADuC7022, ADuC7024, ADuC7025, ADuC7026, ADuC7027, and the ADuC7028. Ror the ADuC7023, please use EVAL-ADUC7023QSPZ or EVAL-ADUC7023QSPZ1. |
|
| EVAL-ADuC7060QSPZ | Quick Start Plus kit for use with the ADuC7060 and ADuC7061 devices, dual 24-bit Sigma-Delta ADCs + 10.24Mhz MCU. |
|
| EVAL-ADUC7061MKZ | For use with the ADuC7060 and ADuC7061 devices, dual 24-bit Sigma-Delta ADCs + 10.24Mhz MCU. |
|
| EVAL-ADUC7128QSPZ | For use with the ADuC7128 device, precision analog microcontroller ARM7TDMI® MCU with 12-Bit ADC and DDS DAC |
|
| 8052 BASED ADuC8xx MICROCONTROLLER DEVELOPMENT KITS | ||
| EVAL-ADUC812QSZ | For use with the ADuC812, 8-Channel 12-Bit ADC + Dual 12-Bit DAC + 8K-Byte Flash MCU. |
|
| EVAL-ADUC814QSZ | For use with the ADuC814, 6-Channel 12-Bit ADC + Dual 12-Bit DAC + 8K-Byte Flash MCU. |
|
| EVAL-ADUC824QSZ | For use with the ADuC824, 24-Bit ADC + 16-Bit ADC + 12-Bit DAC + 8K-Byte Flash MCU. |
|
| EVAL-ADUC831QSZ | For use with the ADuC831, 8-Channel 12-Bit ADC + Dual 12-Bit DAC + 62K-Byte Flash MCU. |
|
| EVAL-ADUC832QSZ | For use with the ADuC832, 8-Channel 12-Bit ADC + Dual 12-Bit DAC + 62K-Byte Flash MCU. |
|
| EVAL-ADUC834QSZ | For use with the ADuC834, 24-Bit ADC + 16-Bit ADC + 12-Bit DAC + 62K-Byte Flash MCU. |
|
| EVAL-ADUC841QSZ | For use with the ADuC841, 8-Channel 12-Bit ADC + Dual 12-Bit DAC + 20 MIPS Flash MCU. |
|
| EVAL-ADUC841QSPZ | For use with the ADuC841, 8-Channel 12-Bit ADC + Dual 12-Bit DAC + 20 MIPS Flash MCU. |
|
| EVAL-ADUC842QSPZ | For use with the ADuC842 or ADuC843, 8-Channel 12-Bit ADC + 16 MIPS Flash MCU. |
|
| EVAL-ADUC845QSPZ | For use with the ADuC845, 10-Channel 24-Bit ADC + 12 MIPS Flash MCU. |
|
| EVAL-ADUC842QSZ | For use with the ADuC842 or ADuC843, 8-Channel 12-Bit ADC + 16 MIPS Flash MCU. |
|
| EVAL-ADUC845QSZ | For use with the ADuC845, 10-Channel 24-Bit ADC + 12 MIPS Flash MCU. |
|
| EVAL-ADUC847QSZ | For use with the ADuC847, 10-Channel 24-Bit ADC + 12 MIPS Flash MCU or ADuC848, 10-Channel 16-Bit ADC + 12 MIPS Flash MCU. |
|
| ADDITIONAL HARDWARE PURCHASE REQUIREMENTS | ||
| EVAL-ADUC-CABLE1 |
Download/debug cable for use with any ADuC800-series MicroConverter Product. |
|
| USB-I2C/LIN-CONV-Z | ||
| USB-EA-CONVZ |
The POD connects to a PC via a USB cable. The debug interface is a single pin debug interface through the EA pin of the ADuC8xx parts. |
|