|

C o n t e n t s
Industry's First Single Package USB Isolation Solution >>
Octal Ultrasound Receivers Integrate I/Q Demodulation >>
Current-to-Digital Converter Outperforms All Open Market CT Scanner ICs >>
Low Cost Solutions for Heart Rate Monitors >>
Low Power Solutions Enable Highly Accurate Portable Blood Analyzers >>
Optimize Design Criteria of Portable Holter Monitors >>
Industry-Leading Technologies in Battery-Operated ECG Monitors >>
Flexible, Affordable IC Solutions for User-Friendly Activity Monitors >>

All prices in this bulletin are in USD in quantities greater than 1000 (unless otherwise noted), recommended lowest grade resale, FOB U.S.A.

|
 |
 |
 |

Flexible, Affordable IC Solutions for User-Friendly Activity Monitors
Activity monitors are used for a variety of patient monitoring and health and wellness applications. Elder care facilities monitor general activity levels of residents, as well as any episodes such as a fall that would require a quick response. Health and fitness enthusiasts track activity levels using simple pedometers, as well as sophisticated exercise equipment that can monitor vital signs such as heart rate and temperature, in addition to physical activity level. These devices must be lightweight and easy to use while maintaining accurate and reliable data. Battery life and system cost are key considerations. ADI offers innovative sensor and sensor interface technologies for activity monitoring devices as shown in the table below.
Part Number |
Description |
Function |
Price ($U.S.) |
| ADXL345 |
Low power inertial sensor |
Motion |
3.04 |
| AD5933 |
1 MSPS, 12-bit impedance-to-digital converter |
Body fat |
6.73 |
| AD7746 |
24-bit capacitance-to-digital converter |
Respiration/ sweat |
5.01 |
| AD8235 |
40 µA micropower instrumentation amplifier |
HRM |
1.59 |
| ADT7310 |
0.5°C accurate SPI digital temperature sensor |
Temperature |
1.95 |
| ADF7023 |
Low power transceiver |
Wireless communications |
2.88 |
| ADuC7060 |
Low power precision analog microcontroller |
Processor |
4.70 |
| ADSP-BF524 |
Low power Blackfin processor |
Processor |
Contact ADI |
| AD7147A |
CapTouch programmable controller for capacitance sensing |
User interface |
1.25 |
Analog Dialogue technical article: "Detecting Human Falls with a 3-Axis Digital Accelerometer" www.analog.com/analogDialogue/43-07

Back to top
|
 |